FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.

IES3110-24TF, 24-Port Gigabit Ethernet L2+ Managed Industrial Switch, 24 x 10/100/1000BASE-T, with 4 x 1Gb Combo, -40 to 75°C Operating Temperature

#138515
#138515

PTP ERPS Rack/Wall Mount Fanless

599,00 € (Excl. VAT)
FS P/N: IES3110-24TF
712,81 € (Incl. VAT)
FS P/N: IES3110-24TF
114 Sold
18 Reviews
11 Questions
48 in DE Warehouse, Get it by 15 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

IES3110-24TF, 24-Port Gigabit Ethernet L2+ Managed Industrial Switch, 24 x 10/100/1000BASE-T, with 4 x 1Gb Combo

The IES3110-24TF features 24x 10/100/1000BASE-T copper ports, 4x RJ45/SFP combo in a 1U case, which is designed especially for a broad spectrum of industrial and extended enterprise connectivity needs. Equipped with an IP30 rated metal enclosure, it can operate within a wide temperature range of -40 to 75°C (-40 to 167°F). This switch is ideal for harsh environments, and can be widely used in energy, transportation, industrial production, environmental protection, industrial industry.

This layer 2 industrial managed switch supports enhanced L2+ functions such as 802.1Q VLAN and port-based VLAN, QoS, IGMP Snooping, LACP link aggregation, Static Routing, etc., can meet the requirements of many scenarios in industrial environments.

Specifications
Ports
24x 10/100/1000BASE-T RJ45 | 4x 1G RJ45/SFP Combo
MAC Address
8K
Switching Capacity
48Gbps
Input Voltage
36-60VDC, 100-240VAC
Forwarding Rate
35.71Mpps
Max. Power Consumption
20W
Flash Memory
16MB (NOR)
Operating Temperature
-40 to 75°C (-40 to 167°F) for DC, -10 to 60°C (14 to 140°F) for AC
Jumbo Frame
9,000
Storage Temperature
-40 to 80°C (-40 to 176°F)
Packet Buffer
4Mbits
Operating Humidity
5-95% (non-condensing)
Dimensions(HxWxD)
1.75''x17.32''x7.87'' (44.5x440x200mm)
Rack Space
1U
Mounting Methods
Rackmount or Wall-mount
Product Material
Metal
Fan Number
Fanless
Management
WEB GUI/SSH/Telnet/SNMP
Enclosure
IP30 Rated Metal Enclosure
MTBF
>100,000 Hours
Please Note: Power cord is not included with this product, please purchase seperately.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
ERPS-Based Ring Redundancy Solutio
View products
Optical-Electrical Hybrid Ring Network Solution
View products
Optical-Electrical Hybrid Network Solution
View products

Features

IP30 Aluminum Metal Housing Suitable for Industrial Environments
IES3110-24TF is equipped with rugged IP30 metal enclosure to withstand a high degree of vibration and shock while operating in industrial environments from -40° to 75°C.
IP30 Enclosure
Shock and Vibration Resistant
-40°–75° C Temperature
6KV DC ESD Protection
PTP (Precision Time Protocol) Provides Sub-microsecond Accuracy
PTP enables switches to deliver synchronization with a higher level of accuracy than NTP, it is ideal for telecom and Carrier Ethernet applications.
Comprehensive Security Policy Protects from Network Threats
With network-level security and stability capabilities like SSH, ACL, DHCP Snooping, etc., it defends against network threats for energy, transportation, industrial production and industrial industries.
RJ45 Ports
24x 10/100/1000 Base-T
24x 10/100/1000 Base-T
SFP Ports
4x 1G SFP (4 Combo)
4x 100/1000BASE-X SFP
Management Layer
L2+
L3
Time Management
PTP
NTP
IP Rating
IP30
IP40
Operating Temperature
-40 to 75°C
-40 to 85°C
Installation
Rack Mount
Rack Mount
VLAN, QoS, LACP, IGMP, ACL, DHCP, Static Routing, MSTP
yesyes
MVRP/MRP
yes
ESD Protection
yesyes
Specifications

IES3110-24TF, 24-Port Gigabit Ethernet L2+ Managed Industrial Switch, 24 x 10/100/1000BASE-T, with 4 x 1Gb Combo

The IES3110-24TF features 24x 10/100/1000BASE-T copper ports, 4x RJ45/SFP combo in a 1U case, which is designed especially for a broad spectrum of industrial and extended enterprise connectivity needs. Equipped with an IP30 rated metal enclosure, it can operate within a wide temperature range of -40 to 75°C (-40 to 167°F). This switch is ideal for harsh environments, and can be widely used in energy, transportation, industrial production, environmental protection, industrial industry.

This layer 2 industrial managed switch supports enhanced L2+ functions such as 802.1Q VLAN and port-based VLAN, QoS, IGMP Snooping, LACP link aggregation, Static Routing, etc., can meet the requirements of many scenarios in industrial environments.

Specifications
Ports
24x 10/100/1000BASE-T RJ45 | 4x 1G RJ45/SFP Combo
MAC Address
8K
Switching Capacity
48Gbps
Input Voltage
36-60VDC, 100-240VAC
Forwarding Rate
35.71Mpps
Max. Power Consumption
20W
Flash Memory
16MB (NOR)
Operating Temperature
-40 to 75°C (-40 to 167°F) for DC, -10 to 60°C (14 to 140°F) for AC
Jumbo Frame
9,000
Storage Temperature
-40 to 80°C (-40 to 176°F)
Packet Buffer
4Mbits
Operating Humidity
5-95% (non-condensing)
Dimensions(HxWxD)
1.75''x17.32''x7.87'' (44.5x440x200mm)
Rack Space
1U
Mounting Methods
Rackmount or Wall-mount
Product Material
Metal
Fan Number
Fanless
Management
WEB GUI/SSH/Telnet/SNMP
Enclosure
IP30 Rated Metal Enclosure
MTBF
>100,000 Hours
Please Note: Power cord is not included with this product, please purchase seperately.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
ERPS-Based Ring Redundancy Solutio
View products
Optical-Electrical Hybrid Ring Network Solution
View products
Optical-Electrical Hybrid Network Solution
View products
Features
IP30 Aluminum Metal Housing Suitable for Industrial Environments
IES3110-24TF is equipped with rugged IP30 metal enclosure to withstand a high degree of vibration and shock while operating in industrial environments from -40° to 75°C.
IP30 Enclosure
Shock and Vibration Resistant
-40°–75° C Temperature
6KV DC ESD Protection
PTP (Precision Time Protocol) Provides Sub-microsecond Accuracy
PTP enables switches to deliver synchronization with a higher level of accuracy than NTP, it is ideal for telecom and Carrier Ethernet applications.
Comprehensive Security Policy Protects from Network Threats
With network-level security and stability capabilities like SSH, ACL, DHCP Snooping, etc., it defends against network threats for energy, transportation, industrial production and industrial industries.
RJ45 Ports
24x 10/100/1000 Base-T
24x 10/100/1000 Base-T
SFP Ports
4x 1G SFP (4 Combo)
4x 100/1000BASE-X SFP
Management Layer
L2+
L3
Time Management
PTP
NTP
IP Rating
IP30
IP40
Operating Temperature
-40 to 75°C
-40 to 85°C
Installation
Rack Mount
Rack Mount
VLAN, QoS, LACP, IGMP, ACL, DHCP, Static Routing, MSTP
yesyes
MVRP/MRP
yes
ESD Protection
yesyes

Questions & Answers

Customer Reviews

Resources

599,00 € (Excl. VAT)

712,81 € (Incl. VAT)

48 in DE Warehouse