FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about .
This picture is about 2.
This picture is about .
This picture is about .
This picture is about .
This picture is about 2.
This picture is about .
This picture is about .

IES5100-24TF, 24-Port Gigabit Ethernet L2+ Managed Industrial Switch, 24 x 10/100/1000BASE-T, with 4 x 1Gb SFP, -40 to 85°C Operating Temperature

#138514
#138514

Realtek ERPS Rack Mount Fanless

589,00 € (Excl. VAT)
FS P/N: IES5100-24TF
700,91 € (Incl. VAT)
FS P/N: IES5100-24TF
333 Sold
13 Reviews
20 Questions
38 In DE Warehouse, Get It By May 2, 2024
246 In Global Warehouse, Get It By May 15, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

IES5100-24TF, 24-Port Gigabit Ethernet L2+ Managed Industrial Switch, 24 x 10/100/1000BASE-T, with 4 x 1Gb SFP

The IE5100-24TF features 24x 10/100/1000BASE-T copper ports, 4x 100/1000BASE-X SFP ports in a 1U case, which is designed especially for a broad spectrum of industrial and extended enterprise connectivity needs. Equipped with an IP40 rated metal enclosure, it can operate within a wide temperature range of -40 to 85°C (-40 to 185°F). This switch is ideal for harsh environments, and can be widely used in energy, transportation, industrial production, environmental protection, and industrial industry. This layer 2 industrial managed switch supports enhanced L2+ functions such as 802.1Q VLAN and port-based VLAN, QoS, QinQ, LACP link aggregation, etc., which can meet the requirements of many scenarios in industrial environments.

Specifications
Ports
24x 10/100/1000Base-T RJ45 | 4x 100/1000Base-X SFP
MAC Address
16K
Switching Capacity
56Gbps
Input Voltage
100-240VAC/VDC
Forwarding Rate
41Mpps
Max. Power Consumption
78W
Flash Memory
16MB (NOR)
Operating Temperature
-40 to 85°C (-40 to 185°F)
Jumbo Frame
9,000
Storage Temperature
-40 to 85°C (-40 to 185°F)
Packet Buffer
12Mbit
Operating Humidity
5-95% (non-condensing)
Dimensions (HxWxD)
1.73''x17.32''x11.02'' ( 44x440x280mm)
Rack Space
1U
Fan Number
Fanless
Management
WEB GUI/SSH/Telnet/SNMP
Enclosure
IP40 Rated Metal Enclosure
MTBF
≥ 400,000 Hours
Please Note: Power cord is not included with this product, please purchase seperately.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
ERPS-Based Ring Redundancy Solution
View products
Optical-Electrical Hybrid Ring Network Solution
View products
Optical-Electrical Hybrid Network Solution
View products

Features

Full Gigabit Ethernet Interfaces
IES5100-24TF is available with 24 x 10/100/1000BASE-T and 4 x 1Gb SFP ports to provide secure access for high-speed applications in the industrial space.
Switching Capacity
56Gbps
Wide Voltage Input
100-240VAC/VDC
Lightning Protection
6KV
IP40 Aluminum Metal Housing Suitable for Industrial Environments
IES5100-24TF is equipped with rugged IP40 metal enclosure to withstand a high degree of vibration and shock while operating in industrial environments from -40 to 85°C.
IP40 Enclosure
Shock and Vibration Resistant
-40 – 85° C Temperature
OSPF (Open Shortest Path First) for Simplified Network Management
OSPF simplifies topologies by splitting autonomous systems into areas, automatically calculates and renews the shortest path, and transmits link status information, reducing labor hours.
ERPS (Ethernet Ring Protection Switching) Enables Failover Protection in Sub-50ms
ERPS implements loop blocking and link recovery faster than STP on the main device, and can
effectively add redundancy and up-time protection to any network.
Block the RPL owner to avoid sending data endlessly in a loop
Unblock RPL owner to ensure non-stop traffic forwarding
Equipped with Console, Web and SNMP Management Interfaces
With the built-in Web-based management interface, the IES5100-24TF offers an easy-to-use, platform-independent management and configuration facility.
Visual Interface
Convenient Operation
Easy Monitoring
RJ45 Ports
24x 10/100/1000 Base-T
24x 10/100/1000 Base-T
SFP Ports
4x 100/1000Base-X SFP
4x 1G SFP (4 Combo)
Management Layer
L2+
L2+
Time Management
NTP
PTP
IP Rating
IP40
IP30
Operating Temperature
-40 to 85°C
-40 to 75°C
Installation
Rack Mount
Rack Mount
VLAN, QoS, LACP, IGMP, ACL, DHCP, Static Routing, MSTP
yesyes
MVRP/MRP
yes
ESD Protection
yesyes
Specifications

IES5100-24TF, 24-Port Gigabit Ethernet L2+ Managed Industrial Switch, 24 x 10/100/1000BASE-T, with 4 x 1Gb SFP

The IE5100-24TF features 24x 10/100/1000BASE-T copper ports, 4x 100/1000BASE-X SFP ports in a 1U case, which is designed especially for a broad spectrum of industrial and extended enterprise connectivity needs. Equipped with an IP40 rated metal enclosure, it can operate within a wide temperature range of -40 to 85°C (-40 to 185°F). This switch is ideal for harsh environments, and can be widely used in energy, transportation, industrial production, environmental protection, and industrial industry. This layer 2 industrial managed switch supports enhanced L2+ functions such as 802.1Q VLAN and port-based VLAN, QoS, QinQ, LACP link aggregation, etc., which can meet the requirements of many scenarios in industrial environments.

Specifications
Ports
24x 10/100/1000Base-T RJ45 | 4x 100/1000Base-X SFP
MAC Address
16K
Switching Capacity
56Gbps
Input Voltage
100-240VAC/VDC
Forwarding Rate
41Mpps
Max. Power Consumption
78W
Flash Memory
16MB (NOR)
Operating Temperature
-40 to 85°C (-40 to 185°F)
Jumbo Frame
9,000
Storage Temperature
-40 to 85°C (-40 to 185°F)
Packet Buffer
12Mbit
Operating Humidity
5-95% (non-condensing)
Dimensions (HxWxD)
1.73''x17.32''x11.02'' ( 44x440x280mm)
Rack Space
1U
Fan Number
Fanless
Management
WEB GUI/SSH/Telnet/SNMP
Enclosure
IP40 Rated Metal Enclosure
MTBF
≥ 400,000 Hours
Please Note: Power cord is not included with this product, please purchase seperately.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
ERPS-Based Ring Redundancy Solution
View products
Optical-Electrical Hybrid Ring Network Solution
View products
Optical-Electrical Hybrid Network Solution
View products
Features
Full Gigabit Ethernet Interfaces
IES5100-24TF is available with 24 x 10/100/1000BASE-T and 4 x 1Gb SFP ports to provide secure access for high-speed applications in the industrial space.
Switching Capacity
56Gbps
Wide Voltage Input
100-240VAC/VDC
Lightning Protection
6KV
IP40 Aluminum Metal Housing Suitable for Industrial Environments
IES5100-24TF is equipped with rugged IP40 metal enclosure to withstand a high degree of vibration and shock while operating in industrial environments from -40 to 85°C.
IP40 Enclosure
Shock and Vibration Resistant
-40 – 85° C Temperature
OSPF (Open Shortest Path First) for Simplified Network Management
OSPF simplifies topologies by splitting autonomous systems into areas, automatically calculates and renews the shortest path, and transmits link status information, reducing labor hours.
ERPS (Ethernet Ring Protection Switching) Enables Failover Protection in Sub-50ms
ERPS implements loop blocking and link recovery faster than STP on the main device, and can
effectively add redundancy and up-time protection to any network.
Block the RPL owner to avoid sending data endlessly in a loop
Unblock RPL owner to ensure non-stop traffic forwarding
Equipped with Console, Web and SNMP Management Interfaces
With the built-in Web-based management interface, the IES5100-24TF offers an easy-to-use, platform-independent management and configuration facility.
Visual Interface
Convenient Operation
Easy Monitoring
RJ45 Ports
24x 10/100/1000 Base-T
24x 10/100/1000 Base-T
SFP Ports
4x 100/1000Base-X SFP
4x 1G SFP (4 Combo)
Management Layer
L2+
L2+
Time Management
NTP
PTP
IP Rating
IP40
IP30
Operating Temperature
-40 to 85°C
-40 to 75°C
Installation
Rack Mount
Rack Mount
VLAN, QoS, LACP, IGMP, ACL, DHCP, Static Routing, MSTP
yesyes
MVRP/MRP
yes
ESD Protection
yesyes

Questions & Answers

Customer Reviews

Resources

589,00 € (Excl. VAT)

700,91 € (Incl. VAT)

38 In DE Warehouse
246 In Global Warehouse