FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about SMXXSXX.
This picture is about SMXXSXX.
This picture is about SMXXSXX.
This picture is about SMXXSXX.
This picture is about SMXXSXX.
This picture is about SMXXSXX.
This picture is about SMXXSXX.
This picture is about SMXXSXX.
This picture is about SMXXSXX.
This picture is about SMXXSXX.
This picture is about SMXXSXX.
This picture is about SMXXSXX.
This picture is about SMXXSXX.
This picture is about SMXXSXX.
This picture is about SMXXSXX.
This picture is about SMXXSXX.
This picture is about SMXXSXX.
This picture is about SMXXSXX.

Customized OS2 Single Mode LC/SC Short Boot Fiber Optic Patch Cable

Hot #130973
Hot #130973

≤0.3dB IL Tight Space & High-density Applications

2,85 € (Excl. VAT)
FS P/N: SMXXSXX
3,39 € (Incl. VAT)
FS P/N: SMXXSXX
41.6K Sold
22 Reviews
10 Questions
Choose Length:
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
m
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
m
Fiber Count:
Simplex
Connector A:
LC UPC with Standard Boots
Connector B:
LC UPC with 12mm Short Boots
Fiber Grade:
G.657.A1
Cable Jacket:
PVC
Cable Diameter:
2.0mm
Available for back order, Get It By May 28, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
Product Development
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

High Quality and Cost-effective Single Mode LC Short Boot Fiber Optic Cable

The short boot structure is particularly for high density applications with tight space requirements and absolutely meets the high density requirements of the MDA and EDA. It allows 30mm extra space between rack and closed cabinet door, which facilitates air circulation.

When used with bend insensitive fiber, the attenuation during bending or twisting can be reduced and this will make the installation and maintenance of the fiber optic cables more efficient. Therefore, it can be used in central offices, passive optical networks (PON), FTTx, data centers, and any places.

Specifications
Connector Type
LC/SC
Polish Type
UPC/APC
LC Boot Type
Standard Boot, 12/18mm Short Boot
SC Boot Type
Standard Boot, 25mm Short Boot
Insertion Loss
≤0.3dB
Return Loss
UPC≥50dB, APC≥60dB
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
Attenuation at 1310 nm
0.36/0.4 dB/km
Attenuation at 1550 nm
0.22/0.25 dB/km
Fiber Grade
G.657.A1/G.657.A2
Cable Jacket
PVC/LSZH/OFNP
Fiber Count
Duplex/Simplex
Cable Diameter
1.6/2.0/3.0mm
Min. Bend Radius
(Fiber Core)
10/7.5mm
Min. Bend Radius
(Fiber Cable)
10/5D (Dynamic/Static)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Short Boot Cables for Tight Cabling Spaces
The cables with short boots can meet the high-density requirements of the MDA and EDA.
LC Connector
Mainly used for SFP/SFP+/XFP transceivers and LC adapters.
SC Connector
Mainly used for GBIC/X2/XENPAK transceivers and SC adapters.
Two Polish Types for Various Signal Sensitivity Demands
The fiber endface of APC is polished at an 8° angle and UPC is polished with no angle.
UPC mainly used for TV, telephony and data systems.
APC mainly used for FTTX, PON and other WDM systems.
Three Diameters to Meet Different Wiring Needs
3.0mm and 2.0mm &
https://resource.fs.com/mall/generalImg/20230625182358o67sv5.jpg
3.0mm Diameter
Having stronger long-term pull tension and instant pull tension.
2.0mm Diameter
Reducing the pressure of the wiring conduit and saving space.
1.6mm Diameter
Facilitating airflow and improving flexibility for density cabling.
Three Jacket Materials Used in Diverse Cabling Zone

It's important to know the differences between OFNP, PVC, LSZH jackets.

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Specifications

High Quality and Cost-effective Single Mode LC Short Boot Fiber Optic Cable

The short boot structure is particularly for high density applications with tight space requirements and absolutely meets the high density requirements of the MDA and EDA. It allows 30mm extra space between rack and closed cabinet door, which facilitates air circulation.

When used with bend insensitive fiber, the attenuation during bending or twisting can be reduced and this will make the installation and maintenance of the fiber optic cables more efficient. Therefore, it can be used in central offices, passive optical networks (PON), FTTx, data centers, and any places.

Specifications
Connector Type
LC/SC
Polish Type
UPC/APC
LC Boot Type
Standard Boot, 12/18mm Short Boot
SC Boot Type
Standard Boot, 25mm Short Boot
Insertion Loss
≤0.3dB
Return Loss
UPC≥50dB, APC≥60dB
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
Attenuation at 1310 nm
0.36/0.4 dB/km
Attenuation at 1550 nm
0.22/0.25 dB/km
Fiber Grade
G.657.A1/G.657.A2
Cable Jacket
PVC/LSZH/OFNP
Fiber Count
Duplex/Simplex
Cable Diameter
1.6/2.0/3.0mm
Min. Bend Radius
(Fiber Core)
10/7.5mm
Min. Bend Radius
(Fiber Cable)
10/5D (Dynamic/Static)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Short Boot Cables for Tight Cabling Spaces
The cables with short boots can meet the high-density requirements of the MDA and EDA.
LC Connector
Mainly used for SFP/SFP+/XFP transceivers and LC adapters.
SC Connector
Mainly used for GBIC/X2/XENPAK transceivers and SC adapters.
Two Polish Types for Various Signal Sensitivity Demands
The fiber endface of APC is polished at an 8° angle and UPC is polished with no angle.
UPC mainly used for TV, telephony and data systems.
APC mainly used for FTTX, PON and other WDM systems.
Three Diameters to Meet Different Wiring Needs
3.0mm and 2.0mm &
https://resource.fs.com/mall/generalImg/20230625182358o67sv5.jpg
3.0mm Diameter
Having stronger long-term pull tension and instant pull tension.
2.0mm Diameter
Reducing the pressure of the wiring conduit and saving space.
1.6mm Diameter
Facilitating airflow and improving flexibility for density cabling.
Three Jacket Materials Used in Diverse Cabling Zone

It's important to know the differences between OFNP, PVC, LSZH jackets.

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.

Questions & Answers

Customer Reviews

Resources

2,85 € (Excl. VAT)

3,39 € (Incl. VAT)

Available for back order