FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about GPR150-A1M.
This picture is about GPR150-A1M.
This picture is about GPR150-A1M.
This picture is about GPR150-A1M.
This picture is about GPR150-A1M.
This picture is about GPR150-A1M.
This picture is about GPR150-A1M.
This picture is about GPR150-A1M.
This picture is about GPR150-A1M.
This picture is about GPR150-A1M.

Hot-swappable AC Power Module 150W, for S5800-48F4SR, S5800-48T4S, S5850-24S2Q, S5850-24S2C, S5850-16T16BS2Q

#129082
#129082

150W 90-264VAC Hot-swappable Redundant

269,00 € (Excl. VAT)
FS P/N: GPR150-A1M
320,11 € (Incl. VAT)
FS P/N: GPR150-A1M
113 Sold
1 Review
2 Questions
3 in Global Warehouse, Get it by May 17, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

Hot-swappable AC Power Module 150W, for S5800-48F4SR, S5800-48T4S, S5850-24S2Q, S5850-24S2C, S5850-16T16BS2Q

The GPR150-A1M hot-swappable AC power supply modules are designed to be compatible with S5800-48F4SR, S5800-48T4S, S5850-24S2Q, S5850-24S2C, S5850-16T16BS2Q Ethernet switches. It can be hot-swapped and replaced without any system down-time offering a seamless and uninterrupted operation, which provides a low-cost, simple solution to the problem of a failure of the internal power supply of an Ethernet switch.

Specifications
Input Voltage Range
90-264VAC
Input Current
2A Max
Output Voltage Range
12VDC
Operating Temperature
4° F to 149° F (-10 to 65° C)
Operating Humidity
95% Max
Output Power
150W
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Hot-swappable Redundant Modules to Stay Online 24/7

The 1+1 hot-swappable AC power supply modules allow the users to install it without powering off the switch or disrupting the switching function.

Specifications

Hot-swappable AC Power Module 150W, for S5800-48F4SR, S5800-48T4S, S5850-24S2Q, S5850-24S2C, S5850-16T16BS2Q

The GPR150-A1M hot-swappable AC power supply modules are designed to be compatible with S5800-48F4SR, S5800-48T4S, S5850-24S2Q, S5850-24S2C, S5850-16T16BS2Q Ethernet switches. It can be hot-swapped and replaced without any system down-time offering a seamless and uninterrupted operation, which provides a low-cost, simple solution to the problem of a failure of the internal power supply of an Ethernet switch.

Specifications
Input Voltage Range
90-264VAC
Input Current
2A Max
Output Voltage Range
12VDC
Operating Temperature
4° F to 149° F (-10 to 65° C)
Operating Humidity
95% Max
Output Power
150W
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Hot-swappable Redundant Modules to Stay Online 24/7

The 1+1 hot-swappable AC power supply modules allow the users to install it without powering off the switch or disrupting the switching function.

Questions & Answers

Customer Reviews

Resources

269,00 € (Excl. VAT)

320,11 € (Incl. VAT)

3 in Global Warehouse