FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about AT-M-STX.
This picture is about AT-M-STX.
This picture is about AT-M-STX.
This picture is about AT-M-STX.
This picture is about AT-M-STX.
This picture is about AT-M-STX.
This picture is about AT-M-STX.
This picture is about AT-M-STX.
This picture is about AT-M-STX.
This picture is about AT-M-STX.
This picture is about AT-M-STX.
This picture is about AT-M-STX.

Customized ST Fixed Fiber Optic Attenuator, SM, Male-Female, 1~25dB Optional

#11829
#11829

Male to Female 1260nm-1620nm 1-25dB

7,90 € (Excl. VAT)
FS P/N: AT-M-STX
9,40 € (Incl. VAT)
FS P/N: AT-M-STX
3.6K Sold
10 Reviews
11 Questions
Polish Type:
UPC
Transfer Mode:
Singlemode 9/125 μm
Attenuation:
1dB
Available for back order, Get It By May 23, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

Customized ST Fixed Fiber Optic Attenuator, SMF

As optical passive devices, FS attenuators are mainly used in fiber optic to debug optical power performance & optical instrument calibration correction & fiber signal attenuation to ensure the optical power in a stable and desired level in the link without any changes on its original transmission wave.

Specifications
Fiber Connector
ST
Ferrule Type
Zirconia Ceramic
Connector Gender
Fixed Male to Female
Transfer Mode
SMF
Attenuation
1~25dB
Operating Wavelength(nm)
1260~1620
Attenuation Accuracy
1-9dB±0.5dB, 10-25dB±10%
Return Loss
UPC≥50dB, APC≥60dB
Polarization Dependent Loss
≤0.2dB
Max Optical Input Power
200mW
Humidity
95%RH
Operating Temperature Range
-40 to 80°C (-40 to 176°F)
Storage Temperature Range
-40 to 85°C (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Fixed ST Singlemode Fiber Optic Attenuator, 1~25dB

The Optical attenuator has precise attenuation values, low PDL, low insertion loss and fine reflection polishing.

Stable Attenuation

Imported attenuating fiber, ensures a fixed attenuation in the link.

Fast Connection

Male-female port, easily to connect patch cables and other equipment.

Permanent Protection

Durable metal shell, well protect the core insert from damage.

Flexible Case for Easy Portability

Accurate size armed with elegant dust cap, better ensure handy installation.

No-Damage Delivery

Delicate packaging, easy to use and well-protected in transit for no-damage delivery.

Attenuator Application

Optical attenuator is widely used in CWDM&

DWDM, CATV systems, data center networks, test equipment and other high power applications.

Specifications

Customized ST Fixed Fiber Optic Attenuator, SMF

As optical passive devices, FS attenuators are mainly used in fiber optic to debug optical power performance & optical instrument calibration correction & fiber signal attenuation to ensure the optical power in a stable and desired level in the link without any changes on its original transmission wave.

Specifications
Fiber Connector
ST
Ferrule Type
Zirconia Ceramic
Connector Gender
Fixed Male to Female
Transfer Mode
SMF
Attenuation
1~25dB
Operating Wavelength(nm)
1260~1620
Attenuation Accuracy
1-9dB±0.5dB, 10-25dB±10%
Return Loss
UPC≥50dB, APC≥60dB
Polarization Dependent Loss
≤0.2dB
Max Optical Input Power
200mW
Humidity
95%RH
Operating Temperature Range
-40 to 80°C (-40 to 176°F)
Storage Temperature Range
-40 to 85°C (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Fixed ST Singlemode Fiber Optic Attenuator, 1~25dB

The Optical attenuator has precise attenuation values, low PDL, low insertion loss and fine reflection polishing.

Stable Attenuation

Imported attenuating fiber, ensures a fixed attenuation in the link.

Fast Connection

Male-female port, easily to connect patch cables and other equipment.

Permanent Protection

Durable metal shell, well protect the core insert from damage.

Flexible Case for Easy Portability

Accurate size armed with elegant dust cap, better ensure handy installation.

No-Damage Delivery

Delicate packaging, easy to use and well-protected in transit for no-damage delivery.

Attenuator Application

Optical attenuator is widely used in CWDM&

DWDM, CATV systems, data center networks, test equipment and other high power applications.

Questions & Answers

Customer Reviews

Resources

7,90 € (Excl. VAT)

9,40 € (Incl. VAT)

Available for back order