Click to open expanded view
Cisco XENPAK-10GB-SR Compatible XENPAK 10GBASE-SR 850nm 300m DOM Duplex SC MMF Optical Transceiver Module
#11756
#11756
99,00 € (Excl. VAT)
FS P/N: XPK-10GSR-85117,81 € (Incl. VAT)
FS P/N: XPK-10GSR-85
651 Sold
8 Reviews
2 Questions
23 In DE Warehouse, Get It By May 2, 2024
47 In Global Warehouse, Get It By May 15, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Q&A
Reviews
Resources
Cisco XENPAK-10GB-SR Compatible 10GBASE-SR XENPAK Transceiver Module (MMF, 850nm, 300m, SC, DOM)
Specifications
Cisco Compatible
XENPAK-10GB-SR
Vendor Name
FS.COM
Form Factor
XENPAK
Max Data Rate
10Gbps
Wavelength
850nm
Max Cable Distance
300m
Connector
SC duplex
Optical Components
VCSEL 850nm
Media
MMF
DOM Support
Yes
TX Power
-7.3~-1dBm
Receiver Sensitivity
< -10dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Specifications
Cisco XENPAK-10GB-SR Compatible 10GBASE-SR XENPAK Transceiver Module (MMF, 850nm, 300m, SC, DOM)
Specifications
Cisco Compatible
XENPAK-10GB-SR
Vendor Name
FS.COM
Form Factor
XENPAK
Max Data Rate
10Gbps
Wavelength
850nm
Max Cable Distance
300m
Connector
SC duplex
Optical Components
VCSEL 850nm
Media
MMF
DOM Support
Yes
TX Power
-7.3~-1dBm
Receiver Sensitivity
< -10dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Customer Reviews
Resources
99,00 € (Excl. VAT)
117,81 € (Incl. VAT)
23 In DE Warehouse
47 In Global Warehouse