FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about AD-16F-MPO-SX-KD.
This picture is about AD-16F-MPO-SX-KD.
This picture is about AD-16F-MPO-SX-KD.
This picture is about AD-16F-MPO-SX-KD.
This picture is about AD-16F-MPO-SX-KD.
This picture is about AD-16F-MPO-SX-KD.
This picture is about AD-16F-MPO-SX-KD.
This picture is about AD-16F-MPO-SX-KD.
This picture is about AD-16F-MPO-SX-KD.
This picture is about AD-16F-MPO-SX-KD.

US Conec MTP®/MPO-16 Black Fiber Optic Adapter/Coupler with Flange, Key Up to Down

#116396
#116396

Plastic ≤0.35dB

17,00 € (Excl. VAT)
FS P/N: AD-16F-MPO-SX-KD
20,23 € (Incl. VAT)
FS P/N: AD-16F-MPO-SX-KD
697 Sold
1 Review
2 Questions
5 In Global Warehouse, Get It By May 14, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

MTP®/MPO-16 Full Flange Black Fiber Optic Adapter, Opposed Off-center Key, Up to Down

The black colored US Conec MTP®/MPO-16 adapter has one type key-up to key-down. It provides the connection between cable to cable or cable to equipment in the MPO style. It works for MTP®/MPO-16 Connectors, widely used in trunk cabling and cassettes. This adapter meets appropriate standards and is perfect for your paralel optics and MTP®/MPO adapters needs in 400G high speed transmission application.

Specifications
Connector Type
US Conec MTP/MPO
Keyway
Opposed (Up-Down)
Adapter Port
Single
Footprint
SC
Insertion Loss
≤0.35dB
Durability
1000 times
Flammability Rate
UL 94V-0
Working Temperature
-25~70°C
* MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Fiber Optic Adapter for MTP®-16 Connector

The black US Conec MTP®/MPO-16 adapter provides the connection between cable to cable or cable to equipment, which is perfect for 400G high-speed connections

Simply Connecting Two MTP®/MPO-16 Cables

Achieving precision alignment to connect MTP®/MPO-16 fiber cables of male (pinned) and female (pinless) connectors.

Opposed Off-center Key Orientation

Configured with an opposed off-center key orientation, meaning that the connectors are key-up to key-down.

Good Protection with Dust Cap

The fiber optic adapter is loaded with a corresponding dust cap to prevent it from dust and keep it clean.

Specifications

MTP®/MPO-16 Full Flange Black Fiber Optic Adapter, Opposed Off-center Key, Up to Down

The black colored US Conec MTP®/MPO-16 adapter has one type key-up to key-down. It provides the connection between cable to cable or cable to equipment in the MPO style. It works for MTP®/MPO-16 Connectors, widely used in trunk cabling and cassettes. This adapter meets appropriate standards and is perfect for your paralel optics and MTP®/MPO adapters needs in 400G high speed transmission application.

Specifications
Connector Type
US Conec MTP/MPO
Keyway
Opposed (Up-Down)
Adapter Port
Single
Footprint
SC
Insertion Loss
≤0.35dB
Durability
1000 times
Flammability Rate
UL 94V-0
Working Temperature
-25~70°C
* MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Fiber Optic Adapter for MTP®-16 Connector

The black US Conec MTP®/MPO-16 adapter provides the connection between cable to cable or cable to equipment, which is perfect for 400G high-speed connections

Simply Connecting Two MTP®/MPO-16 Cables

Achieving precision alignment to connect MTP®/MPO-16 fiber cables of male (pinned) and female (pinless) connectors.

Opposed Off-center Key Orientation

Configured with an opposed off-center key orientation, meaning that the connectors are key-up to key-down.

Good Protection with Dust Cap

The fiber optic adapter is loaded with a corresponding dust cap to prevent it from dust and keep it clean.

Questions & Answers

Customer Reviews

Resources

17,00 € (Excl. VAT)

20,23 € (Incl. VAT)

5 In Global Warehouse