FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about PLC-102-AB-20-SCA-15.
This picture is about PLC-102-AB-20-SCA-15.
This picture is about PLC-102-AB-20-SCA-15.
This picture is about PLC-102-AB-20-SCA-15.
This picture is about PLC-102-AB-20-SCA-15.
This picture is about PLC-102-AB-20-SCA-15.
This picture is about PLC-102-AB-20-SCA-15.
This picture is about PLC-102-AB-20-SCA-15.

1 x 2 PLC Fiber Splitter, Splice/Pigtailed ABS Module, 2.0mm, SC/APC, Singlemode

#11615
#11615

50:50 ≤4.1dB IL ≤0.2dB PDL Optical Distribution Boxes Racks

8,90 € (Excl. VAT)
FS P/N: PLC-102-AB-20-SCA-15
10,59 € (Incl. VAT)
FS P/N: PLC-102-AB-20-SCA-15
12.7K Sold
114 Reviews
15 Questions
25 in DE Warehouse, Get it by 17 May, 2024
94 in Transit, Get it by 11 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
Specifications
Features
Q&A
Reviews
Resources

1 × 2 Fiber PLC Splitter, ABS Box Type, Singlemode, SC/APC

Planar lightwave circuit (PLC) splitter is a type of optical power management device that is fabricated using silica optical waveguide technology to distribute optical signals from Central Office (CO) to multiple premise locations.

Pigtailed ABS splitter is most commonly used in the PON networks. It provides the complete protection for inner optical components and cable, as well as designed for the convenient and reliable installation, but its volume is relatively large. It's mainly used for various connection and distribution products(outdoor fiber distribution box) or network cabinets.

Specifications
Package Style
ABS Module
Configuration Type
1x 2
Fiber Grade
G.657A1
Fiber Mode
Singlemode
Connector Type
SC/APC
Split Ratio
50/50
Input/Output Fiber Diameter
2.0mm
Input/Output Fiber Length
1.5m
Insertion Loss
≤ 4.1dB
Return Loss
≥ 55dB
Loss Uniformity
≤ 0.4dB
Directivity
≥ 55dB
Polarization Dependent Loss
≤ 0.2dB
Temperature Dependent Loss
≤ 0.5dB
Wavelength Dependent Loss
≤ 0.3dB
Operating Bandwidth
1260~1650nm
Dimensions (HxWxD)
0.39"x3.94"x3.15" (10x100x80mm)
Temperature
Operating -40 to 85°C (-40 to 185°F)
Storage -40 to 85°C (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Premium Fiber Splitter Guarantees Stable Transmission

With compact structure and bending insensitive cables, the ABS Module Splitter takes less distortion during use, which ensures reliable optical transmission.

Bend Insensitive Fiber

G.657A1 cables with 10mm min.bend radius allow tighter or bending cable routing.

Nano-zirconia Ceramic Ferrules

Nano-zirconia ceramic ferrules provide 10.5dB max.IL and 55dB min.RL.

SC/APC Connectors

The fibers contain SC/APC connectors for plug and play, no need to splice.

Uniform Distribution of Optical Signal

PLC splitters enable the transmission power at each splitter output port to be the same, which simplifies the network design and reduces the costs.

Widely Used in FTTX Projects and Data Communication Centers

Optical splitter has played an important role in passive optical networks (like EPON, GPON, BPON, FTTX, FTTH, etc.) by allowing a single PON Interface to be shared among many subscribers.

Specifications

1 × 2 Fiber PLC Splitter, ABS Box Type, Singlemode, SC/APC

Planar lightwave circuit (PLC) splitter is a type of optical power management device that is fabricated using silica optical waveguide technology to distribute optical signals from Central Office (CO) to multiple premise locations.

Pigtailed ABS splitter is most commonly used in the PON networks. It provides the complete protection for inner optical components and cable, as well as designed for the convenient and reliable installation, but its volume is relatively large. It's mainly used for various connection and distribution products(outdoor fiber distribution box) or network cabinets.

Specifications
Package Style
ABS Module
Configuration Type
1x 2
Fiber Grade
G.657A1
Fiber Mode
Singlemode
Connector Type
SC/APC
Split Ratio
50/50
Input/Output Fiber Diameter
2.0mm
Input/Output Fiber Length
1.5m
Insertion Loss
≤ 4.1dB
Return Loss
≥ 55dB
Loss Uniformity
≤ 0.4dB
Directivity
≥ 55dB
Polarization Dependent Loss
≤ 0.2dB
Temperature Dependent Loss
≤ 0.5dB
Wavelength Dependent Loss
≤ 0.3dB
Operating Bandwidth
1260~1650nm
Dimensions (HxWxD)
0.39"x3.94"x3.15" (10x100x80mm)
Temperature
Operating -40 to 85°C (-40 to 185°F)
Storage -40 to 85°C (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Premium Fiber Splitter Guarantees Stable Transmission

With compact structure and bending insensitive cables, the ABS Module Splitter takes less distortion during use, which ensures reliable optical transmission.

Bend Insensitive Fiber

G.657A1 cables with 10mm min.bend radius allow tighter or bending cable routing.

Nano-zirconia Ceramic Ferrules

Nano-zirconia ceramic ferrules provide 10.5dB max.IL and 55dB min.RL.

SC/APC Connectors

The fibers contain SC/APC connectors for plug and play, no need to splice.

Uniform Distribution of Optical Signal

PLC splitters enable the transmission power at each splitter output port to be the same, which simplifies the network design and reduces the costs.

Widely Used in FTTX Projects and Data Communication Centers

Optical splitter has played an important role in passive optical networks (like EPON, GPON, BPON, FTTX, FTTH, etc.) by allowing a single PON Interface to be shared among many subscribers.

Questions & Answers

Customer Reviews

Resources

8,90 € (Excl. VAT)

10,59 € (Incl. VAT)

25 in DE Warehouse