FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about PLC-132-ST-25-15.
This picture is about PLC-132-ST-25-15.
This picture is about PLC-132-ST-25-15.
This picture is about PLC-132-ST-25-15.
This picture is about PLC-132-ST-25-15.
This picture is about PLC-132-ST-25-15.
This picture is about PLC-132-ST-25-15.
This picture is about PLC-132-ST-25-15.
This picture is about PLC-132-ST-25-15.
This picture is about PLC-132-ST-25-15.

1 x 32 PLC Fiber Splitter, Steel Tube, Bare Fiber 250μm, No Connector, Singlemode

Hot #11528
Hot #11528

50:50 ≤16.8dB IL ≤0.3dB PDL Splice Trays Optical Distribution Boxes

15,00 € (Excl. VAT)
FS P/N: PLC-132-ST-25-15
17,85 € (Incl. VAT)
FS P/N: PLC-132-ST-25-15
39.6K Sold
231 Reviews
9 Questions
24 In DE Warehouse, Get It By Apr 30, 2024
344 In Global Warehouse, Get It By May 15, 2024
39 Back in stock, Recently Get It By Jun 14, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

1× 32 Bare Fiber PLC Splitter, Singlemode, 250μm Fiber, No Connector

Planar lightwave circuit (PLC) splitter is a type of optical power management device that is fabricated using silica optical waveguide technology to distribute optical signals from Central Office (CO) to multiple premise locations.

Bare fiber splitter is a kind of ODN product suitable for PON networks that can be installed in the pigtail cassette, test instrument and WDM system, which minimizes the space occupation. It is relatively fragile on fiber protection and need a complete protection design on carrying box body and device.

Specifications
Package Style
Steel Tube, Bare Fiber
Configuration Type
1x 32
Fiber Grade
G.657A1
Fiber Mode
Singlemode
Connector Type
None
Split Ratio
50/50
Fiber Type
Ribbon Fiber
Steel Tube Dimensions (HxWxD)
0.16"x1.97"x0.28" (4x50x7mm)
Input/Output Fiber Diameter
250μm
Input/Output Fiber Length
1.5m
Insertion Loss
≤ 16.6dB
Return Loss
≥ 55dB
Loss Uniformity
≤ 1.5dB
Directivity
≥ 55dB
Polarization Dependent Loss
≤ 0.3dB
Temperature Dependent Loss
≤ 0.5dB
Wavelength Dependent Loss
≤ 0.5dB
Operating Bandwidth
1260~1650nm
Operating Temperature
-40 to 85°C (-40 to 185°F)
Storage Temperature
-40 to 85°C (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Premium Fiber Splitter Guarantees Stable Transmission

With compact structure and bending insensitive cables, the blockless splitter takes less distortion during use, which ensures reliable optical transmission.

Uniform Distribution of Optical Signal

PLC splitters enable the transmission power at each splitter output port to be the same, which simplifies the network design and reduces the costs.

Widely Used in FTTX Projects and Data Communication Centers

Optical splitter has played an important role in passive optical networks (like EPON, GPON, BPON, FTTX, FTTH, etc.) by allowing a single PON Interface to be shared among many subscribers.

Package Style
Steel Tube
Rack Mount
ABS Module
ABS Module
Configuration Type
1x32
1x32
1x32
1x32
Fiber Grade
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Connector Type
SC/APC
SC/APC
SC/APC
Fiber Type
Ribbon Fiber
Bunch
Bunch
Bunch
Input/Output Fiber Diameter
250μm
2.0mm
900μm
Input/Output Fiber Length
1.5m
1.5m
1.5m
Insertion Loss
≤16.8dB
≤17.0dB
≤17.0dB
≤17.0dB
Return Loss
≥55dB
≥55dB
≥55dB
≥55dB
Polarization Dependent Loss(PDL)
≤0.3dB
≤0.3dB
≤0.3dB
≤0.3dB
Loss Uniformity
≤1.5dB
≤1.5dB
≤1.5dB
≤1.5dB
Dimensions (HxWxD)
0.16"x1.97"x0.28"
(4x50x7mm)
1.73"x19.00"x9.84"
(44x482.6x250mm)
0.71"x4.72"x3.15"
(18x120x80mm)
0.71"x4.72"x3.15"
(18x120x80mm)
Installation
Small spaces in fiber splice closures, joint boxes, etc.
Network cabinets, wall-mounted boxes, etc.
Racks, network cabinets, wall-mounted boxes, fiber distribution box, etc.
Racks, network cabinets, wall-mounted boxes, fiber distribution box, etc.
Specifications

1× 32 Bare Fiber PLC Splitter, Singlemode, 250μm Fiber, No Connector

Planar lightwave circuit (PLC) splitter is a type of optical power management device that is fabricated using silica optical waveguide technology to distribute optical signals from Central Office (CO) to multiple premise locations.

Bare fiber splitter is a kind of ODN product suitable for PON networks that can be installed in the pigtail cassette, test instrument and WDM system, which minimizes the space occupation. It is relatively fragile on fiber protection and need a complete protection design on carrying box body and device.

Specifications
Package Style
Steel Tube, Bare Fiber
Configuration Type
1x 32
Fiber Grade
G.657A1
Fiber Mode
Singlemode
Connector Type
None
Split Ratio
50/50
Fiber Type
Ribbon Fiber
Steel Tube Dimensions (HxWxD)
0.16"x1.97"x0.28" (4x50x7mm)
Input/Output Fiber Diameter
250μm
Input/Output Fiber Length
1.5m
Insertion Loss
≤ 16.6dB
Return Loss
≥ 55dB
Loss Uniformity
≤ 1.5dB
Directivity
≥ 55dB
Polarization Dependent Loss
≤ 0.3dB
Temperature Dependent Loss
≤ 0.5dB
Wavelength Dependent Loss
≤ 0.5dB
Operating Bandwidth
1260~1650nm
Operating Temperature
-40 to 85°C (-40 to 185°F)
Storage Temperature
-40 to 85°C (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Premium Fiber Splitter Guarantees Stable Transmission

With compact structure and bending insensitive cables, the blockless splitter takes less distortion during use, which ensures reliable optical transmission.

Uniform Distribution of Optical Signal

PLC splitters enable the transmission power at each splitter output port to be the same, which simplifies the network design and reduces the costs.

Widely Used in FTTX Projects and Data Communication Centers

Optical splitter has played an important role in passive optical networks (like EPON, GPON, BPON, FTTX, FTTH, etc.) by allowing a single PON Interface to be shared among many subscribers.

Package Style
Steel Tube
Rack Mount
ABS Module
ABS Module
Configuration Type
1x32
1x32
1x32
1x32
Fiber Grade
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Connector Type
SC/APC
SC/APC
SC/APC
Fiber Type
Ribbon Fiber
Bunch
Bunch
Bunch
Input/Output Fiber Diameter
250μm
2.0mm
900μm
Input/Output Fiber Length
1.5m
1.5m
1.5m
Insertion Loss
≤16.8dB
≤17.0dB
≤17.0dB
≤17.0dB
Return Loss
≥55dB
≥55dB
≥55dB
≥55dB
Polarization Dependent Loss(PDL)
≤0.3dB
≤0.3dB
≤0.3dB
≤0.3dB
Loss Uniformity
≤1.5dB
≤1.5dB
≤1.5dB
≤1.5dB
Dimensions (HxWxD)
0.16"x1.97"x0.28"
(4x50x7mm)
1.73"x19.00"x9.84"
(44x482.6x250mm)
0.71"x4.72"x3.15"
(18x120x80mm)
0.71"x4.72"x3.15"
(18x120x80mm)
Installation
Small spaces in fiber splice closures, joint boxes, etc.
Network cabinets, wall-mounted boxes, etc.
Racks, network cabinets, wall-mounted boxes, fiber distribution box, etc.
Racks, network cabinets, wall-mounted boxes, fiber distribution box, etc.

Questions & Answers

Customer Reviews

Resources

15,00 € (Excl. VAT)

17,85 € (Incl. VAT)

24 In DE Warehouse
344 In Global Warehouse