FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FOFI-201.
This picture is about FOFI-201.
This picture is about FOFI-201.
This picture is about FOFI-201.
This picture is about FOFI-201.
This picture is about FOFI-201.
This picture is about FOFI-201.
This picture is about FOFI-201.
This picture is about FOFI-201.
This picture is about FOFI-201.
This picture is about FOFI-201.
This picture is about FOFI-201.
This picture is about FOFI-201.
This picture is about FOFI-201.
This picture is about FOFI-201.
This picture is about FOFI-201.

Single Mode Optical Fiber Identifier FOFI-201

Hot #11188
Hot #11188

900-1700nm SMF 0.9, 0.25, 2.0, 3.0 mm Fiber

299,00 € (Excl. VAT)
FS P/N: FOFI-201
355,81 € (Incl. VAT)
FS P/N: FOFI-201
1K Sold
4 Reviews
4 Questions
6 In Global Warehouse, Get It By May 14, 2024
20 Back in stock, Recently Get It By Jul 10, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

FOFI-201 Single Mode Optical Fiber Identifier without Visual Fault Locator

The FOFI-201 is a kind of high quality optical fiber identifier which can indicate the signal direction in fiber without disrupting traffic, and it is suitable for fiber with diameter of 0.25mm/0.9mm/2.0mm/3.0mm, and no need to replace the clamp block, more convenient than others.

Specifications
Visual Fault Locator
0mW
Wavelength Range
800 to 1700nm (SM)
Recognizable signal type
CW, 2kHz, 1kHz, 270Hz +/- 10%
Detector Type
InGAAs 2pcs
Fiber Type
0.9, 0.25, 2.0, 3.0 mm fiber
Sensitivity
10dB to -20dBm(1310nm), 10dB to -30dBm(1550nm)
LED Indicator
2kHz/1kHz/270Hz
Storage Temperature
-20 ~ +60 °C, < 90%RH
Operating Temperature
-10 ~ +50 °C, < 90%RH
Weight
About 250g
Power Supply
2x AA Batteries (Not included)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Optical Fiber Identifier FOFI-201

Support to detect optical signals without disrupting traffic

No need to replace the clamp block, more convenient than others

One-year warranty and recommended calibration interval

Fiber Test Slot

Suitable for 0.25, 0.9, 2.0, 3.0mm fiber

Identify the Test Trigger

Open it,then you can start your test

Battery Card Slot

Powered by 2 units of 1.5V AA alkaline batteries

Product Details
Standard Package
On the Importance of Application

Fiber Optic Identifier is an essential tool for fiber maintenance during maintenance, installation, cabling and recovery. It is used for non-destructive fiber identification, the fixed audio signal 270Hz,1KHz and 2KHz used to find the specific fiber quickly when there are so many fibers in data center.

Specifications

FOFI-201 Single Mode Optical Fiber Identifier without Visual Fault Locator

The FOFI-201 is a kind of high quality optical fiber identifier which can indicate the signal direction in fiber without disrupting traffic, and it is suitable for fiber with diameter of 0.25mm/0.9mm/2.0mm/3.0mm, and no need to replace the clamp block, more convenient than others.

Specifications
Visual Fault Locator
0mW
Wavelength Range
800 to 1700nm (SM)
Recognizable signal type
CW, 2kHz, 1kHz, 270Hz +/- 10%
Detector Type
InGAAs 2pcs
Fiber Type
0.9, 0.25, 2.0, 3.0 mm fiber
Sensitivity
10dB to -20dBm(1310nm), 10dB to -30dBm(1550nm)
LED Indicator
2kHz/1kHz/270Hz
Storage Temperature
-20 ~ +60 °C, < 90%RH
Operating Temperature
-10 ~ +50 °C, < 90%RH
Weight
About 250g
Power Supply
2x AA Batteries (Not included)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Optical Fiber Identifier FOFI-201

Support to detect optical signals without disrupting traffic

No need to replace the clamp block, more convenient than others

One-year warranty and recommended calibration interval

Fiber Test Slot

Suitable for 0.25, 0.9, 2.0, 3.0mm fiber

Identify the Test Trigger

Open it,then you can start your test

Battery Card Slot

Powered by 2 units of 1.5V AA alkaline batteries

Product Details
Standard Package
On the Importance of Application

Fiber Optic Identifier is an essential tool for fiber maintenance during maintenance, installation, cabling and recovery. It is used for non-destructive fiber identification, the fixed audio signal 270Hz,1KHz and 2KHz used to find the specific fiber quickly when there are so many fibers in data center.

Questions & Answers

Customer Reviews

Resources

299,00 € (Excl. VAT)

355,81 € (Incl. VAT)

6 In Global Warehouse