The Armored industrial cable features strong tensile strength, strong pressure and rodents resistance, and good flexibility characteristics. Besides, it is bending resistant, oil-resistant, and wear-resistant, which has 3-5 years of service life under long-term outdoor exposure or rain. Therefore, the Armored industrial cable is ideal for indoor and outdoor applications, such as connecting the networks of two buildings through the use of an underground conduit or direct buried.
Click to open expanded view
10m (33ft) LC UPC to LC UPC Duplex OS2 Single Mode Industrial Armored TPU Fiber Optic Patch Cable
LC UPC Duplex Single Mode Harsh Environment Armored Industrial Fiber Optic Patch Cable
Quality Testing Program
Quality Testing Program
Features
Connecting the networks of two buildings through an underground conduit or direct burial.
20/10D Min. Bend Radius
The G.657.A2 fiber allows tighter cable bends for routing.
200-600N Tensile Strength
The pull-resistant cable prolongs the service life.
3000N Crush Strength
Great pressure resistance avoids destruction by external forces.
Fiber Count | Duplex / 2 Fibers | Duplex / 2 Fibers | Uniboot / 2 Fibers | Duplex / 2 Fibers | Duplex / 2 Fibers | Duplex / 2 Fibers |
Fiber Grade | G.657.A2 | Corning G.657.A1 | Corning G.657.A1 | G.657.A1 | G.657.A1 | Corning G.657.A1 |
Jacket | TPU | PVC | PVC | PVC | PVC | LSZH |
Cable Diameter | 4.0mm | 2.0mm | 2.0mm | 2.0mm | 3.0mm | 7.0/2.0mm (Outer/Inner) |
Insertion Loss | ≤0.3dB | ≤0.12dB | ≤0.2dB | ≤0.3dB | ≤0.3dB | ≤0.3dB |
Min. Bend Radius (Fiber Cable) | 20/10D (Dynamic/Static) | 10/5D (Dynamic/Static) | 10/5D (Dynamic/Static) | 10/5D (Dynamic/Static) | 10/5D (Dynamic/Static) | 20/10D (Dynamic/Static) |
Operating Temperature | -40 to 80°C (-40 to 176℉) | -20 to 70°C (-4 to 158℉) | -20 to 70°C (-4 to 158℉) | -20 to 70°C (-4 to 158℉) | -25 to 70°C (-13 to 158℉) | -20 to 70°C (-4 to 158℉) |
Application | Outdoor, Harsh Environment | Indoor, High Bandwith and Low-Loss Connections | Indoor, High Density Cabling | Indoor, General Building | Indoor, Hazardous Areas | Outdoor, Heavy Industrial |
LC UPC Duplex Single Mode Harsh Environment Armored Industrial Fiber Optic Patch Cable
The Armored industrial cable features strong tensile strength, strong pressure and rodents resistance, and good flexibility characteristics. Besides, it is bending resistant, oil-resistant, and wear-resistant, which has 3-5 years of service life under long-term outdoor exposure or rain. Therefore, the Armored industrial cable is ideal for indoor and outdoor applications, such as connecting the networks of two buildings through the use of an underground conduit or direct buried.
Quality Testing Program
Quality Testing Program
Connecting the networks of two buildings through an underground conduit or direct burial.
20/10D Min. Bend Radius
The G.657.A2 fiber allows tighter cable bends for routing.
200-600N Tensile Strength
The pull-resistant cable prolongs the service life.
3000N Crush Strength
Great pressure resistance avoids destruction by external forces.
Fiber Count | Duplex / 2 Fibers | Duplex / 2 Fibers | Uniboot / 2 Fibers | Duplex / 2 Fibers | Duplex / 2 Fibers | Duplex / 2 Fibers |
Fiber Grade | G.657.A2 | Corning G.657.A1 | Corning G.657.A1 | G.657.A1 | G.657.A1 | Corning G.657.A1 |
Jacket | TPU | PVC | PVC | PVC | PVC | LSZH |
Cable Diameter | 4.0mm | 2.0mm | 2.0mm | 2.0mm | 3.0mm | 7.0/2.0mm (Outer/Inner) |
Insertion Loss | ≤0.3dB | ≤0.12dB | ≤0.2dB | ≤0.3dB | ≤0.3dB | ≤0.3dB |
Min. Bend Radius (Fiber Cable) | 20/10D (Dynamic/Static) | 10/5D (Dynamic/Static) | 10/5D (Dynamic/Static) | 10/5D (Dynamic/Static) | 10/5D (Dynamic/Static) | 20/10D (Dynamic/Static) |
Operating Temperature | -40 to 80°C (-40 to 176℉) | -20 to 70°C (-4 to 158℉) | -20 to 70°C (-4 to 158℉) | -20 to 70°C (-4 to 158℉) | -25 to 70°C (-13 to 158℉) | -20 to 70°C (-4 to 158℉) |
Application | Outdoor, Harsh Environment | Indoor, High Bandwith and Low-Loss Connections | Indoor, High Density Cabling | Indoor, General Building | Indoor, Hazardous Areas | Outdoor, Heavy Industrial |
Questions & Answers
Customer Reviews
Resources
34,00 € (Excl. VAT)
40,46 € (Incl. VAT)