Click to open expanded view
Brocade XBR-000238 Compatible SFP28 32G Fibre Channel 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module
#104313
#104313
509,00 € (Excl. VAT)
FS P/N: SFP28-32GLR-31605,71 € (Incl. VAT)
FS P/N: SFP28-32GLR-31
490 Sold
2 Reviews
3 Questions
Transceiver Models:
6 In DE Warehouse, Get It By Apr 29, 2024
9 In Global Warehouse, Get It By May 14, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Q&A
Reviews
Resources
Brocade XBR-000238 Compatible 32G Fibre Channel SFP28 Transceiver Module (SMF, 1310nm, 10km, LC, DOM)
Specifications
Brocade Compatible
XBR-000238
Vendor Name
FS.COM
Form Factor
SFP28
Max Data Rate
28.05Gbps
Wavelength
1310nm
Max Cable Distance
10km
Connector
LC duplex
Optical Components
1310nm DFB
Media
SMF
DOM Support
Yes
TX Power
-7~2dBm
Receiver Sensitivity
<-11.6dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Specifications
Brocade XBR-000238 Compatible 32G Fibre Channel SFP28 Transceiver Module (SMF, 1310nm, 10km, LC, DOM)
Specifications
Brocade Compatible
XBR-000238
Vendor Name
FS.COM
Form Factor
SFP28
Max Data Rate
28.05Gbps
Wavelength
1310nm
Max Cable Distance
10km
Connector
LC duplex
Optical Components
1310nm DFB
Media
SMF
DOM Support
Yes
TX Power
-7~2dBm
Receiver Sensitivity
<-11.6dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Customer Reviews
Resources
509,00 € (Excl. VAT)
605,71 € (Incl. VAT)
6 In DE Warehouse
9 In Global Warehouse