FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about CWDM-SFP25G-40S.
This picture is about CWDM-SFP25G-40S.
This picture is about CWDM-SFP25G-40S.
This picture is about CWDM-SFP25G-40S.
This picture is about CWDM-SFP25G-40S.
This picture is about CWDM-SFP25G-40S.
This picture is about CWDM-SFP25G-40S.
This picture is about CWDM-SFP25G-40S.
This picture is about CWDM-SFP25G-40S.
This picture is about CWDM-SFP25G-40S.

Cisco CWDM-SFP25G-1310-30 Compatible SFP28 25G CWDM 1310nm 30km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission

Hot #100114
Hot #100114

Macom EML BOX ≤1.5W ITU Duplex LC

379,00 € (Excl. VAT)
FS P/N: CWDM-SFP25G-40S
451,01 € (Incl. VAT)
FS P/N: CWDM-SFP25G-40S
59 Sold
36 Reviews
2 Questions
Pre-order, Ship by Jul 2, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Cisco CWDM-SFP25G-1310-30 Compatible 25G CWDM SFP28 DOM Optical Transceiver Module for Data Center and Telecom (SMF, 1310nm, 30km,LC, DOM)

This Cisco CWDM-SFP25G-1310-30 Compatible SFP28 transceiver provides 25GBase-CWDM throughput up to 30km over single mode fiber (SMF) using a wavelength of 1310nm via an LC duplex connector. It provides 25GBASE Ethernet connectivity option for 25G Ethernet, telecom and data center. It is fully compliant with the SFP28 MSA, CPRI and eCPRI standard.It uses high-performance Sifo APD devices, ensuring stable performance and reliable quality.

Specifications
Cisco Compatible
CWDM-SFP25G-1310-30
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
25.78Gbps
Wavelength
1310nm
Max Cable Distance
30km
Connector
Duplex LC
Media
SMF
Transmitter Type
DML CWDM
Receiver Type
APD
TX Power
0~6dBm
Receiver Sensitivity
<-19dBm
Power Consumption
1.5W
Extinction Ratio
4dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR
TX and RX
Powerbudget
19dB
FEC Function
Supported
Protocols
MSA Compliant, CPRI, eCPRI
Notice: When the long reach transceiver is used in short distance transmission, please match it with the appropriate attenuator according to the table.
Distance
≤ 30km
Attenuator

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Features

Leading Performance and Quality for 25G
Built-in Macom Drive Chip, the SFP28 transceiver offers high-speed, and low-power in 25G links.
Macom Drive Chip
Stable Transmission
≤1.3W
Low Power Consumption
CWDM DFB Laser
Ensure Performance
High Capacity CWDM Transmission

CWDM modules, along with MUX/DEMUX devices, improve fiber optic network capacity and efficiency, enabling flexible wavelength adjustment and simplify network architecture.

Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network

Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.

Specifications

Cisco CWDM-SFP25G-1310-30 Compatible 25G CWDM SFP28 DOM Optical Transceiver Module for Data Center and Telecom (SMF, 1310nm, 30km,LC, DOM)

This Cisco CWDM-SFP25G-1310-30 Compatible SFP28 transceiver provides 25GBase-CWDM throughput up to 30km over single mode fiber (SMF) using a wavelength of 1310nm via an LC duplex connector. It provides 25GBASE Ethernet connectivity option for 25G Ethernet, telecom and data center. It is fully compliant with the SFP28 MSA, CPRI and eCPRI standard.It uses high-performance Sifo APD devices, ensuring stable performance and reliable quality.

Specifications
Cisco Compatible
CWDM-SFP25G-1310-30
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
25.78Gbps
Wavelength
1310nm
Max Cable Distance
30km
Connector
Duplex LC
Media
SMF
Transmitter Type
DML CWDM
Receiver Type
APD
TX Power
0~6dBm
Receiver Sensitivity
<-19dBm
Power Consumption
1.5W
Extinction Ratio
4dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR
TX and RX
Powerbudget
19dB
FEC Function
Supported
Protocols
MSA Compliant, CPRI, eCPRI
Notice: When the long reach transceiver is used in short distance transmission, please match it with the appropriate attenuator according to the table.
Distance
≤ 30km
Attenuator

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Leading Performance and Quality for 25G
Built-in Macom Drive Chip, the SFP28 transceiver offers high-speed, and low-power in 25G links.
Macom Drive Chip
Stable Transmission
≤1.3W
Low Power Consumption
CWDM DFB Laser
Ensure Performance
High Capacity CWDM Transmission

CWDM modules, along with MUX/DEMUX devices, improve fiber optic network capacity and efficiency, enabling flexible wavelength adjustment and simplify network architecture.

Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network

Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.

Questions & Answers

Customer Reviews

Resources

379,00 € (Excl. VAT)

451,01 € (Incl. VAT)

Pre-order