The NVIDIA InfiniBand MCP7Y10-N002 is an 2x 400Gb/s twin-port OSFP to two 400Gb/s twin-port QSFP112 Direct Attached Copper cable. The 8-channel Twin port OSFP end uses a finned top form-factor for use in Quantum-2 and Spectrum-4 switch cages. The two 400G ends support 4-channels of 100G-PAM4 (400G) and use a flat top QSFP112 for use in ConnectX-7 adapters and BlueField-3 DPUs using riding heat sinks on the connector cage. This cable is compliant with OSFP MSA, QSFP112 MSA (Multi-Source Agreement) and IEEE 802.3ck standards.
DACs offer the lowest latency, so are widely used in data centers to connect servers and GPU compute systems to the top-of-rack (TOR) switches and link spine-to-super-spine switches inside racks over short cable lengths. DACs are also used to create InfiniBand storage fabrics with hard-disk-drive (HDD) and flash memory subsystems.
Featuring a simple design and minimal components, DAC cables offer the lowest-cost, lowest-latency, and near-zero-power connections for high-speed links. They enhance port bandwidth, density, configurability, and reduce power requirements in supercomputers and hyperscale systems.
Click to open expanded view
2m (7ft) NVIDIA InfiniBand MCP7Y10-N002 Compatible 800G NDR OSFP Finned Top to 2 x 400G QSFP112 Passive Direct Attach Copper Breakout Cable for QM9790/9700 Switches and ConnectX-7 HCA
#213775
#213775
AUD403.70 (Incl. GST)
FS P/N: OSFP-800G-2QPC02FS P/N: OSFP-800G-2QPC02
32 Sold
1 Review
0 Question
Pre-order, Ship by Friday, 19 July 2024
See more Warehouse
Deliver to Sydney, 1001
Free Shipping via DHL Express Worldwide
5-Year Warranty
30-Day Returns
30-Day Exchange
NVIDIA InfiniBand MCP7Y10-N002 Compatible 800G OSFP to 2 x 400G QSFP112 DAC Breakout Cable (2-meter, Passive, OSFP to 2x QSFP112, 28AWG)
Specifications
NVIDIA InfiniBand Compatible
MCP7Y10-N002
Vendor Name
FS
Form Factor
OSFP to 2x QSFP112
Max Data Rate
800Gbps
Media
Copper
Cable Type
Passive Twinax
Cable Length
2m (7ft)
Wire AWG
28AWG
Minimum Bend Radius
40.5mm
Power Consumption
0.1W
Jacket Material
PVC (OFNR)
Temperature Range
0 to 70°C (32 to 158°F)
Protocols
OSFP MSA, QSFP112 MSA, IEEE 802.3ck, CMIS v5.0
Modulation Format
PAM4
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1
0
0
0
0
M***s
United States
12 April 2024
Thank you for reaching out on the status of our orders and your holiday well wishes. FS has provided exactly what I needed in atimely and cost-effective manner. Everything is working perfectly.
Verified Purchase
Helpful 12
Comment 0See all reviews
Resources
Recently Viewed