FS Australia FREE Delivery on Orders over AUD99 (Excl. GST)
Australia / $ AUD
FREE Delivery on Orders over AUD99 (Excl. GST)

Australia

This picture is about XProtect Express+.
This picture is about XProtect Express+.

Milestone XProtect Express+ Device License

#185136
#185136
AUD133.10 (Incl. GST)
FS P/N: XProtect Express+
FS P/N: XProtect Express+
2 Sold
0 Review
1 Question
In Stock, Get it by Thursday, 6 June 2024
Test Support
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

XProtect Express+, Video Management Software for Small Businesses

XProtect Express+ is video management software (VMS) for smaller, single-site companies with a light need for live video monitoring. Supporting up to 48 cameras and the ability to integrate with existing operations, such as access control and people counting, XProtect Express+ is the perfect match for retail shops, parking lots or office buildings.

Note: The licenses are valid only for one year, and an annual subscription fee is required.

Specifications
Type of Deployment
Single Server
System Configuration via MIP SDK and REST API
Support
Maximum Number IP Devices Per Recording Server
48
Support for ONVIF & PSIA Compliant Devices
Support
Number of Recording Servers Per System
1
Device Integration Through Driver Framework
Support
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Reliable: 24/7 Peace of Mind

When you don't have resources looking at the video 24/7, but still need to be notified if anything needs your attention XProtect Express+ is your answer.

Scalable: Software Built for Today and Tomorrow

A simple per-device license model lets you choose the number of device licenses you need today, while giving you the freedom to easily expand with more devices in the future.

Secure: Security You Can Count on

If multiple users need to access the system you can effectively control each user's access permission to protect your system against internal and external security threats.

Customizable: Our Software, Your Solution

With XProtect Express+ you can customize your VMS and use it for more than just security to maximize your investment.

User-friendly: Advanced System, Simple Use

Although simple and intuitive to use, multi-layer maps and alarm management gives you a complete overview of your installation so you are always on top of things.

Specifications

XProtect Express+, Video Management Software for Small Businesses

XProtect Express+ is video management software (VMS) for smaller, single-site companies with a light need for live video monitoring. Supporting up to 48 cameras and the ability to integrate with existing operations, such as access control and people counting, XProtect Express+ is the perfect match for retail shops, parking lots or office buildings.

Note: The licenses are valid only for one year, and an annual subscription fee is required.

Specifications
Type of Deployment
Single Server
System Configuration via MIP SDK and REST API
Support
Maximum Number IP Devices Per Recording Server
48
Support for ONVIF & PSIA Compliant Devices
Support
Number of Recording Servers Per System
1
Device Integration Through Driver Framework
Support
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Reliable: 24/7 Peace of Mind

When you don't have resources looking at the video 24/7, but still need to be notified if anything needs your attention XProtect Express+ is your answer.

Scalable: Software Built for Today and Tomorrow

A simple per-device license model lets you choose the number of device licenses you need today, while giving you the freedom to easily expand with more devices in the future.

Secure: Security You Can Count on

If multiple users need to access the system you can effectively control each user's access permission to protect your system against internal and external security threats.

Customizable: Our Software, Your Solution

With XProtect Express+ you can customize your VMS and use it for more than just security to maximize your investment.

User-friendly: Advanced System, Simple Use

Although simple and intuitive to use, multi-layer maps and alarm management gives you a complete overview of your installation so you are always on top of things.

Questions & Answers

Customer Reviews

Resources

AUD133.10 (Incl. GST)

Pre-order