The Faceplate Frame System is designed to support the distribution of voice, data, and other communication needs to the work area for commercial or residential applications. It includes faceplate frame and faceplate frame keystone insert, which are used together with keystone jack modules to help create a cleaner home environment. Faceplate frame and faceplate frame keystone insert are available in many ports and sizes to fit your needs. These faceplates provide versatility for installations by installing only the required jacks to provide a professional installation environment while keeping wiring organized.
Click to open expanded view
Faceplate Frame Keystone Insert, 6 Ports, White, 4.09'' x 1.40''
#159369
#159369
AUD1.32 (Incl. GST)
FS P/N: N6FSWHFS P/N: N6FSWH
99 Sold
0 Review
2 Questions
2425 in Global Warehouse, Get it by Monday, 10 June 2024
See more Warehouse
Deliver to Sydney, 1001
Free Shipping via DHL Express Worldwide on orders over AUD99.00
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange
Faceplate Frame Keystone Insert, 6 Ports, White, 4.09''x 1.40''
Specifications
Product Type
Faceplate Frame Keystone Insert
Vendor
FS
Total Number of Ports
6
Connector Type
RJ45 Ethernet
Material
ABS
Gang Opening Type
Single Gang
Color
White
Operation Temperature
-25 to 70°C (-13 to 158°F)
Shipping Weight (kg)
0.013
Dimensions (HxW)
4.09''x1.40''(104x35.6mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Multiple Size Options
The faceplate frame keystone inserts are available in 1, 2, 3, 4 and 6 port versions to fit your needs.
ABS thermoplastic
Resist heavy impacts and high temperatures
Ports Options
Provide 1, 2, 3, 4 and 6 port versions
Installation
Ease of use with minimum tools
Ideal for Residential and Commercial Applications
Hide the cables behind the wall with this cable outlet cover for a seamless, modern look. It is ideal for decorating your room, hallway, office or party and commercial.
Operating Instructions
Prepare the required materials
Insert the ethernet cable
Fix the insert to the back box
Snap-on faceplate frame
Terminate cable onto wall sockets, installation completed
Questions & Answers
Ask a question
All (2)Application (2)
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed