Australia
FREE Delivery on Orders over AUD99 (Inc. GST)
10/25G DAC/AOC
9 Results
Sort by:
Sort by: Popularity
10G SFP+ Passive Direct Attach Copper Cable, 1m (3ft)
Hot
0.5m (2ft)1.5m (5ft)2m (7ft)2.5m (8ft)3m (10ft)4m (13ft)5m (16ft)6m (20ft)7m (23ft)+NaN

10G SFP+ Passive Direct Attach Copper Cable, 1m (3ft)

≤0.1W | 23mm | 30AWG | Twinax
AUD17.00
25G SFP28 Passive Direct Attach Copper Cable, 1m (3ft)
Hot
1.5m (5ft)2m (7ft)2.5m (8ft)3m (10ft)4m (13ft)5m (16ft)+NaN

25G SFP28 Passive Direct Attach Copper Cable, 1m (3ft)

≤0.5W | 25mm | 30AWG | Twinax
AUD40.00
10G SFP+ Active Optical Cable, 1m (3ft)
Hot
2m (7ft)2.5m (8ft)3m (10ft)3.5m (11ft)5m (16ft)7m (23ft)7.62m (23ft)10m (33ft)15m (49ft)20m (66ft)25m (82ft)30m (98ft)+NaN

10G SFP+ Active Optical Cable, 1m (3ft)

≤1W | 7.5mm | Fiber
AUD40.00
25G SFP28 Active Optical Cable, 1m (3ft)
Hot
2m (7ft)3m (10ft)4m (13ft)5m (16ft)7m (23ft)10m (33ft)15m (49ft)20m (66ft)25m (82ft)30m (98ft)+NaN

25G SFP28 Active Optical Cable, 1m (3ft)

≤0.8W | 30mm | Fiber
AUD80.00
10G SFP+ Active Direct Attach Copper Cable, 1m (3ft)
3m (10ft)5m (16ft)7m (23ft)10m (33ft)+NaN

10G SFP+ Active Direct Attach Copper Cable, 1m (3ft)

≤0.1W | 23mm | 30AWG | Twinax
AUD71.00
25G SFP28 Active Direct Attach Copper  Cable, 1m (3ft)
2m (7ft)3m (10ft)4m (13ft)5m (16ft)6m (20ft)7m (23ft)8m (26ft)9m (29ft)+NaN

25G SFP28 Active Direct Attach Copper Cable, 1m (3ft)

≤0.5W | 22.5mm | 30AWG | Twinax
AUD49.00
10G SFP+ Active Optical Cable (Industrial), 1m (3ft)
2m (7ft)3m (10ft)5m (16ft)7m (23ft)10m (33ft) 15m (49ft) 20m (66ft)25m (82ft)30m (98ft)50m (164ft)70m (230ft)+NaN

10G SFP+ Active Optical Cable (Industrial), 1m (3ft)

≤ 1W | 30mm | Industrial | Fiber
AUD90.00
25G SFP28 Active Optical Cable (Industrial), 1m (3ft)
2m (7ft)3m (10ft)5m (16ft)7m (23ft)10m (33ft)15m (49ft)20m (66ft)25m (82ft)30m (98ft)50m (164ft)70m (230ft)+NaN

25G SFP28 Active Optical Cable (Industrial), 1m (3ft)

< 1W | 30mm | Industrial | Fiber
AUD156.00
10/25G DAC/AOC
Data Rate
Cable Type
Form Factor
Filter
9 Results
Sort by:
Sort by: Popularity