FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S3200-8MG4S-U.
01:16
This picture is about S3200-8MG4S-U.
This picture is about S3200-8MG4S-U.
This picture is about S3200-8MG4S-U.
This picture is about S3200-8MG4S-U.
This picture is about S3200-8MG4S-U.
This picture is about S3200-8MG4S-U.
This picture is about S3200-8MG4S-U.
This picture is about S3200-8MG4S-U.
This picture is about S3200-8MG4S-U.
This picture is about S3200-8MG4S-U.
This picture is about S3200-8MG4S-U.
This picture is about S3200-8MG4S-U.
This picture is about S3200-8MG4S-U.

S3200-8MG4S-U, 8-Port Ethernet L2+ Managed PoE++ Switch, 8 x 100M/1000M/2.5G Multi-Gigabit RJ45, with 4 x 10Gb SFP+ Uplinks

#157457
#157457

Realtek 250W LACP

469,00 € (Excl. VAT)
FS P/N: S3200-8MG4S-U
558,11 € (Incl. VAT)
FS P/N: S3200-8MG4S-U
639 Sold
7 Reviews
21 Questions
41 in DE Warehouse, Get it by 23 May, 2024
11 in Global Warehouse, Get it by 31 May, 2024
6 in Transit, Get it by 17 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
3-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

S3200-8MG4S-U, 8-Port Ethernet L2+ Managed PoE++ Switch, 8x 100M/1000M/2.5G Multi-Gigabit RJ45, with 4x 10Gb SFP+ Uplinks

S3200-8MG4S-U 8-port managed PoE++ switch is equipped with 8x 100/1000/2.5GBASE-T ports, 4x 10Gb SFP+ uplinks. 8x RJ45 ports support both IEEE 802.3af/at/bt (≤45W per port) for powering attached IP phones, wireless access points, or other standards-compliant PoE, PoE+ and PoE++ end network devices. In addition, the 4x 10G SFP+ ports, can provide high-speed uplink and server/storage/high-performance workstation connectivity. Built from the ground up with the combination of advanced hardware and software, the switch provides a Layer 2+ routing solution for next-generation HOME/SMB/Enterprise/Wi-Fi 6 AX Access/high-speed NAS networks.

Specifications
Ports
8x 100/1000M/2.5GBASE-T
4x 10Gb SFP+
PoE Standard
IEEE 802.3af/at/bt (Power Limits≤45W)
Switching Capacity
120 Gbps
Input Range
100-240VAC
Forwarding Rate
89.28 Mpps
Max. Power Consumption
24W (280W with PoE)
DRAM
4GB
Number of VLANs
4K
Jumbo Frame
12K
MAC Address
32K
Flash Memory
128MB
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Airflow
Left-to-Right
Operating Humidity
10% to 90% (Non-condensing) 
Operating Temperature
-10 to 50°C (14 to 122°F)
Product Material
Metal
Mounting Methods
Rackmount
Dimensions (HxWxD)
1.71''x12.6''x8.15''(43.6x320x207mm)
PoE Budget
250W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

10G Network Solutions for Medium and Large Campus
See more
10G Network Solutions for Medium and Large Campus
View products
Wireless Solution
View products
Medium and Large Campus Surveillance Solution
View products
10G Interconnect
View products

Features

Gigabit Port Configuration
8× PoE++ 100/1000/2.5G Mbps RJ45 ports provide up to 45W per port and total PoE power budget of 250W, together with4 x 10Gb SFP+ slots for high-speed optical connections.
120 Gbps
Switching Capacity
IEEE 802.3af/at/bt
PoE Standard
250W
Power Budget
PoE++ Power Ports Simplify Network Infrastructure
The maximum 30W PoE output easily meets the power demand of different devices, provides high-power power for PDs, and simplifies your network infrastructure and cabling.
30W PoE+ Single Port
8x PoE++ Full Power
Up to 45W of Power
Comprehensive Security Policy Protects from Network Threats

With network-level security and stability capabilities like SSH, ACL, AAA, etc., it defends against network threats for enterprises, campus and financial industry.

Support IPv4/IPv6 Dual-Stack to Run IPv4 and IPv6 in Parallel

Dual-stack allows the current hybrid environment encompassing both IPv4 and IPv6, as well as the future migration to IPv6.

QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss,
latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
RJ45 RJ45 Ports
8x 100/1000M/2.5GBASE-T
8x 100/100MBASE-T
8x 100/1000BASE-T
16x 100/1000BASE-T
24x 100/1000BASE-T
Fiber Ports
4x 10Gb SFP+
2x 1G SFP
2x 1G SFP
4x 1G SFP (2 Combo)
4x 1G SFP (4 Combo)
PoE Ports
8x PoE++
8x PoE+
8x PoE+
16x PoE+
24x PoE+
PoE Budget
250W
130W
240W
250W
370W
Management Layer
L2+
L2+
L2+
L2+
L2+
Power Supply
1 Built-in
1 Built-in
1 Built-in
1 Built-in
1 Built-in
Fan
2 Built-in Fans
Fanless
2 Built-in Fans
2 Built-in Fans
2 Built-in Fans
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing, RIP, OSPF
yesyesyesyesyes
Specifications

S3200-8MG4S-U, 8-Port Ethernet L2+ Managed PoE++ Switch, 8x 100M/1000M/2.5G Multi-Gigabit RJ45, with 4x 10Gb SFP+ Uplinks

S3200-8MG4S-U 8-port managed PoE++ switch is equipped with 8x 100/1000/2.5GBASE-T ports, 4x 10Gb SFP+ uplinks. 8x RJ45 ports support both IEEE 802.3af/at/bt (≤45W per port) for powering attached IP phones, wireless access points, or other standards-compliant PoE, PoE+ and PoE++ end network devices. In addition, the 4x 10G SFP+ ports, can provide high-speed uplink and server/storage/high-performance workstation connectivity. Built from the ground up with the combination of advanced hardware and software, the switch provides a Layer 2+ routing solution for next-generation HOME/SMB/Enterprise/Wi-Fi 6 AX Access/high-speed NAS networks.

Specifications
Ports
8x 100/1000M/2.5GBASE-T
4x 10Gb SFP+
PoE Standard
IEEE 802.3af/at/bt (Power Limits≤45W)
Switching Capacity
120 Gbps
Input Range
100-240VAC
Forwarding Rate
89.28 Mpps
Max. Power Consumption
24W (280W with PoE)
DRAM
4GB
Number of VLANs
4K
Jumbo Frame
12K
MAC Address
32K
Flash Memory
128MB
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Airflow
Left-to-Right
Operating Humidity
10% to 90% (Non-condensing) 
Operating Temperature
-10 to 50°C (14 to 122°F)
Product Material
Metal
Mounting Methods
Rackmount
Dimensions (HxWxD)
1.71''x12.6''x8.15''(43.6x320x207mm)
PoE Budget
250W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
10G Network Solutions for Medium and Large Campus
See more
10G Network Solutions for Medium and Large Campus
View products
Wireless Solution
View products
Medium and Large Campus Surveillance Solution
View products
10G Interconnect
View products
Features
Gigabit Port Configuration
8× PoE++ 100/1000/2.5G Mbps RJ45 ports provide up to 45W per port and total PoE power budget of 250W, together with4 x 10Gb SFP+ slots for high-speed optical connections.
120 Gbps
Switching Capacity
IEEE 802.3af/at/bt
PoE Standard
250W
Power Budget
PoE++ Power Ports Simplify Network Infrastructure
The maximum 30W PoE output easily meets the power demand of different devices, provides high-power power for PDs, and simplifies your network infrastructure and cabling.
30W PoE+ Single Port
8x PoE++ Full Power
Up to 45W of Power
Comprehensive Security Policy Protects from Network Threats

With network-level security and stability capabilities like SSH, ACL, AAA, etc., it defends against network threats for enterprises, campus and financial industry.

Support IPv4/IPv6 Dual-Stack to Run IPv4 and IPv6 in Parallel

Dual-stack allows the current hybrid environment encompassing both IPv4 and IPv6, as well as the future migration to IPv6.

QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss,
latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
RJ45 RJ45 Ports
8x 100/1000M/2.5GBASE-T
8x 100/100MBASE-T
8x 100/1000BASE-T
16x 100/1000BASE-T
24x 100/1000BASE-T
Fiber Ports
4x 10Gb SFP+
2x 1G SFP
2x 1G SFP
4x 1G SFP (2 Combo)
4x 1G SFP (4 Combo)
PoE Ports
8x PoE++
8x PoE+
8x PoE+
16x PoE+
24x PoE+
PoE Budget
250W
130W
240W
250W
370W
Management Layer
L2+
L2+
L2+
L2+
L2+
Power Supply
1 Built-in
1 Built-in
1 Built-in
1 Built-in
1 Built-in
Fan
2 Built-in Fans
Fanless
2 Built-in Fans
2 Built-in Fans
2 Built-in Fans
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing, RIP, OSPF
yesyesyesyesyes

Questions & Answers

Customer Reviews

Resources

469,00 € (Excl. VAT)

558,11 € (Incl. VAT)

41 in DE Warehouse
11 in Global Warehouse