FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S3200-8MG4S Switch Overall Introduction | FS.
01:25
This picture is about .
This picture is about S3200-8MG4S.
This picture is about S3200-8MG4S.
This picture is about .
This picture is about .
This picture is about .
This picture is about S3200-8MG4S Switch Overall Introduction | FS.
This picture is about .
This picture is about S3200-8MG4S.
This picture is about S3200-8MG4S.
This picture is about .
This picture is about .
This picture is about .

S3200-8MG4S, 8-Port Ethernet L2+ Switch, 8 x 100M/1000M/2.5G Multi-Gigabit RJ45, with 4 x 10Gb SFP+ Uplinks

#157434
#157434

Realtek LACP DHCP

419,00 € (Excl. VAT)
FS P/N: S3200-8MG4S
498,61 € (Incl. VAT)
FS P/N: S3200-8MG4S
193 Sold
5 Reviews
4 Questions
5 in Global Warehouse, Get it by 30 May, 2024
9 in Transit, Get it by 10 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
4-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

S3200-8MG4S, 8-Port Ethernet L2+ Switch, 8 x Multi-Gigabit RJ45, with 4 x 10Gb SFP+ Uplinks

The S3200-8MG4S 8-Port Ethernet L2+ Switch has 8x Gigabit RJ45, with 4x 10Gb SFP+ Uplinks. This managed enterprise switch delivers 120 Gbps switching capacity and 89.28 Mpps forwarding rate. It offers powerful ACL, QoS, OSPF, RIP, and DHCP Server functions for superior processing performance and network reliability.

With these features, S3200-8MG4S switch provides cost-effective and flexible Layer 2+ static routing solutions for next generation HOME, SMB, Enterprise, Wi-Fi 6 AX Access, high-speed NAS, and 2.5G LAN networks.

Specifications
Ports
8x 100M/1000M/2.5G BASE-T | 4x 10G SFP+
Switching Capacity
120 Gbps
MAC Address
32K
Forwarding Rate
89.28 Mpps
Input Voltage
100-240Vac, 50/60Hz
Packet Buffer
16MB
Number of VLANs
4K
Flash Memory
128MB
ARP Table
32,000
SDRAM
4GB
Jumbo Frame
12K
Power Supply
1 Built-in
Mounting Methods
Rackmount
Fan Number
2 Built-in
IPv4 Routes
12K
Dimensions (HxWxD)
1.71''x12.5''x8.15'' (43.6x320×207mm)
IPv6 Routes
12K
Rack Space
1U
Airflow
Left-to-Right
Max. Power Consumption
35W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Retail Networking Solution
Retail Networking Solution
View products
10G Interconnect
View products

Features

Multi-Gigabit RJ45 and 10G SFP+ Ports for Diverse Network Needs
The 8-port switch allows connecting multiple devices at different bandwidths, offering flexible and budget-friendly storage and networking solutions including Wi-Fi 6, NAS, and 2.5G LAN.
120 Gbps
Switching Capacity
89.28 Mpps
Forwarding Rate
Layer 2+
Layer Type
QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss,
latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
Comprehensive Security Policy Protects from Network Threats

With network-level security and stability capabilities like SSH, ACL, AAA, etc., it defends against network threats for enterprises, campus and financial industry.

Flexible Management Options
Innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs grow.
WEB, CLI
Management
SNMP, Syslog
Monitoring
System Status at a Glance
Visual Interface
products/178952.html
S3950-4T12S-R
RJ45 Ports
8x 100/1000M/2.5G BASE-T
8x 100/1000M/2.5G BASE-T
8x 10/100/1000BASE-T
4x 1000M BASE-T
Fiber Ports
4x 10G SFP+
4x 10G SFP+
2x 1G SFP
12x 10G SFP+
PoE Ports
8x PoE++
Management Layer
L2+
L2+
L2+
L2+
Stacking or MLAG
MLAG
VLAN, QoS, IGMP Snooping, Link Aggregation
yesyesyesyes
Static Routing, RIP, OSPF, IPv6 Support
yesyes
Support RIP, OSPF, IPv6
Support Static Routing, RIP
Power Supply
1 Built-in
1 Built-in
1 Built-in
1 Built-in
Fan Number
2 Built-in Fan
2 Built-in Fan
Fanless
Single Built-in Fan
Specifications

S3200-8MG4S, 8-Port Ethernet L2+ Switch, 8 x Multi-Gigabit RJ45, with 4 x 10Gb SFP+ Uplinks

The S3200-8MG4S 8-Port Ethernet L2+ Switch has 8x Gigabit RJ45, with 4x 10Gb SFP+ Uplinks. This managed enterprise switch delivers 120 Gbps switching capacity and 89.28 Mpps forwarding rate. It offers powerful ACL, QoS, OSPF, RIP, and DHCP Server functions for superior processing performance and network reliability.

With these features, S3200-8MG4S switch provides cost-effective and flexible Layer 2+ static routing solutions for next generation HOME, SMB, Enterprise, Wi-Fi 6 AX Access, high-speed NAS, and 2.5G LAN networks.

Specifications
Ports
8x 100M/1000M/2.5G BASE-T | 4x 10G SFP+
Switching Capacity
120 Gbps
MAC Address
32K
Forwarding Rate
89.28 Mpps
Input Voltage
100-240Vac, 50/60Hz
Packet Buffer
16MB
Number of VLANs
4K
Flash Memory
128MB
ARP Table
32,000
SDRAM
4GB
Jumbo Frame
12K
Power Supply
1 Built-in
Mounting Methods
Rackmount
Fan Number
2 Built-in
IPv4 Routes
12K
Dimensions (HxWxD)
1.71''x12.5''x8.15'' (43.6x320×207mm)
IPv6 Routes
12K
Rack Space
1U
Airflow
Left-to-Right
Max. Power Consumption
35W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Retail Networking Solution
Retail Networking Solution
View products
10G Interconnect
View products
Features
Multi-Gigabit RJ45 and 10G SFP+ Ports for Diverse Network Needs
The 8-port switch allows connecting multiple devices at different bandwidths, offering flexible and budget-friendly storage and networking solutions including Wi-Fi 6, NAS, and 2.5G LAN.
120 Gbps
Switching Capacity
89.28 Mpps
Forwarding Rate
Layer 2+
Layer Type
QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss,
latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
Comprehensive Security Policy Protects from Network Threats

With network-level security and stability capabilities like SSH, ACL, AAA, etc., it defends against network threats for enterprises, campus and financial industry.

Flexible Management Options
Innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs grow.
WEB, CLI
Management
SNMP, Syslog
Monitoring
System Status at a Glance
Visual Interface
products/178952.html
S3950-4T12S-R
RJ45 Ports
8x 100/1000M/2.5G BASE-T
8x 100/1000M/2.5G BASE-T
8x 10/100/1000BASE-T
4x 1000M BASE-T
Fiber Ports
4x 10G SFP+
4x 10G SFP+
2x 1G SFP
12x 10G SFP+
PoE Ports
8x PoE++
Management Layer
L2+
L2+
L2+
L2+
Stacking or MLAG
MLAG
VLAN, QoS, IGMP Snooping, Link Aggregation
yesyesyesyes
Static Routing, RIP, OSPF, IPv6 Support
yesyes
Support RIP, OSPF, IPv6
Support Static Routing, RIP
Power Supply
1 Built-in
1 Built-in
1 Built-in
1 Built-in
Fan Number
2 Built-in Fan
2 Built-in Fan
Fanless
Single Built-in Fan

Questions & Answers

Customer Reviews

Resources

419,00 € (Excl. VAT)

498,61 € (Incl. VAT)

5 in Global Warehouse