FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S3150-8T2F Switch Overall Introduction | FS.
01:06
This picture is about .
This picture is about 163157.
This picture is about .
This picture is about .
This picture is about .
This picture is about S3150-8T2F Switch Overall Introduction | FS.
This picture is about .
This picture is about 163157.
This picture is about .
This picture is about .
This picture is about .

S3150-8T2F, 8-Port Gigabit Ethernet L2+ Switch, 8 x Gigabit RJ45, with 2 x 1Gb SFP, Fanless

#163157
#163157

Realtek Voice VLAN LACP

117,81 € (Incl. VAT)
FS P/N: S3150-8T2F
986 Sold
10 Reviews
14 Questions
47 in DE Warehouse, Get it by 24 May, 2024
34 in Global Warehouse, Get it by 31 May, 2024
40 in Transit, Get it by 11 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
4-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

S3150-8T2F, 8-Port Gigabit Ethernet L2+ Switch, 8 x Gigabit RJ45, with 2 x 1Gb SFP, Fanless

The S3150-8T2F 8-Port Ethernet L2+ Switch, boasting 8x Gigabit RJ45 and 2x 1Gb SFP Uplinks, comes with an impressive 20 Gbps switching capacity and a 15 Mpps forwarding rate. Enhanced with full VLAN support for traffic segmentation, this managed enterprise switch offers robust network partitioning capabilities, crucial for improving performance and security. Based on the high-performance hardware and FSOS platform, it facilitates essential functions such as ACL, QinQ, and QoS. Its accessibility, simplified management, and flexible installation make it an ideal fit for the complexities of carrier's IP MAN and enterprise networks.

Specifications
Ports
8x 10/100/1000BASE-T RJ45 | 2x 1G SFP
MAC Address
8K
Switching Capacity
20 Gbps
Packet Buffer
0.5MB
Forwarding Rate
15 Mpps
Jumbo Frame
9K
RAM
128MB
Total SVI
10
Flash Memory
16MB
Input Range
100-240VAC, 50-60Hz
Max./Min. Latency
20μs/18.14μs
Operating Temperature
0 to 50ºC (32 to 122°F)
Rack Space
1U
Mounting Methods
Rackmount
Dimensions (HxWxD)
1.73''x11.02''x7.08'' (44x280x180mm)
Max. Power Consumption
8.6W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Simplified Office Networking Solution
Retail Networking Solution
Simplified Office Networking Solution
View products
Retail Networking Solution
View products

Features

Gigabit Port Configuration
S3150-8T2F switch is a Layer 2+ Gigabit switch with fixed 1G RJ45 ports and 1G SFP fiber ports for uplinks.
20 Gbps
Switching Capacity
15 Mpps
Forwarding Rate
L2+
Layer Type
Fanless, Noiseless Design

Extend your network without disrupting your quiet office environment.

Voice VLAN Gives Priority to Guaranteeing VoIP Quality

Voice VLAN improves voice traffic transmission priority and guarantees voice quality by assigning voice traffic to a dedicated VLAN without competing with other traffic.

DHCP Accelerates Network Deployment

DHCP dynamically allocates IP addresses, simplifies IP address management, it saves more management time and costs and is more secure.

QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss, latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
RJ45 Ports
8x 100/1000BASE-T
8x 100/1000BASE-T
8x 100/1000BASE-T
16x 100/1000BASE-T
Fiber Ports
2x 1G SFP
2x 1G SFP
2x 1G SFP
4x 1G SFP (2 Combo)
PoE Ports
8x PoE+
8x PoE+
16x PoE+
PoE Budget
130W
240W
250W
Management Layer
L2+
L2+
L2+
L2+
Power Supply
1 Built-in
1 Built-in
1 Built-in
1 Built-in
Fan
Fanless
Fanless
2 Built-in Fans
2 Built-in Fans
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing, RIP, OSPF
yesyesyesyes
Specifications

S3150-8T2F, 8-Port Gigabit Ethernet L2+ Switch, 8 x Gigabit RJ45, with 2 x 1Gb SFP, Fanless

The S3150-8T2F 8-Port Ethernet L2+ Switch, boasting 8x Gigabit RJ45 and 2x 1Gb SFP Uplinks, comes with an impressive 20 Gbps switching capacity and a 15 Mpps forwarding rate. Enhanced with full VLAN support for traffic segmentation, this managed enterprise switch offers robust network partitioning capabilities, crucial for improving performance and security. Based on the high-performance hardware and FSOS platform, it facilitates essential functions such as ACL, QinQ, and QoS. Its accessibility, simplified management, and flexible installation make it an ideal fit for the complexities of carrier's IP MAN and enterprise networks.

Specifications
Ports
8x 10/100/1000BASE-T RJ45 | 2x 1G SFP
MAC Address
8K
Switching Capacity
20 Gbps
Packet Buffer
0.5MB
Forwarding Rate
15 Mpps
Jumbo Frame
9K
RAM
128MB
Total SVI
10
Flash Memory
16MB
Input Range
100-240VAC, 50-60Hz
Max./Min. Latency
20μs/18.14μs
Operating Temperature
0 to 50ºC (32 to 122°F)
Rack Space
1U
Mounting Methods
Rackmount
Dimensions (HxWxD)
1.73''x11.02''x7.08'' (44x280x180mm)
Max. Power Consumption
8.6W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Simplified Office Networking Solution
Retail Networking Solution
Simplified Office Networking Solution
View products
Retail Networking Solution
View products
Features
Gigabit Port Configuration
S3150-8T2F switch is a Layer 2+ Gigabit switch with fixed 1G RJ45 ports and 1G SFP fiber ports for uplinks.
20 Gbps
Switching Capacity
15 Mpps
Forwarding Rate
L2+
Layer Type
Fanless, Noiseless Design

Extend your network without disrupting your quiet office environment.

Voice VLAN Gives Priority to Guaranteeing VoIP Quality

Voice VLAN improves voice traffic transmission priority and guarantees voice quality by assigning voice traffic to a dedicated VLAN without competing with other traffic.

DHCP Accelerates Network Deployment

DHCP dynamically allocates IP addresses, simplifies IP address management, it saves more management time and costs and is more secure.

QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss, latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
RJ45 Ports
8x 100/1000BASE-T
8x 100/1000BASE-T
8x 100/1000BASE-T
16x 100/1000BASE-T
Fiber Ports
2x 1G SFP
2x 1G SFP
2x 1G SFP
4x 1G SFP (2 Combo)
PoE Ports
8x PoE+
8x PoE+
16x PoE+
PoE Budget
130W
240W
250W
Management Layer
L2+
L2+
L2+
L2+
Power Supply
1 Built-in
1 Built-in
1 Built-in
1 Built-in
Fan
Fanless
Fanless
2 Built-in Fans
2 Built-in Fans
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing, RIP, OSPF
yesyesyesyes

Questions & Answers

Customer Reviews

Resources

99,00 € (Excl. VAT)

117,81 € (Incl. VAT)

47 in DE Warehouse
34 in Global Warehouse