Adopting a 2 megapixel progressive scan CMOS sensor, the network camera can provide a high-definition professional surveillance and security solution. With the IR and warm light, the camera can also deliver clear video at night. Designed for indoor and outdoor environments, it is IP66 weatherproof, ideal for squares, office buildings, government, industrial parks, etc. It is compatible with ONVIF protocol, enabling interoperability with numerous third-party devices.
Click to open expanded view
IPC204-2M-PD, 2X 2MP Lighthunter Dual-lens PTZ Network Camera With Two-way Audio, IP66 Weatherproof, Smart Motion Detection
#161215
#161215
641,41 € (Incl. VAT)
FS P/N: IPC204-2M-PD
16 Sold
2 Reviews
4 Questions
32 in Global Warehouse, Get it by 28 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
2-Year Warranty
30-Day Returns
30-Day Exchange
IPC204-2M-PD, 2X 2MP Lighthunter Dual-lens PTZ Network Camera With Two-way Audio, IP66 Weatherproof, Smart Motion Detection
Specifications
Case Type
Dome
Image Sensor
1/2.8" Progressive Scan CMOS
Max. Resolution
2 Megapixel
Focal Length
2.8mm, Fixed; 2.8-12mm, Varifocal
Max. Frame
1920x1080 @25fps
Aperture
F1.6
IR Range
Up to 10m (32.8 ft)
Field of View
106.6° ~ 30.6°(H), 56.5° ~ 17.4°(V), 138.6° ~ 37.6°(D)
Min.Illumination
Color:0.002 lux (F1.6, AGC ON)
0 lux with IR/Warm light
0 lux with IR/Warm light
WDR
120dB (Fixed Lens)
Audio
Built-in Microphone & Speaker
Digital Noise Reduction
2D/3D DNR
Video Compression
Ultra 265, H.265, H.264, MJPEG
Operating Temperature
-20 to 60℃(-4 to 140°F)
Power Supply
DC12V, PoE+(IEEE 802.3at)
Operating Humidity
≤95% RH (Non-condensing)
Max. Power Consumption
16W
Ingress Protection
IP66
Interoperability
ONVIF® Profile G, ONVIF® Profile S Specification at onvif.org
Dimensions (ØxH)
Wall Mount: 5.3” x 7.6” x 11.9” (134 x 192 x 302mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
Present Dual View by Bullet & PTZ Dual Channel
This camera integrates a bullet view and a detailed PTZ view to provide a big picture and small details, focusing on details while maintaining a comprehensive view of the surveillance area.
ONVIF Ensures Compatibility
This camera is compatible with devices that support ONVIF, therefore you can easily establish a stable and varied network, with no need to check the long compatibility list.
Questions & Answers
Ask a question
All (4)Application (2)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
A***z
Canada
October 08, 2023
Installed this camera recently and this thing is awesome. The setup was easy and install was a breeze. The top camera has a wide lens thats able to capture the entire parking lot which pairs great with the PTZ on the bottom.
Verified Purchase
Helpful 1
Comment 0T***e
Australia
June 04, 2023
This is an Excellent PTZ and the added 2nd camera makes this a great value!!
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed