FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FS-WMCV-12U.
00:55
This picture is about FS-WMCV-12U.
This picture is about FS-WMCV-12U.
This picture is about FS-WMCV-12U.
This picture is about FS-WMCV-12U.
This picture is about FS-WMCV-12U.
This picture is about FS-WMCV-12U.
This picture is about FS-WMCV-12U.
This picture is about FS-WMCV-12U.
This picture is about FS-WMCV-12U.
This picture is about FS-WMCV-12U.
This picture is about FS-WMCV-12U.

12U GV600-Series 19" 4-Rails Wall Mount Cabinet with Vented Front Door, Hinged Back

#73984
#73984

SPCC 198.4lbs Adjustable Depth

379,00 € (Excl. VAT)
FS P/N: FS-WMCV-12U
451,01 € (Incl. VAT)
FS P/N: FS-WMCV-12U
172 Sold
27 Reviews
11 Questions
3 in DE Warehouse, Get it by 24 May, 2024
12 in Global Warehouse, Get it by 31 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
1.100,00 € via UPS Express Saver®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Hinged Wall Mount Cabinet Hold Up to 198.4Ibs of Limited-access

Hinged wall mount cabinet shall be constructed from heavy-duty steel and capable of managing 12 rack units of active and passive equipment. It is designed to house EIA-standard 19-inch rack equipment in network wiring closets, retail locations, classrooms, back offices and other areas with limited floor space where you need equipment to be secure, organized and out of the way.

Specifications
Rack Capacity
12U
Dimensions (HxWxD)
25"x23.6"x25.6" (637x600x650mm)
Available Min Depth
3'' (76mm)
Available Max Depth
19.3'' (489mm)
Factory Preset Rack Depth
13.46'' (342mm)
Weight Capacity - Stationary
198.4lbs (90kg)
Rack-Mount Width
19'' EIA
Mounting Rails
Square-Punched
Material
SPCC
Color
Black
Grounding Wire
Front and Back Door Frames
Shipment
Fully Assembled
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 1
View products
Scenario 2
View products

Features

Versatile, Space-efficient Wall Mount Cabinet

The cabinet swings away from the wall on a sturdy hinge, allowing easy back-door access to equipment and cabling during installation and maintenance.

Feature-rich Wall Mount Cabinet

Vent allows generous airflow that keeps equipment cool.

Convenient top and bottom ports allow easy cable routing.

Mounting holes and numbered rack make equipment installation easy.

Wall-mounting holes spaced 16 in. apart for standard wall stud placement.

Grounded to the cabinet frame and protect people and devices.

Locks securely to help prevent damage, tampering or theft.

Accessories List

L Type Mounting Bracket x2

Expansion Screw x4

M6 Screw, Nut and Cup Washer x20

Key x2

Fork Wrench x1

Phillips-head Screwdriver x1

Installation Instruction x1

Specifications

Hinged Wall Mount Cabinet Hold Up to 198.4Ibs of Limited-access

Hinged wall mount cabinet shall be constructed from heavy-duty steel and capable of managing 12 rack units of active and passive equipment. It is designed to house EIA-standard 19-inch rack equipment in network wiring closets, retail locations, classrooms, back offices and other areas with limited floor space where you need equipment to be secure, organized and out of the way.

Specifications
Rack Capacity
12U
Dimensions (HxWxD)
25"x23.6"x25.6" (637x600x650mm)
Available Min Depth
3'' (76mm)
Available Max Depth
19.3'' (489mm)
Factory Preset Rack Depth
13.46'' (342mm)
Weight Capacity - Stationary
198.4lbs (90kg)
Rack-Mount Width
19'' EIA
Mounting Rails
Square-Punched
Material
SPCC
Color
Black
Grounding Wire
Front and Back Door Frames
Shipment
Fully Assembled
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
View products
Scenario 2
View products
Features
Versatile, Space-efficient Wall Mount Cabinet

The cabinet swings away from the wall on a sturdy hinge, allowing easy back-door access to equipment and cabling during installation and maintenance.

Feature-rich Wall Mount Cabinet

Vent allows generous airflow that keeps equipment cool.

Convenient top and bottom ports allow easy cable routing.

Mounting holes and numbered rack make equipment installation easy.

Wall-mounting holes spaced 16 in. apart for standard wall stud placement.

Grounded to the cabinet frame and protect people and devices.

Locks securely to help prevent damage, tampering or theft.

Accessories List

L Type Mounting Bracket x2

Expansion Screw x4

M6 Screw, Nut and Cup Washer x20

Key x2

Fork Wrench x1

Phillips-head Screwdriver x1

Installation Instruction x1

Questions & Answers

Customer Reviews

Resources

379,00 € (Excl. VAT)

451,01 € (Incl. VAT)

3 in DE Warehouse
12 in Global Warehouse