FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States (English / $USD)

FREE SHIPPING on Orders Over US$79
This picture is about S5860-24XMG.
This picture is about S5860-24XMG.
This picture is about S5860-24XMG.
This picture is about S5860-24XMG.
This picture is about S5860-24XMG.
This picture is about S5860-24XMG.
This picture is about S5860-24XMG.
This picture is about S5860-24XMG.
This picture is about S5860-24XMG.
This picture is about S5860-24XMG.
This picture is about S5860-24XMG.
This picture is about S5860-24XMG.

S5860-24XMG, 24-Port Ethernet L3 Switch, 24 x 10GBASE-T/Multi-Gigabit Ports, 4 x 10Gb SFP+, with 4 x 25Gb SFP28 Uplinks, Support Stacking, Broadcom Chip

#189432
#189432

Broadcom Stacking Airware Cloud

US$2,499.00
FS P/N: S5860-24XMG
Import Fees Included
FS P/N: S5860-24XMG
14 Sold
3 Reviews
12 Questions
10 Back in stock, Recently Get It By Aug 2, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via UPS Ground®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

24-Port Ethernet L3 Switch, 24 x 10GBASE-T/Multi-Gigabit Ports, 4 x 10Gb SFP+, with 4 x 25Gb SFP28 Uplinks, Support Stacking, Broadcom Chip

S5860-24XMG is FS-developed next-generation multi-GE switch, which features 24x 100M/1000M/2.5G/5G/10GBase-T, 4x 10Gb SFP+ and 4x 25Gb SFP28 Uplinks. This managed enterprise switch adopts cutting-edge Broadcom chips to deliver 760 Gbps switching capacity and 565 Mpps forwarding rate. It is packed with redundant hot-swappable power supplies, 3 hot-swappable smart fans and hardware-level dual-flash chip for superior processing performance and network reliability. FS agile S5860-24XMG managed switch is ideal for large-scale campus network aggregations, small and medium-sized network cores to meet the needs of high-density access and high-performance aggregation.

Specifications
Ports
24x 100M/1000M/2.5G/5G/10GBase-T, 4x 10G SFP+ | 4x 25Gb SFP28
Switch Chip
BCM56170
Switching Capacity
760 Gbps
MAC Address
32K
Forwarding Rate
565 Mpps
Latency
1.28μs
Packet Buffer
4MB
Number of VLANs
4K
Flash Memory
1GB
ARP Table
16,000
SDRAM
2GB
Jumbo Frame
9,216
Power Supply
2 (1+1 Redundancy) Hot-swappable
MTBF
>236,695 Hours
Fan Number
3 (2+1 Redundancy) Hot-swappable
IPv4 Routes
16K
Airflow
Front-to-Back and Left-to-Back
IPv6 Routes
4094
Dimensions (HxWxD)
1.72''x17.4''x16.5'' (43.6x442x420mm)
Battery Type
Li-lon (Lithium-lon)
Please Note: Matching the American standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

10G Network Solutions for Medium and Large Campus
See more
10G Network Solutions for Medium and Large Campus
View products
Enterprise Network Bandwidth Upgrade Solution
View products
Medium and Large Campus Surveillance Solution
View products
Retail Networking Solution
View products
Stack for Redundancy
View products
10G Interconnect
View products

Features

Upgrade Your Network To High Bandwidth And Scalability
Both the aggregation layer and access layer are designed with dual links, which can eliminate bottlenecks and achieve high-speed networks and get reliable performance.
Redundancy Design
Improve Network Stability
10G Uplink
High Bandwidth Meets Diverse Needs
Hierarchical Design
Easy For Future Expansion
Multi-Gigabit Ports Ensure Agile Network Expansion
24x 100M/1G/2.5G/5G/10G auto-sensing ports to meet large wireless bandwidth requirements, and 4x 25Gb SFP28 ports to build long reach networks.

BCM56170
Broadcom Chip
760 Gbps
Switching Capacity
565 Mpps
Forwarding Rate
Select Stacking Ports According to Your Network
All 10G/25G ports can be stacked via transceivers or DAC/AOC cables to increase port density, simplify management, and achieve hot standby redundancy.
2 Units
Virtual Stacking
50ms
Fault Recovery
Single IP
Simplify Management
Dual Redundant Power Supplies and Smart Fans
PSUs can be removed/replaced without shutting down the system, variable-speed fans with front-to-back and left-to-back airflow for superior cooling, noise and power reduction.
QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss, latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
Flexible Management Options
Innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs grow.
Management
WEB, CLI, SSH
Monitoring
SNMP, RMON
Visual interface
System status at a glance
Cloud-based Network
Configuration and debugging online optimized remotely with Airware and Airbox network.
Cloud Operation and Maintenance
24H Network Optimization
Real-time Early Warning
Fault Location
RJ45 Ports
24x 100M/1000M/2.5G/5G/10G
24x 100M/1000M/2.5G/5G/10G
24x 100M/1000M/2.5G/5G
24x 100M/1000M/2.5G/5G
SFP+ Ports
4x 10Gb SFP+
4x 10Gb SFP+
25G Ports
4x 25Gb SFP28
4x 25G SFP28
4x 25G SFP28
40G/100G Ports
2x 100G QSFP28
PoE
PoE++
PoE++
Management Layer
L3
L3
L3
L3
Stacking
yes
yesyes
1+1 Hot-swappable Power Supplies
yesyes
yes
VLAN, QoS, IGMP Snooping, LACP
yesyesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyesyes
Specifications

24-Port Ethernet L3 Switch, 24 x 10GBASE-T/Multi-Gigabit Ports, 4 x 10Gb SFP+, with 4 x 25Gb SFP28 Uplinks, Support Stacking, Broadcom Chip

S5860-24XMG is FS-developed next-generation multi-GE switch, which features 24x 100M/1000M/2.5G/5G/10GBase-T, 4x 10Gb SFP+ and 4x 25Gb SFP28 Uplinks. This managed enterprise switch adopts cutting-edge Broadcom chips to deliver 760 Gbps switching capacity and 565 Mpps forwarding rate. It is packed with redundant hot-swappable power supplies, 3 hot-swappable smart fans and hardware-level dual-flash chip for superior processing performance and network reliability. FS agile S5860-24XMG managed switch is ideal for large-scale campus network aggregations, small and medium-sized network cores to meet the needs of high-density access and high-performance aggregation.

Specifications
Ports
24x 100M/1000M/2.5G/5G/10GBase-T, 4x 10G SFP+ | 4x 25Gb SFP28
Switch Chip
BCM56170
Switching Capacity
760 Gbps
MAC Address
32K
Forwarding Rate
565 Mpps
Latency
1.28μs
Packet Buffer
4MB
Number of VLANs
4K
Flash Memory
1GB
ARP Table
16,000
SDRAM
2GB
Jumbo Frame
9,216
Power Supply
2 (1+1 Redundancy) Hot-swappable
MTBF
>236,695 Hours
Fan Number
3 (2+1 Redundancy) Hot-swappable
IPv4 Routes
16K
Airflow
Front-to-Back and Left-to-Back
IPv6 Routes
4094
Dimensions (HxWxD)
1.72''x17.4''x16.5'' (43.6x442x420mm)
Battery Type
Li-lon (Lithium-lon)
Please Note: Matching the American standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
10G Network Solutions for Medium and Large Campus
See more
10G Network Solutions for Medium and Large Campus
View products
Enterprise Network Bandwidth Upgrade Solution
View products
Medium and Large Campus Surveillance Solution
View products
Retail Networking Solution
View products
Stack for Redundancy
View products
10G Interconnect
View products
Features
Upgrade Your Network To High Bandwidth And Scalability
Both the aggregation layer and access layer are designed with dual links, which can eliminate bottlenecks and achieve high-speed networks and get reliable performance.
Redundancy Design
Improve Network Stability
10G Uplink
High Bandwidth Meets Diverse Needs
Hierarchical Design
Easy For Future Expansion
Multi-Gigabit Ports Ensure Agile Network Expansion
24x 100M/1G/2.5G/5G/10G auto-sensing ports to meet large wireless bandwidth requirements, and 4x 25Gb SFP28 ports to build long reach networks.

BCM56170
Broadcom Chip
760 Gbps
Switching Capacity
565 Mpps
Forwarding Rate
Select Stacking Ports According to Your Network
All 10G/25G ports can be stacked via transceivers or DAC/AOC cables to increase port density, simplify management, and achieve hot standby redundancy.
2 Units
Virtual Stacking
50ms
Fault Recovery
Single IP
Simplify Management
Dual Redundant Power Supplies and Smart Fans
PSUs can be removed/replaced without shutting down the system, variable-speed fans with front-to-back and left-to-back airflow for superior cooling, noise and power reduction.
QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss, latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
Flexible Management Options
Innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs grow.
Management
WEB, CLI, SSH
Monitoring
SNMP, RMON
Visual interface
System status at a glance
Cloud-based Network
Configuration and debugging online optimized remotely with Airware and Airbox network.
Cloud Operation and Maintenance
24H Network Optimization
Real-time Early Warning
Fault Location
RJ45 Ports
24x 100M/1000M/2.5G/5G/10G
24x 100M/1000M/2.5G/5G/10G
24x 100M/1000M/2.5G/5G
24x 100M/1000M/2.5G/5G
SFP+ Ports
4x 10Gb SFP+
4x 10Gb SFP+
25G Ports
4x 25Gb SFP28
4x 25G SFP28
4x 25G SFP28
40G/100G Ports
2x 100G QSFP28
PoE
PoE++
PoE++
Management Layer
L3
L3
L3
L3
Stacking
yes
yesyes
1+1 Hot-swappable Power Supplies
yesyes
yes
VLAN, QoS, IGMP Snooping, LACP
yesyesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyesyes

Questions & Answers

Customer Reviews

Resources

US$2,499.00

10 Back in stock