Singapore
FREE NEXT DAY DELIVERY on Orders Over SGD99
10/25G DAC/AOC
9 Results
Sort by:
Sort by: Popularity
10G SFP+ Passive Direct Attach Copper Cable, 1m (3ft)
Hot
0.5m (2ft)1.5m (5ft)2m (7ft)2.5m (8ft)3m (10ft)4m (13ft)5m (16ft)6m (20ft)7m (23ft)+NaN

10G SFP+ Passive Direct Attach Copper Cable, 1m (3ft)

≤0.1W | 23mm | 30AWG | Twinax
SGD16.00 (Excl. GST)
SGD17.44 (Incl. GST)
25G SFP28 Passive Direct Attach Copper Cable, 1m (3ft)
Hot
1.5m (5ft)2m (7ft)2.5m (8ft)3m (10ft)4m (13ft)5m (16ft)+NaN

25G SFP28 Passive Direct Attach Copper Cable, 1m (3ft)

≤0.5W | 25mm | 30AWG | Twinax
SGD37.00 (Excl. GST)
SGD40.33 (Incl. GST)
10G SFP+ Active Optical Cable, 1m (3ft)
Hot
2m (7ft)2.5m (8ft)3m (10ft)3.5m (11ft)5m (16ft)7m (23ft)7.62m (23ft)10m (33ft)15m (49ft)20m (66ft)25m (82ft)30m (98ft)+NaN

10G SFP+ Active Optical Cable, 1m (3ft)

≤1W | 7.5mm | Fiber
SGD37.00 (Excl. GST)
SGD40.33 (Incl. GST)
25G SFP28 Active Optical Cable, 1m (3ft)
Hot
2m (7ft)3m (10ft)4m (13ft)5m (16ft)7m (23ft)10m (33ft)15m (49ft)20m (66ft)25m (82ft)30m (98ft)+NaN

25G SFP28 Active Optical Cable, 1m (3ft)

≤0.8W | 30mm | Fiber
SGD74.00 (Excl. GST)
SGD80.66 (Incl. GST)
10G SFP+ Active Direct Attach Copper Cable, 1m (3ft)
3m (10ft)5m (16ft)7m (23ft)10m (33ft)+NaN

10G SFP+ Active Direct Attach Copper Cable, 1m (3ft)

≤0.1W | 23mm | 30AWG | Twinax
SGD66.00 (Excl. GST)
SGD71.94 (Incl. GST)
25G SFP28 Active Direct Attach Copper  Cable, 1m (3ft)
2m (7ft)3m (10ft)4m (13ft)5m (16ft)6m (20ft)7m (23ft)8m (26ft)9m (29ft)+NaN

25G SFP28 Active Direct Attach Copper Cable, 1m (3ft)

≤0.5W | 22.5mm | 30AWG | Twinax
SGD46.00 (Excl. GST)
SGD50.14 (Incl. GST)
10G SFP+ Active Optical Cable (Industrial), 1m (3ft)
2m (7ft)3m (10ft)5m (16ft)7m (23ft)10m (33ft) 15m (49ft) 20m (66ft)25m (82ft)30m (98ft)50m (164ft)70m (230ft)+NaN

10G SFP+ Active Optical Cable (Industrial), 1m (3ft)

≤ 1W | 30mm | Industrial | Fiber
SGD84.00 (Excl. GST)
SGD91.56 (Incl. GST)
25G SFP28 Active Optical Cable (Industrial), 1m (3ft)
2m (7ft)3m (10ft)5m (16ft)7m (23ft)10m (33ft)15m (49ft)20m (66ft)25m (82ft)30m (98ft)50m (164ft)70m (230ft)+NaN

25G SFP28 Active Optical Cable (Industrial), 1m (3ft)

< 1W | 30mm | Industrial | Fiber
SGD146.00 (Excl. GST)
SGD159.14 (Incl. GST)
10G XFP to XFP Passive Direct Attach Copper Cable, 2m (7ft)

10G XFP to XFP Passive Direct Attach Copper Cable, 2m (7ft)

23mm / 30AWG / Twinax
SGD90.00 (Excl. GST)
SGD98.10 (Incl. GST)
10/25G DAC/AOC
Data Rate
Cable Type
Form Factor
Filter
9 Results
Sort by:
Sort by: Popularity
10G SFP+ Passive Direct Attach Copper Cable, 1m (3ft)
Hot

10G SFP+ Passive Direct Attach Copper Cable, 1m (3ft)

≤0.1W | 23mm | 30AWG | Twinax
SGD16.00 (Excl. GST)
SGD17.44 (Incl. GST)
25G SFP28 Passive Direct Attach Copper Cable, 1m (3ft)
Hot

25G SFP28 Passive Direct Attach Copper Cable, 1m (3ft)

≤0.5W | 25mm | 30AWG | Twinax
SGD37.00 (Excl. GST)
SGD40.33 (Incl. GST)
10G SFP+ Active Optical Cable, 1m (3ft)
Hot

10G SFP+ Active Optical Cable, 1m (3ft)

≤1W | 7.5mm | Fiber
SGD37.00 (Excl. GST)
SGD40.33 (Incl. GST)
25G SFP28 Active Optical Cable, 1m (3ft)
Hot

25G SFP28 Active Optical Cable, 1m (3ft)

≤0.8W | 30mm | Fiber
SGD74.00 (Excl. GST)
SGD80.66 (Incl. GST)
10G SFP+ Active Direct Attach Copper Cable, 1m (3ft)

10G SFP+ Active Direct Attach Copper Cable, 1m (3ft)

≤0.1W | 23mm | 30AWG | Twinax
SGD66.00 (Excl. GST)
SGD71.94 (Incl. GST)
25G SFP28 Active Direct Attach Copper  Cable, 1m (3ft)

25G SFP28 Active Direct Attach Copper Cable, 1m (3ft)

≤0.5W | 22.5mm | 30AWG | Twinax
SGD46.00 (Excl. GST)
SGD50.14 (Incl. GST)
10G SFP+ Active Optical Cable (Industrial), 1m (3ft)

10G SFP+ Active Optical Cable (Industrial), 1m (3ft)

≤ 1W | 30mm | Industrial | Fiber
SGD84.00 (Excl. GST)
SGD91.56 (Incl. GST)
25G SFP28 Active Optical Cable (Industrial), 1m (3ft)

25G SFP28 Active Optical Cable (Industrial), 1m (3ft)

< 1W | 30mm | Industrial | Fiber
SGD146.00 (Excl. GST)
SGD159.14 (Incl. GST)
10G XFP to XFP Passive Direct Attach Copper Cable, 2m (7ft)

10G XFP to XFP Passive Direct Attach Copper Cable, 2m (7ft)

23mm / 30AWG / Twinax
SGD90.00 (Excl. GST)
SGD98.10 (Incl. GST)