FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD
FREE SHIPPING on Orders Over US$79

United States

This picture is about 3.
This picture is about 3.
This picture is about 3.
This picture is about 33.
This picture is about 3.
This picture is about 3.
This picture is about 3.
This picture is about 3.
This picture is about 33.
This picture is about 3.

Customized 400G OSFP Finned Top to 2 x 200G QSFP56 Active Optical Breakout Cable

#207097
#207097

≤8W 30mm Fiber PAM4

US$999.00
FS P/N: OSFP-400G-2QAOxxx
FS P/N: OSFP-400G-2QAOxxx
0 Sold
0 Review
0 Question
Cable Length:
3m (10ft)
Compatible Brands:
NVIDIA (InfiniBand)
Device Number:
Pre-order, Ship by 04 Sep, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via UPS Ground®
Products and Project Inquiry
Solution Design
5-Year Warranty

400G OSFP to 2x 200G QSFP56 AOC Cable (Customized Length, OSFP to QSFP56)

The 400G OSFP to 2x 200G QSFP56 breakout active optical cables operate over multi-mode fibers (MMF). This breakout cable is compliant with IEEE 802.3cd, OSFP Rev.5.0, SFF-8679, SFF-8661, SFF-8636, and CMIS Rev.4.0. Thin and lightweight AOC cables simplify cable management, enabling an efficient system airflow, which is critical in high-density racks. It is used extensively in cloud and supercomputers due to its low cost, high-value proposition, and increased reliability.


Note: The FS P/N is changed from OSFP400-2Q56AOxxx to OSFP-400G-2QAOxxx, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
OSFP-400G-2QAOxx
Vendor Name
FS
Form Factor
OSFP to 2x QSFP56
Max Data Rate
425Gbps(8x53.125Gb/s)
Cable Length
Customized
Cable Type
OM3, OM4
Wavelength
850nm
Minimum Bend Radius
30mm
Transmitter Type
VSCEL
Receiver Type
PIN
Power Consumption
OSFP ≤8W, QSFP56 ≤4W
Jacket Material
OFNP
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Modulation Format
PAM4
Host FEC
Pre-FEC BER 2.4E-4, Post-FEC BER 1E-12
Application
400G to 2x 200G Ethernet
Protocols
IEEE 802.3cd, CMIS Rev. 4.0, SFF-8679, SFF-8661, SFF-8636
Warranty
5 Years
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
Be the first to ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed