FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD
FREE SHIPPING on Orders Over US$79

United States

This picture is about 30.
This picture is about 30.
This picture is about 30.
This picture is about 30.
This picture is about 30.
This picture is about 30.
This picture is about 30.
This picture is about 30.
This picture is about 30.
This picture is about 30.

30m (98ft) Arista Networks Compatible 400G OSFP Finned Top to 2 x 200G QSFP56 Active Optical Breakout Cable

#207095
#207095

≤8W 30mm Fiber PAM4

US$1,134.00
FS P/N: OSFP-400G-2QAO30
Import Fees Included
FS P/N: OSFP-400G-2QAO30
0 Sold
0 Review
0 Question
Pre-order, Ship by 03 Jun, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via UPS Ground®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Arista Compatible 400G OSFP to 2x 200G QSFP56 AOC Cable (30-meter, OSFP to QSFP56)

The 400G OSFP to 2x 200G QSFP56 breakout active optical cables operate over multi-mode fibers (MMF). This breakout cable is compliant with IEEE 802.3cd, OSFP Rev.5.0, SFF-8679, SFF-8661, SFF-8636, and CMIS Rev.4.0. Thin and lightweight AOC cables simplify cable management, enabling an efficient system airflow, which is critical in high-density racks. It is used extensively in cloud and supercomputers due to its low cost, high-value proposition, and increased reliability.


Note: The FS P/N is changed from OSFP400-2Q56AO30 to OSFP-400G-2QAO30, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
OSFP-400G-2QAO30
Vendor Name
FS
Form Factor
OSFP to 2x QSFP56
Max Data Rate
425Gbps(8x 53.125Gb/s)
Cable Length
30m (98ft)
Cable Type
OM3, OM4
Wavelength
850nm
Minimum Bend Radius
30mm
Transmitter Type
VSCEL
Receiver Type
PIN
Power Consumption
OSFP ≤8W, QSFP56 ≤4W
Jacket Material
OFNP
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Modulation Format
PAM4
Host FEC
Pre-FEC BER 2.4E-4, Post-FEC BER 1E-12
Application
400G to 2x 200G Ethernet
Protocols
IEEE 802.3cd, CMIS Rev. 4.0, SFF-8679, SFF-8661, SFF-8636
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

400G to 2x 200G
View products

Features

Build a Strong 400G Foundation in Data Centers
The 400G AOC breakout cable is suitable for short distances and offers a flexible way to connect within racks and across racks.
Fully Upgraded to 400G Speed
Massive Information Interaction
Economical and Quality-stable
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Cable Type
AOC Breakout
AOC Breakout
AOC Breakout
AOC Breakout
AOC Breakout
Max Data Rate
425Gbps
425Gbps
400Gbps
400Gbps
425Gbps
Form Factor
QSFP-DD to 2x QSFP56
OSFP to 2x QSFP56
QSFP-DD to 4x QSFP28
QSFP-DD to 4x QSFP56
QSFP-DD to 8x 50G SFP56
Power Consumption
≤5W (200G Per End), ≤11W (400G Per End)
≤4W (200G Per End), ≤8W (400G Per End)
≤3.5W (100G Per End), ≤12W (400G Per End)
≤2.5W (100G Per End), ≤8.5W (400G Per End)
≤3W (50G Per End), ≤10W (400G Per End)
Cable Length
1-30m (3ft-98ft)
3-30m (10ft-98ft)
1-20m (3ft-66ft)
1-50m (3ft-164ft)
1-70m (3ft-230ft)
Jacket Material
LSZH
OFNP
OFNP
LSZH
OFNP
Temperature
0 to 70°C (32 to 158°F)
0 to 70°C (32 to 158°F)
0 to 70°C (32 to 158°F)
0 to 70°C (32 to 158°F)
0 to 70°C (32 to 158°F)
Specifications

Arista Compatible 400G OSFP to 2x 200G QSFP56 AOC Cable (30-meter, OSFP to QSFP56)

The 400G OSFP to 2x 200G QSFP56 breakout active optical cables operate over multi-mode fibers (MMF). This breakout cable is compliant with IEEE 802.3cd, OSFP Rev.5.0, SFF-8679, SFF-8661, SFF-8636, and CMIS Rev.4.0. Thin and lightweight AOC cables simplify cable management, enabling an efficient system airflow, which is critical in high-density racks. It is used extensively in cloud and supercomputers due to its low cost, high-value proposition, and increased reliability.


Note: The FS P/N is changed from OSFP400-2Q56AO30 to OSFP-400G-2QAO30, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
OSFP-400G-2QAO30
Vendor Name
FS
Form Factor
OSFP to 2x QSFP56
Max Data Rate
425Gbps(8x 53.125Gb/s)
Cable Length
30m (98ft)
Cable Type
OM3, OM4
Wavelength
850nm
Minimum Bend Radius
30mm
Transmitter Type
VSCEL
Receiver Type
PIN
Power Consumption
OSFP ≤8W, QSFP56 ≤4W
Jacket Material
OFNP
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Modulation Format
PAM4
Host FEC
Pre-FEC BER 2.4E-4, Post-FEC BER 1E-12
Application
400G to 2x 200G Ethernet
Protocols
IEEE 802.3cd, CMIS Rev. 4.0, SFF-8679, SFF-8661, SFF-8636
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
400G to 2x 200G
View products
Features
Build a Strong 400G Foundation in Data Centers
The 400G AOC breakout cable is suitable for short distances and offers a flexible way to connect within racks and across racks.
Fully Upgraded to 400G Speed
Massive Information Interaction
Economical and Quality-stable
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Cable Type
AOC Breakout
AOC Breakout
AOC Breakout
AOC Breakout
AOC Breakout
Max Data Rate
425Gbps
425Gbps
400Gbps
400Gbps
425Gbps
Form Factor
QSFP-DD to 2x QSFP56
OSFP to 2x QSFP56
QSFP-DD to 4x QSFP28
QSFP-DD to 4x QSFP56
QSFP-DD to 8x 50G SFP56
Power Consumption
≤5W (200G Per End), ≤11W (400G Per End)
≤4W (200G Per End), ≤8W (400G Per End)
≤3.5W (100G Per End), ≤12W (400G Per End)
≤2.5W (100G Per End), ≤8.5W (400G Per End)
≤3W (50G Per End), ≤10W (400G Per End)
Cable Length
1-30m (3ft-98ft)
3-30m (10ft-98ft)
1-20m (3ft-66ft)
1-50m (3ft-164ft)
1-70m (3ft-230ft)
Jacket Material
LSZH
OFNP
OFNP
LSZH
OFNP
Temperature
0 to 70°C (32 to 158°F)
0 to 70°C (32 to 158°F)
0 to 70°C (32 to 158°F)
0 to 70°C (32 to 158°F)
0 to 70°C (32 to 158°F)

Questions & Answers

Customer Reviews

Resources

US$1,134.00

Pre-order