FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
Building a Gigabit All-Optical Campus Network
Complex network layers, difficult network maintenance, and high construction costs are major problems in traditional parks. FS builds green, ultra-broadband, and intelligent aggregation access networks to meet the high bandwidth demands and cover all scenarios of campus.
  • Full-service Access
    One optical fiber network for full-service access. Support ultra-high broadband, big video, voice, CATV, VPN, 4G/5G xHaul and network re-architecture, etc.
  • Smooth Evolution
    Evolve to a higher-speed network to meet the demands of increasing bandwidth, support XPON, XG(S)-PON, and NG-PON2 shared ODN network.
  • E2E Capabilities Help Fiber Transformation
    Support fiber-in-copper-out constructions and MSOs’ fiber transformation to full-fiber access to keep up with the trends of fiber-based network transformation.
Features
  • OLT - OLT3610-08GP4S
    • Adapt to various scenarios
      1U installation space, lightweight OLT, flexible to adapt to various scenarios.
    • Long-distance transmission
      1:128 high optical split ratio, supporting 20KM long-distance network coverage.
    • Full service access
      Provide broadband, voice, IPTV, CATV and other comprehensive service access.
  • ONU - TA1710-1G
    • Low construction cost
      Single-gigabit ONU, reducing construction investment costs and TCO.
    • Flexible application
      GPON/EPON dual-mode adaptation, excellent interoperability and operability.
    • Plug and play
      Non-inductive installation, various scenarios adaptation, small size, plug and play.
  • ODN - FTB-SC8-WOPA
    • IP55 protection level
      Mechanically sealed box, supports indoor and outdoor use.
    • High adaptability
      Built-in 8-core fusion splice tray, 8× SC Simplex/8× LC Duplex Adapters and 1× 1:8 Mini PLC can be installed.
    • Multiple functions in one
      Help fixing optical cable terminals, welding the optical cables with pigtails, containing and protecting remaining fiber.
  • PON Transceivers - GSFP-43-20B
    • ITU-T G.982.2 complaint
      Complies with ITU-T G.984.2 GPON OLT B+ standard.
    • High performance
      Splitting ratio 1:32; low receiver sensitivity, -28dBm; low power consumption,<1.5W.
    • DDM
      Digital diagnosis function, ideal for GPON system and FTTx applications.
Scenarios
Highlights
  • Simplified structure, three layers changed to two layers, which makes medical information systems more stable.
  • Passive networks avoid the problems of electromagnetic interference and latency to meet the business needs of modern hospitals.
  • Achieve higher reliability through passive ODN network, and support future-oriented elastic expansion and flexible evolution.
  • Independent hospital areas, everyone can operate and maintain without any difficulties.
  • Unified carrying of multiple scenarios and all services is realized through a single optical fiber network.