FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
High-capacity Platform Designed for Long-distance Transmission
Respond quickly to increasing end-user demands with on-demand connectivity, and scale to TB switching capacity for efficient switching of 400G wavelengths across flexible, modular configurations.
  • Maximize Networking Efficiency
    Support up to 400G per wavelength to deliver cost-optimized optical reach in metro and long-haul applications, and enable rapid capacity increases as cloud traffic grows.
  • Scalable Connectivity in a Compact Package
    Provide terabits of DWDM line capacity in small form factors with industry-leading power consumption and pay-as-you-grow modular design.
  • Intelligent Operation and Maintenance
    Visual O&M of optical fiber layer, online OSNR monitoring, automatic alarm discovery and performance monitoring, making fault information clear at a glance.
Features
  • NX N40
    • 2U platform for DCI transmission
      Carry MUX/DEMUX/MUXPONDER/EDFA/OLP for minimal rack space to achieve DCI transmission.
    • Visualize WebUI management
      Check important data, alarms, reports through FCP NX management anytime on-site or remotely.
    • Long-distance transmission
      Achieve ultra-long-distance transmission, suitable for DCI, cloud providers, colocation providers, and high-capacity applications.
  • M6800-TSP16
    • 1.6T high capacity platform in 1U
      Used in enterprise DCI and metro networks for rack space savings and high capacity applications, delivering up to 1.6T in a 1U chassis.
    • Transmission capacity
      Increase the transmission capacity, rack space savings, and reduce fiber occupation by connecting with MUX/DEMUX.
    • Smart fans and power supplies
      2+1 intelligent fans achieve superior cooling and power reduction.1+1 dual power supplies can be removed or replaced without downtime.
  • M6500-TMXP5
    • Multirate hybrid multiplexing
      Support a flexible mix of 10G, 40G, and 100G services in operation modes, combining different protocols and rates over a single 200G uplink.
    • WEB management
      Check important data, alarms, reports through WEB management anytime on-site or remotely.
    • Long-distance transmission
      Deliver carrier-grade high-end solutions capable of serving up to 200Gb Ethernet, enterprise, and DCI networks.
  • DCP910-D40M
    • All-In-One and cost-effective solution
      Requires less space and patching than the traditional separate units and can be configured to your fiber as needed.
    • Automated configuration
      Bring plug and play simplicity to DWDM DCI networking. Installation and adding new connections can be done in minutes.
    • Suitable for 80Km transmission
      Utilize 100G PAM4 transceivers and design zero-touch, open line system, suitable for data center interconnect and metro aggregation.
Scenarios
Highlights
  • Minimal network architecture design is adopted to reduce forwarding nodes and system delays.
  • The single chassis is fully equipped with 6.4T high transmission capacity.
  • Based on the SDN software management structure, devices can be plug-and-play, and network deployment and adjustment can be made in minutes.