Optical and Electrical Cables
Direct Attach Copper (DAC) and Active Optical Cables (AOC) are common cabling solutions for data networking and are usually used for high-speed, high-reliability interconnection and transmission required by data centers, high-performance computers, and large-capacity storage devices. Both of their ends have cable assemblies with factory-terminated transceivers, which are connected to fixed ports only. The combination of surprisingly low up-front costs, with rapid and simple installations and lower power consumption, more than compensates for the reduced flexibility of a fixed cable length in many applications.
Why FS DAC and AOC Cables
Low Power Consumption
Fiber optic cables use optical signals to transmit data, and they have lower power consumption and heat generation than copper cables, helping to reduce energy consumption and cooling requirements.
Low Cost for Ultra-short Connections
DAC cables are lower cost, more durable than optical fibers, and less susceptible to dust and environmental disturbances.
Compatibility, Performance, And Support
Tested and certified in actual switching systems and test equipment to ensure optimal signal integrity and the best end-to-end performance.
Featured Products
Find the DAC and AOC Cables to fit your network
- Ethernet Cables
- Infiniband Cables
800G DAC/AOC
800G cables are innovative connectivity solutions for high-speed data transmission. They are widely used in data centers, high-performance computing, cloud computing and high-speed communication networks.
Learn more
200/400G DAC/AOC/AEC
200/400G cables are designed for 200G and 400G Ethernet and are optimal for short-range applications in data center interconnect and high-performance computing networks.
Learn more
100G DAC/AOC
Our 100GbE cables feature four independently operating 25 Gbps lanes. They enable higher port bandwidth, density, and configurability at a low cost and reduced power requirements in data centers.
Learn more
50/56G DAC/AOC
Our 100GbE cables feature four independently operating 25 Gbps lanes. They enable higher port bandwidth, density, and configurability at a low cost and reduced power requirements in data centers.
Learn more
40G DAC/AOC
The QSFP+ cables provide robust connections to 40GbE Ethernet systems. It provides power-efficient connectivity for short-distance interconnects and they enable configurability at a low cost.
Learn more
10/25G DAC/AOC
10G/25G cables are important connection solutions in high-speed data transmission and are widely used in data centers, enterprise networks, and communications.
Learn more
1G DAC
1G DAC is widely used in enterprise networks, data centers, monitoring systems, and other fields. They provide reliable, efficient connections that meet the need for fast data transfer.
Learn more
Solutions
- Seamless Transition to 40G Network
- Upgrading Your Data Center to 100G Ethernet
- Migration to High Density 400G Data Center
Highlights
Smooth Migration: Using wavelength division multiplexing technology to achieve 4x10G rate transmission, seamlessly integrates with the existing LC duplex multimode fiber infrastructure in the data center.
Flexibility & Scalability: Supports both single-mode and multimode fiber transmission, can adapt to different application scenarios, and improve system flexibility and scalability.
Stability & Reliability: Shared Single/Multi-Mode Technology can reduce the failure rate of optical modules and fiber connections, thereby improving system stability and reliability.
Testing Capabilities
Compatibility Testing
The DAC/AOC/AEC cables are professionally coded and tested with 200+ targeted switches for proven interoperability.
Transmission Testing
Evaluate the performance of cables during real-world data transmission, including measuring transmission delay, jitter, and packet loss rate.
Case Studies
Internet Service
United States
10G Network Upgrade Between Two Buildings
Learn more
Sports, Media and Entertainment
France
MLAG Network for Redundant Streaming Media Transmission
Learn more
Internet Service
United States
Moving with the Times: Answers the Client’s Demand of Data Center Core Networking
Learn more
Resources
Technical Documents
- Direct Attach Copper Datasheet
- Quick Start Guide
- Compatibility Test Bed
Service and Support
- Tech Support
- Solution Support
- Test Support Center
FAQ
- Shipping & Delivery
- Payment Methods
- Products Warranty