FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FTTA-OS2LCDX.
This picture is about FTTA-OS2LCDX.
This picture is about FTTA-OS2LCDX.
This picture is about FTTA-OS2LCDX.
This picture is about FTTA-OS2LCDX.
This picture is about FTTA-OS2LCDX.
This picture is about FTTA-OS2LCDX.
This picture is about FTTA-OS2LCDX.
This picture is about FTTA-OS2LCDX.
This picture is about FTTA-OS2LCDX.
This picture is about FTTA-OS2LCDX.
This picture is about FTTA-OS2LCDX.

50m (164ft) LC UPC to LC UPC Duplex OS2 Single Mode 7.0mm LSZH FTTA Outdoor Fiber Patch Cable for Base Station

#97942
#97942

Corning G.657.A1 Armored Branch Outdoor LTE/4G/5G Base Station

63,07 € (Incl. VAT)
FS P/N: FTTA-OS2LCDX
3.7K Sold
17 Reviews
13 Questions
37 in DE Warehouse, Get it by 17 Jun, 2024
54 in Global Warehouse, Get it by 26 Jun, 2024
20 in Transit, Get it by 24 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

Armored LSZH Fiber To The Antenna (FTTA) Patch Cable for Outdoor Applications

FTTA patch cable is designed for high reliability in heavy industrial and harsh environment applications, including fiber to the antenna solution.

Consisting of Corning fiber cable and LC UPC duplex connectors, the cable features superior crush resistance and a high degree of flexibility with the armored tube. Furthermore, the cable features a flame retardant LSZH jacket which is UV stabilized and highly resistant to chemicals commonly found in industrial environments, also suitable for both indoor and outdoor industrial installations.

Specifications
Connector Type
LC to LC
Polish Type
UPC to UPC
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
Insertion Loss
≤0.3dB
Return Loss
≥50dB
Fiber Grade
Corning G.657.A1
Min. Bend Radius
20/10D (Dynamic/Static)
Attenuation at 1310nm
0.36 dB/km
Attenuation at 1550nm
0.22 dB/km
Fiber Count
Duplex
Cable Jacket
Low Smoke Zero Halogen (LSZH)
Cable Diameter (Outer/Inner)
7.0/2.0mm
Armored Breakout Length (End A/B)
0.03/0.34m
Tensile Strength
200/400N (Long/Short Term)
Crush Resistance
1100/2200N (Long/Short Term)
Operating Temperature
-20~70°C
Storage Temperature
-40~80°C

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Corning BIF Ensures Transmission Quality
Industry-leading Corning fiber maintains flexibility and stability to bend in tight corners and twist into hard-to-reach places without sacrificing transmission performance.
Water Resistance
UV Resistance
Wear Resistance
Flame Retardance
Designed for Outdoor Base Station Construction

It's suitable for harsh environments such as fiber-to-the antenna (FTTA) cabling in LTE/4G/5G networks, base stations and also meets the needs of remote traction.

Armor & Strength Members

They firm the cable and make it more convenient for pulling when installing.

20/10D Min. Bend Radius

The Corning G.657.A1 fiber allows tighter cable bends for slack storage and routing.

200-400N Tensile Strength

The pull-resistant cable prevents breaking and prolongs the service life.

Fiber Count
Duplex / 2 Fibers
Duplex / 2 Fibers
Uniboot / 2 Fibers
Duplex / 2 Fibers
Duplex / 2 Fibers
Duplex / 2 Fibers
Fiber Grade
Corning G.657.A1
Corning G.657.A1
Corning G.657.A1
G.657.A1
G.657.A1
G.657.A2
Jacket
LSZH
PVC
PVC
PVC
PVC
TPU
Cable Diameter
7.0/2.0mm (Outer/Inner)
2.0mm
2.0mm
2.0mm
3.0mm
4.0mm
Insertion Loss
≤0.3dB
≤0.12dB
≤0.2dB
≤0.3dB
≤0.3dB
≤0.3dB
Min. Bend Radius
(Fiber Cable)
20/10D
(Dynamic/Static)
10/5D
(Dynamic/Static)
10/5D
(Dynamic/Static)
10/5D
(Dynamic/Static)
10/5D
(Dynamic/Static)
20/10D
(Dynamic/Static)
Operating Temperature
-20~70°C
-20~70°C
-20~70°C
-20~70°C
-25~70°C
-40~85°C
Application
Outdoor, Heavy Industrial
Indoor, High Bandwith and Low-Loss Connections
Indoor, High Density Cabling
Indoor, General Building
Indoor, Hazardous Areas
Outdoor, Harsh Environment
Questions & Answers
Ask a question
All (13)Application (2)Aerial Use (1)ANSI/TIA 568 (1)Breakout Length (1)Cable Length (1)Compatible Modules (1)Customized Multimode (1)MTP® MPO Connector (1)Multifiber Cable (1)TX and RX (1)
Customer Reviews
Write a review
(undefined reviews)
4.9
5 stars
4 stars
3 stars
2 stars
1 star
16
1
0
0
0

C***n

New Zealand

October 15, 2023
5.0
Miki Meng offered great customer service, item arrives in just a couple of days, so all aspects are brilliant.
Verified Purchase
Helpful 0
Comment 0

N***d

United States

August 30, 2023
5.0
This cable is a very good price for the quality. Armor around the cable is fantastic. Outer sheath was smooth which made it very easy to pull through a section conduit with existing cables. Would absolutely purchase again for any outdoor fiber runs.
Verified Purchase
Helpful 0
Comment 0

K***r

United States

December 03, 2022
5.0
Worked well right out of the box, was easy to pull through existing runs! Only took a few minutes to take this fiber from the data closet to another room.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed