FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FOPM-201.
This picture is about FOPM-201.
This picture is about FOPM-201.
This picture is about FOPM-201.
This picture is about FOPM-201.
This picture is about FOPM-201.
This picture is about FOPM-201.
This picture is about FOPM-201.
This picture is about FOPM-201.
This picture is about FOPM-201.
This picture is about FOPM-201.
This picture is about FOPM-201.
This picture is about FOPM-201.
This picture is about FOPM-201.

FOPM-201 Handheld Optical Power Meter (-70~+10dBm) with 2.5mm FC/SC/ST Connector

Hot #97488
Hot #97488

850-1625nm SMF&MMF FC, SC, ST Auto-off function

63,07 € (Incl. VAT)
FS P/N: FOPM-201
3K Sold
44 Reviews
19 Questions
39 in DE Warehouse, Get it by 31 Jul, 2024
52 in Global Warehouse, Get it by 12 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

FOPM-201 Handheld Optical Power Meter

FOPM-201 handheld optical power meter is a fiber optic tester with upgraded appearance and humanized design, which is mainly used in FTTx networks and fiber network testing. It has a wide range of power measurement and high accuracy, and can be used for absolute optical power measurement and relative loss measurement. When combine with a light source, the instrument is called an Optical Loss Test Set, or OLTS, typically used to measure optical power and end-to-end optical loss.

Specifications
Measurement Range
-70 to 10dBm
Calibrated Wavelengths
850/1300/1310/1490/1550/1625nm
Resolution
0.01 dB
Accuracy
SM ±0.2 dB, MM ±0.6 dB
Linearity
±2%
Detector Type
InGAAs
Response Range
700~1700nm
Optical Connector
2.5mm FC/SC/ST
Cable Type
SMF & MMF
Auto-off Function
Supported
Power Supply
2x AA Batteries (Not included)
Relative Humidity
<90% (non-condensing)
Operating Temperature
-10 to 50°C (14 to 122°F)
Storage Temperature
-20 to 60°C (-4 to 140°F)
Dimensions(HxWxD)
6.3''x3''x1.3'' (160x75x32mm)
Weight
180g
* The visual fault locator (VFL) is optional and it is not included by default.
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
FOPM-201 Optical Power Meter

Support both absolute optical power measurements and relative loss measurements

After finishing the test, the device will automatically shut down

Integrate the handheld and the intelligent optical power meter in one unit

High Precision

Using advanced measurement technology, accurate to 0.01dB

Dust Proof Button Design

Membrane touch buttons makes it more durable and easier to store.

Protective Case

Protect the power meter from being damaged by falling, shocking and wearing.

User Friendly and Comfortable Product Design

The simple and clear button design makes your operation easier. With the backlight LCD display, it supports operation at the night or darker occasions.

Universal Optical Connectors

Equipped with 2.5mm FC, SC, ST adapters, it can be used directly with the optical power meter port, allowing it to be directly connected to FC, SC, ST connectors.

On the Importance of Real Test

FOPM-201 optical power meter is a portable, handheld tester that can be carried in the field without being cumbersome or adding to your already heavy load of tools and equipment. Combined usage with FOLS-201 or FOLS-202 optical light source, it offers a quick and accurate testing solution on both single mode and multimode fibers.

Questions & Answers
Ask a question
All (19)Unanswered Question (1)Application (2)Accessories (1)Adapter Type (1)Connectors (1)Function (1)Product Comparison (1)User Manual (1)Wavelength (1)
Customer Reviews
Write a review
(undefined reviews)
    4.8
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    37
    5
    1
    1
    0

    J***n

    United States

    March 26, 2024
    5.0
    Great product, good pricing, and quick delivery. Thank you!
    Verified Purchase
    Helpful 0
    Comment 0

    t***r

    United States

    July 13, 2023
    5.0
    Great customer service and the power meters work great for what our techs use them for. Thank you!
    Verified Purchase
    Helpful 0
    Comment 0

    D***z

    France

    February 13, 2023
    5.0
    I’m so far very pleased by FS products, customer service and shipping !
    Verified Purchase
    Helpful 3
    Comment 0
    See all reviews
    Resources
    Recently Viewed