The Cisco SFP-25G-LR-I compatible SFP28 transceiver provides 25GBase-LR throughput up to 10km over single mode fiber (SMF) using a wavelength of 1310nm via an LC duplex connector. Featuring low power consumption, high speed, this 25G transceiver is ideal for 25G Ethernet, data center, and 5G Wireless Network. Each SFP28 transceiver module is individually tested in targeted switch, it is fully compliant with the SFP28 MSA, CPRI and eCPRI standard.
![Cisco SFP-25G-LR-I Compatible SFP28 25GBASE-LR 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial) This picture is about SFP28-25GLR-31-I.](https://resource.fs.com/mall/mainImg/20221007113146fpvd3g.jpg)
Click to open expanded view
![Cisco SFP-25G-LR-I Compatible SFP28 25GBASE-LR 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial) This picture is about SFP28-25GLR-31-I.](https://resource.fs.com/images/20231220155604xhr6a6.jpg)
![Cisco SFP-25G-LR-I Compatible SFP28 25GBASE-LR 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial) This picture is about SFP28-25GLR-31-I.](https://resource.fs.com/mall/mainImg/60x60/20221007113146fpvd3g.jpg)
![Cisco SFP-25G-LR-I Compatible SFP28 25GBASE-LR 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial) This picture is about SFP28-25GLR-31-I.](https://resource.fs.com/mall/mainImg/60x60/20221007113146j2jlvs.jpg)
![Cisco SFP-25G-LR-I Compatible SFP28 25GBASE-LR 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial) This picture is about SFP28-25GLR-31-I.](https://resource.fs.com/mall/mainImg/60x60/20221007104245jsrdtt.jpg)
![Cisco SFP-25G-LR-I Compatible SFP28 25GBASE-LR 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial) This picture is about SFP28-25GLR-31-I.](https://resource.fs.com/mall/mainImg/60x60/202210071131469mvucl.jpg)
![Cisco SFP-25G-LR-I Compatible SFP28 25GBASE-LR 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial) This picture is about SFP28-25GLR-31-I.](https://resource.fs.com/mall/mainImg/60x60/20221007104245c13e53.jpg)
Cisco SFP-25G-LR-I Compatible SFP28 25GBASE-LR 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial)
Hot #97204
Hot #97204
82,11 € (Incl. VAT)
FS P/N: SFP28-25GLR-31-I
1.7K Sold
62 Reviews
11 Questions
Transceiver Models:
73 in DE Warehouse, Get it by 30 Jul, 2024
424 in Global Warehouse, Get it by 12 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Cisco SFP-25G-LR-I Compatible 25GBASE-LR SFP28 DOM Optical Transceiver Module for Data Center and 5G Wireless Front-haul (SMF, 1310nm, 10km, LC, Industrial, DOM)
Specifications
Cisco Compatible
SFP-25G-LR-I
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
25.78Gbps
Wavelength
1310nm
Max Cable Distance
10km
Connector
Duplex LC
Media
SMF
Transmitter Type
DFB 1310nm
Receiver Type
PIN
TX Power
-4~2dBm
Receiver Sensitivity
<-12dBm
Powerbudget
8dB
Receiver Overload
2dBm
Power Consumption
≤1.2W
Extinction Ratio
2.7dB
DDM/DOM
Supported
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
CDR
TX & RX Built-in CDR
FEC Function
Not Support
Protocols
SFF-8472, SFF-8402, SFF-8432, SFF-8431, CEI-28G-VSR
Warranty
5 Years
Core Size
G.652
Packaging Technology
BOX Packaging
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20230608160044qj5q67.jpg)
Features
25G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the SFP28 transceiver offers a popular way to help you quickly ramp up to 25G transmission.
Leading Performance and Quality for 25G
Built-in Macom Chip, the SFP28 25G transceiver offers high-speed, and low-power in 25G links. Equipped with individually designed BOX packaging.
Macom Chip
Stable Transmission
≤1.2W
Low Power Consumption
BOX Packaging
Great Airtightness
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/202307061010095oz00l.jpeg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
1310nm
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER≤5E-5
Temperature Test
-40~85°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Center Wavelength | 850nm | 1310nm | 1310nm | 1310nm | 1310nm |
Connector | Duplex LC | Duplex LC | Duplex LC | Duplex LC | Duplex LC |
Cable Distance (Max.) | 100m@OM4/70m@OM3 | 10km | 2km | 20km | 30km |
Transmitter Type | VCSEL | DFB | DFB | DFB | DML |
Media | MMF | SMF | SMF | SMF | SML |
Packaging Technology | COB Packaging | BOX Packaging | BOX Packaging | BOX Packaging | BOX Packaging |
Chip | Macom | Macom | Semtech | Maxim | Maxim |
Application | 25G Ethernet/ Data Center/ 5G Wireless Network | 25G Ethernet/ Data Center/ 5G Wireless Network | 25G Ethernet/ Data Center/ 5G Wireless Network | 25G Ethernet/ Data Center/ 5G Wireless Network | 25G Ethernet/ Data Center/ 5G Wireless Network |
Videos
See more
Questions & Answers
Ask a question
All (11)Matched Attenuator (2)CDR (1)FS Box (1)Matching Cables (1)Parameter (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
62
0
0
0
0
N***a
United States
October 09, 2023
It’s not my first time dealing with this company but i’m just satisfied as usual.
Verified Purchase
Helpful 0
Comment 0N***a
United States
October 09, 2023
It’s not my first time dealing with this company but i’m just satisfied as usual.
Verified Purchase
Helpful 0
Comment 0N***a
United States
October 09, 2023
It’s not my first time dealing with this company but i’m just satisfied as usual.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed