FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about CWDM-DF-2CH.
This picture is about CWDM-DF-2CH.
This picture is about CWDM-DF-2CH.
This picture is about CWDM-DF-2CH.
This picture is about CWDM-DF-2CH.
This picture is about CWDM-DF-2CH.
This picture is about CWDM-DF-2CH.
This picture is about CWDM-DF-2CH.

2 Channels CWDM Mux Demux, with 1310nm Port and 1550nm Port, SC/APC, Dual Fiber, ABS Pigtailed Module

#93022
#93022

ABS Module ITU-T

114,00 € (Excl. VAT)
FS P/N: CWDM-DF-2CH
135,66 € (Incl. VAT)
FS P/N: CWDM-DF-2CH
6 Sold
1 Review
1 Question
Pre-order, Ship by May 27, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
3-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews

2 Channels CWDM Mux Demux, with 1310nm Port and 1550nm Port, SC/APC, Dual Fiber, ABS Pigtailed Module

The 2CH Mux Demux is a cost-effective, flexible, and suitable for short-distance transmission passive CWDM device based on Free-Space techonology. This unit can be used as either a multiplexer or de-multiplexer (mux/demux). In accordance with the ITU-T G.694.1 100GHz grid, it maximizes the capacity of the C-band range.
In conjunction with FS CWDM optical transceivers and OADM, etc., this Mux Demux supports a wide range of architectures from simple point-to-point to amplified ring configurations.

Specifications
Operating Wavelength
1260-1620nm
Channel Count
2
Channel Center Wavelength
1310nm/1550nm
Channel Passband
1310nm: 1260-1360nm
1550nm: 1540-1620nm
Insertion Loss
1310nm: ≤ 0.44dB
1550nm: ≤ 0.78dB
Isolation
Adjacent ≥ 30dB
Non-adjacent ≥ 40dB
Passband Ripple
≤ 0.5dB
Polarization Dependent Loss
≤ 0.2dB
Polarization Mode Dispersion
≤ 0.1ps
Return Loss
≥ 45dB
Directivity
≥ 50dB
Power Handling
500mW
Pigtail Type
2.0mm loose tube
Connector Type
SC/APC
Fiber Type
G657 A1
Fiber Length
1.0m
Operating Temperature
-40 to 85°C (-40 to 185°F)
Storage Temperature
-40 to 85°C (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Maximize Your Fiber with WDM Network

A single fiber can be shared for multiple different data or services in WDM network. It maximizes the usefulness of fiber and generates substantial savings.

Mix of Services Multiplexing at Any Rate
Flexible mix of 1G/10G/25G/40G/100G/200G Ethernet, 8G/16G FC, SAN, OTN, SDH/SONET and native video services, it's transparent to any rate, any service multiplexing and upgrade.
Ethernet
SAN
OTN
Video Services
SONET/SDH
Data Center Interconnect for WDM Network
FS's Mux Demux interconnect seamlessly with transponder, muxponder, amplifier, and third-party WDM products, to form cost-effective high-capacity WDM tailored solutions.
Data Center/DCI
ISP
Campus/Institute
Enterprise/Business
Mobility
Custom Solution Tailored to Your Needs
Increase Network Capacity
Up to 96 DWDM channels to be connected simultaneously over a dark fiber network
Network Design and Optimization
Includes a bill of materials (BOM) to match the future-proofing network requirements
Staging and Configuration Support
Encompasses building up and testing and configuring throughout the network
Specifications

2 Channels CWDM Mux Demux, with 1310nm Port and 1550nm Port, SC/APC, Dual Fiber, ABS Pigtailed Module

The 2CH Mux Demux is a cost-effective, flexible, and suitable for short-distance transmission passive CWDM device based on Free-Space techonology. This unit can be used as either a multiplexer or de-multiplexer (mux/demux). In accordance with the ITU-T G.694.1 100GHz grid, it maximizes the capacity of the C-band range.
In conjunction with FS CWDM optical transceivers and OADM, etc., this Mux Demux supports a wide range of architectures from simple point-to-point to amplified ring configurations.

Specifications
Operating Wavelength
1260-1620nm
Channel Count
2
Channel Center Wavelength
1310nm/1550nm
Channel Passband
1310nm: 1260-1360nm
1550nm: 1540-1620nm
Insertion Loss
1310nm: ≤ 0.44dB
1550nm: ≤ 0.78dB
Isolation
Adjacent ≥ 30dB
Non-adjacent ≥ 40dB
Passband Ripple
≤ 0.5dB
Polarization Dependent Loss
≤ 0.2dB
Polarization Mode Dispersion
≤ 0.1ps
Return Loss
≥ 45dB
Directivity
≥ 50dB
Power Handling
500mW
Pigtail Type
2.0mm loose tube
Connector Type
SC/APC
Fiber Type
G657 A1
Fiber Length
1.0m
Operating Temperature
-40 to 85°C (-40 to 185°F)
Storage Temperature
-40 to 85°C (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Maximize Your Fiber with WDM Network

A single fiber can be shared for multiple different data or services in WDM network. It maximizes the usefulness of fiber and generates substantial savings.

Mix of Services Multiplexing at Any Rate
Flexible mix of 1G/10G/25G/40G/100G/200G Ethernet, 8G/16G FC, SAN, OTN, SDH/SONET and native video services, it's transparent to any rate, any service multiplexing and upgrade.
Ethernet
SAN
OTN
Video Services
SONET/SDH
Data Center Interconnect for WDM Network
FS's Mux Demux interconnect seamlessly with transponder, muxponder, amplifier, and third-party WDM products, to form cost-effective high-capacity WDM tailored solutions.
Data Center/DCI
ISP
Campus/Institute
Enterprise/Business
Mobility
Custom Solution Tailored to Your Needs
Increase Network Capacity
Up to 96 DWDM channels to be connected simultaneously over a dark fiber network
Network Design and Optimization
Includes a bill of materials (BOM) to match the future-proofing network requirements
Staging and Configuration Support
Encompasses building up and testing and configuring throughout the network

Questions & Answers

Customer Reviews

114,00 € (Excl. VAT)

135,66 € (Incl. VAT)

Pre-order