FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about CWDM-SFP3G-10.
This picture is about CWDM-SFP3G-10.
This picture is about CWDM-SFP3G-10.
This picture is about CWDM-SFP3G-10.
This picture is about CWDM-SFP3G-10.
This picture is about CWDM-SFP3G-10.
This picture is about CWDM-SFP3G-10.
This picture is about CWDM-SFP3G-10.
This picture is about CWDM-SFP3G-10.
This picture is about CWDM-SFP3G-10.
This picture is about CWDM-SFP3G-10.
This picture is about CWDM-SFP3G-10.
This picture is about CWDM-SFP3G-10.
This picture is about CWDM-SFP3G-10.

3Gb/s MSA CWDM SFP 1390nm 10km DOM Duplex LC SMF Transmitter & Receiver Video Pathological Patterns Optical Transceiver Module for SD/HD/3G-SDI (Without Pathological Patterns)

#87891
#87891

≤0.9W 1270nm-1610nm 3G SDI Duplex LC SMF Video

89,00 € (Excl. VAT)
FS P/N: CWDM-SFP3G-10
105,91 € (Incl. VAT)
FS P/N: CWDM-SFP3G-10
6 Sold
0 Review
0 Question
4 in Global Warehouse, Get it by May 16, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
Specifications
Q&A
Reviews
Resources

3Gb/s MSA CWDM Transmitter & Receiver Video Pathological Patterns SFP Transceiver Module for SD/HD/3G-SDI (SMF, 1390nm, 10km, LC, DOM, Without Default)

The 3Gb/s CWDM transmitter & receiver SFP transceiver module is for dual-channel video transmission applications up to 10km over single-mode fiber (SMF). It is compliant with SFP MSA, SFF-8472 standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters.
The transceiver is designed to transmit/receive data rates from 270Mbps to 3Gbps and supports SDI pathological patterns for SMPTE 259M, SMPTE 344M, SMPTE 292M and SMPTE 424M serial rates. It helps the system designer and end-user save much more fiber cables. It is suitable for high-definition digital broadcasting applications.

Specifications
Part Number
CWDM-SFP3G-10
Type
Transmitter & Receiver
Data Rate
50Mbps to 3Gbps
Wavelength
1390nm DFB/PIN
Max Cable Distance
10km
TX Power
-5~0dBm
Receiver Sensitivity
≤-18dBm
Package
LC SFP with DOM
Video Pathological Patterns Support
Yes
Temperature
0 to 70°C (32 to 158°F)
Power Supply
Single 3.3V Power Supply

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Specifications

3Gb/s MSA CWDM Transmitter & Receiver Video Pathological Patterns SFP Transceiver Module for SD/HD/3G-SDI (SMF, 1390nm, 10km, LC, DOM, Without Default)

The 3Gb/s CWDM transmitter & receiver SFP transceiver module is for dual-channel video transmission applications up to 10km over single-mode fiber (SMF). It is compliant with SFP MSA, SFF-8472 standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters.
The transceiver is designed to transmit/receive data rates from 270Mbps to 3Gbps and supports SDI pathological patterns for SMPTE 259M, SMPTE 344M, SMPTE 292M and SMPTE 424M serial rates. It helps the system designer and end-user save much more fiber cables. It is suitable for high-definition digital broadcasting applications.

Specifications
Part Number
CWDM-SFP3G-10
Type
Transmitter & Receiver
Data Rate
50Mbps to 3Gbps
Wavelength
1390nm DFB/PIN
Max Cable Distance
10km
TX Power
-5~0dBm
Receiver Sensitivity
≤-18dBm
Package
LC SFP with DOM
Video Pathological Patterns Support
Yes
Temperature
0 to 70°C (32 to 158°F)
Power Supply
Single 3.3V Power Supply

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Questions & Answers

Customer Reviews

Resources

89,00 € (Excl. VAT)

105,91 € (Incl. VAT)

4 in Global Warehouse