FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about HU-SCU-DXF-OM3.
This picture is about HU-SCU-DXF-OM3.
This picture is about HU-SCU-DXF-OM3.
This picture is about HU-SCU-DXF-OM3.
This picture is about HU-SCU-DXF-OM3.
This picture is about HU-SCU-DXF-OM3.
This picture is about HU-SCU-DXF-OM3.
This picture is about HU-SCU-DXF-OM3.
This picture is about HU-SCU-DXF-OM3.
This picture is about HU-SCU-DXF-OM3.

SC/UPC to SC/UPC Duplex OM3 Multimode Plastic Fiber Optic Adapter/Coupler without Flange, Aqua

#87470
#87470

Plastic Zirconia Sleeve ≤0.2dB

0,40 € (Excl. VAT)
FS P/N: HU-SCU-DXF-OM3
0,48 € (Incl. VAT)
FS P/N: HU-SCU-DXF-OM3
805 Sold
1 Review
1 Question
3431 in Global Warehouse, Get it by May 16, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews

SC/UPC to SC/UPC OM3 Multimode Duplex Plastic Fiber Optic Adapter, 0.2dB Insertion Loss

A fiber optic adapter, sometimes also called a coupler, is a small device designed to terminate or link the fiber optic cables or fiber optic connectors between two fiber optic lines.

By linking two connectors precisely, fiber optic adapters allow the light sources to be transmitted at most and lower the loss as much as possible. At the same time, fiber optic adapters have the merits of low insertion loss, good interchangeability and reproducibility. FS supplies a wide range of mating sleeves and hybrid adapters, including special male to female hybrid fiber optic adapters.

Specifications
Connector Type
SC-SC
Body Style
Duplex
Polish Type
UPC
Fiber Mode
OM3 50/125μm
Insertion Loss
≤0.2dB
Durability
1000 times
Mounting Type
Reduced Flanged
Alignment Sleeve Material
Ceramic
Color
Aqua
Flammability Rate
UL 94V-0
Package Quantity
1
RoHS Compliancy Status
Compliant
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Fiber Optical Adapter

Low insertion loss and good durability

Good repeatability and changeability

Excellent temperature stability

Good Protection with Dust Cap

The fiber optic adapter is loaded with a corresponding dust cap to prevent it from dust and keep it clean.

Simply Connecting Two Fiber Optic Cables

Allowing two devices to communicate from a distance through a direct connection with the fiber optic line.

High-precision Ceramic Sleeve

The internal ceramic sleeve is high precision to ensure the maximum connection between fiber jumpers.

Adapters Bridge the Gap Between Fiber Optic Connectors

Widely applied in optical fiber communication systems, cable television networks, LAN & WAN, fiber optic access networks and video transmission.

Specifications

SC/UPC to SC/UPC OM3 Multimode Duplex Plastic Fiber Optic Adapter, 0.2dB Insertion Loss

A fiber optic adapter, sometimes also called a coupler, is a small device designed to terminate or link the fiber optic cables or fiber optic connectors between two fiber optic lines.

By linking two connectors precisely, fiber optic adapters allow the light sources to be transmitted at most and lower the loss as much as possible. At the same time, fiber optic adapters have the merits of low insertion loss, good interchangeability and reproducibility. FS supplies a wide range of mating sleeves and hybrid adapters, including special male to female hybrid fiber optic adapters.

Specifications
Connector Type
SC-SC
Body Style
Duplex
Polish Type
UPC
Fiber Mode
OM3 50/125μm
Insertion Loss
≤0.2dB
Durability
1000 times
Mounting Type
Reduced Flanged
Alignment Sleeve Material
Ceramic
Color
Aqua
Flammability Rate
UL 94V-0
Package Quantity
1
RoHS Compliancy Status
Compliant
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Fiber Optical Adapter

Low insertion loss and good durability

Good repeatability and changeability

Excellent temperature stability

Good Protection with Dust Cap

The fiber optic adapter is loaded with a corresponding dust cap to prevent it from dust and keep it clean.

Simply Connecting Two Fiber Optic Cables

Allowing two devices to communicate from a distance through a direct connection with the fiber optic line.

High-precision Ceramic Sleeve

The internal ceramic sleeve is high precision to ensure the maximum connection between fiber jumpers.

Adapters Bridge the Gap Between Fiber Optic Connectors

Widely applied in optical fiber communication systems, cable television networks, LAN & WAN, fiber optic access networks and video transmission.

Questions & Answers

Customer Reviews

0,40 € (Excl. VAT)

0,48 € (Incl. VAT)

3431 in Global Warehouse