The Generic Compatible CFP to QSFP28 adapter converter module provides conversion from CFP to QSFP28 form factors. This module is compliant with IEEE802.3bm and CFP MSA standards. It is suitable for 100G Ethernet, Data aggregation and backplane applications.
Note: The FS P/N is changed from CVR-CFP-QSFP28 to CFP-QSFP28-CVR, but the product is the same. Only the FS P/N has been changed.
Click to open expanded view
Customized Generic Compatible CFP 100G to QSFP28 100G Adapter Converter Module with DDMI
#66620
#66620
1.398,00 € (Excl. VAT)
FS P/N: CFP-QSFP28-CVR1.663,62 € (Incl. VAT)
FS P/N: CFP-QSFP28-CVR
37 Sold
5 Reviews
1 Question
Pre-order, Ship by Jun 20, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
5-Year Warranty
Specifications
Features
Q&A
Reviews
Resources
100G CFP to QSFP28 Adapter Converter Module
Specifications
Part Number
CFP-QSFP28-CVR
Vendor Name
FS
Form Factor
CFP to QSFP28
Max Data Rate
112Gbps
Wavelength
N/A
Max Cable Distance
N/A
Media
N/A
DOM Support
No
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE802.3bm, CFP MSA Compliant
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Specifications
100G CFP to QSFP28 Adapter Converter Module
The Generic Compatible CFP to QSFP28 adapter converter module provides conversion from CFP to QSFP28 form factors. This module is compliant with IEEE802.3bm and CFP MSA standards. It is suitable for 100G Ethernet, Data aggregation and backplane applications.
Note: The FS P/N is changed from CVR-CFP-QSFP28 to CFP-QSFP28-CVR, but the product is the same. Only the FS P/N has been changed.
Specifications
Part Number
CFP-QSFP28-CVR
Vendor Name
FS
Form Factor
CFP to QSFP28
Max Data Rate
112Gbps
Wavelength
N/A
Max Cable Distance
N/A
Media
N/A
DOM Support
No
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE802.3bm, CFP MSA Compliant
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Customer Reviews
Resources
1.398,00 € (Excl. VAT)
1.663,62 € (Incl. VAT)
Pre-order