FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about OM2LCSCDX.
00:35
This picture is about OM2LCSCDX.
This picture is about OM2LCSCDX.
This picture is about OM2LCSCDX.
This picture is about OM2LCSCDX.
This picture is about OM2LCSCDX.
This picture is about OM2LCSCDX.
This picture is about OM2LCSCDX.
This picture is about OM2LCSCDX.
This picture is about OM2LCSCDX.
This picture is about OM2LCSCDX.
This picture is about OM2LCSCDX.

Customized Length LC UPC to SC UPC Duplex OM2 Multimode LSZH 2.0mm Fiber Optic Patch Cable

#74389
#74389

≤0.3dB IL 1/10G Networks

4,60 € (Excl. VAT)
FS P/N: OM2LCSCDX
5,47 € (Incl. VAT)
FS P/N: OM2LCSCDX
218 Sold
258 Reviews
4 Questions
Length:
m
m
Pre-order, Ship by May 29, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
1-Year Warranty
Specifications
Features
Videos
Q&A
Reviews
Resources

High Quality and Cost-effective 50/125μm OM2 Multimode Bend Insensitive Fiber Optic Cable

The 50/125μm OM2 multimode bend insensitive fiber optic cable is less attenuation when bent or twisted compared with traditional optical fiber cables and this will make the installation and maintenance of the fiber optic cables more efficient. It can also save more space for your high density cabling in data centers, enterprise networks, telecom room, server farms, cloud storage networks, and any places. It meets RoHS compliant and the fiber patch cord is optically tested for insertion loss to ensure high quality.

This 50/125 OM2 multimode fiber optic cable is ideal for connecting 1000BASE-SX, SFP transceivers etc. for gigabit Ethernet and fiber channel applications.

Specifications
Connector Type
LC UPC to SC UPC
Fiber Grade
Bend Insensitive
Fiber Count
Duplex
Fiber Mode
OM2 50/125μm
Wavelength
850/1300nm
1G Ethernet Distance
550m at 850nm
Insertion Loss
≤0.3dB
Return Loss
≥30dB
Min. Bend Radius
(Fiber Core)
7.5mm
Min. Bend Radius
(Fiber Cable)
20/10D (Dynamic/Static)
Attenuation at 850nm
3.0 dB/km
Attenuation at 1300nm
1.0 dB/km
Cable Jacket
LSZH
Cable Diameter
2.0mm
Polarity
A (Tx) to B (Rx)
Operating Temperature
-20~70°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

20/10D Min. Bend Radius

Bend insensitive fiber allows tighter cable bends for routing.

Zirconia Ceramic Ferrule

The precision ferrules can reach up to 500 times insertion lifespan.

90-150N Tensile Strength

The pull-resistant cable prevents breaking and prolongs the life.

Meet the Various Indoor Installation Needs

Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.

Specifications

High Quality and Cost-effective 50/125μm OM2 Multimode Bend Insensitive Fiber Optic Cable

The 50/125μm OM2 multimode bend insensitive fiber optic cable is less attenuation when bent or twisted compared with traditional optical fiber cables and this will make the installation and maintenance of the fiber optic cables more efficient. It can also save more space for your high density cabling in data centers, enterprise networks, telecom room, server farms, cloud storage networks, and any places. It meets RoHS compliant and the fiber patch cord is optically tested for insertion loss to ensure high quality.

This 50/125 OM2 multimode fiber optic cable is ideal for connecting 1000BASE-SX, SFP transceivers etc. for gigabit Ethernet and fiber channel applications.

Specifications
Connector Type
LC UPC to SC UPC
Fiber Grade
Bend Insensitive
Fiber Count
Duplex
Fiber Mode
OM2 50/125μm
Wavelength
850/1300nm
1G Ethernet Distance
550m at 850nm
Insertion Loss
≤0.3dB
Return Loss
≥30dB
Min. Bend Radius
(Fiber Core)
7.5mm
Min. Bend Radius
(Fiber Cable)
20/10D (Dynamic/Static)
Attenuation at 850nm
3.0 dB/km
Attenuation at 1300nm
1.0 dB/km
Cable Jacket
LSZH
Cable Diameter
2.0mm
Polarity
A (Tx) to B (Rx)
Operating Temperature
-20~70°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features

20/10D Min. Bend Radius

Bend insensitive fiber allows tighter cable bends for routing.

Zirconia Ceramic Ferrule

The precision ferrules can reach up to 500 times insertion lifespan.

90-150N Tensile Strength

The pull-resistant cable prevents breaking and prolongs the life.

Meet the Various Indoor Installation Needs

Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.

Questions & Answers

Customer Reviews

Resources

4,60 € (Excl. VAT)

5,47 € (Incl. VAT)

Pre-order