FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about OM3LCFCDX.
00:40
This picture is about OM3LCFCDX.
This picture is about OM3LCFCDX.
This picture is about OM3LCFCDX.
This picture is about OM3LCFCDX.
This picture is about OM3LCFCDX.
This picture is about OM3LCFCDX.
This picture is about OM3LCFCDX.
This picture is about OM3LCFCDX.
This picture is about OM3LCFCDX.

Customized Length LC UPC to FC UPC Duplex OM3 Multimode Riser (OFNR) 2.0mm Fiber Optic Patch Cable

#74380
#74380

≤0.3dB IL 10G Networks

4,70 € (Excl. VAT)
FS P/N: OM3LCFCDX
5,59 € (Incl. VAT)
FS P/N: OM3LCFCDX
131 Sold
206 Reviews
4 Questions
Length:
m
m
Pre-order, Ship by May 29, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
1-Year Warranty
Specifications
Features
Videos
Q&A
Reviews
Resources

High Quality and Cost-effective 50/125μm OM3 Multimode Bend Insensitive Fiber Optic Cable

The 50/125μm OM3 multimode bend insensitive fiber optic cable is less attenuation when bent or twisted compared with traditional optical fiber cables and this will make the installation and maintenance of the fiber optic cables more efficient. It can also save more space for your high density cabling in data centers, enterprise networks, telecom room, server farms, cloud storage networks, and any places. It meets RoHS compliant and the fiber patch cord is optically tested for insertion loss to ensure high quality.

This 50/125 OM3 multimode fiber optic cable is ideal for connecting 10G SR, 10G LRM, SFP+ transceivers etc. for 10G/40G/100G Ethernet connections and is the preferred fiber specification for 10G Ethernet connections.

Specifications
Connector Type
LC UPC to FC UPC
Fiber Grade
Bend Insensitive
Fiber Count
Duplex
Fiber Mode
OM3 50/125μm
Wavelength
850/1300nm
10G Ethernet Distance
300m at 850nm
Insertion Loss
≤0.3dB
Return Loss
≥30dB
Min. Bend Radius
(Fiber Core)
7.5mm
Min. Bend Radius
(Fiber Cable)
20/10D (Dynamic/Static)
Attenuation at 850nm
3.0 dB/km
Attenuation at 1300nm
1.0 dB/km
Cable Jacket
Riser (OFNR)
Cable Diameter
2.0mm
Polarity
A (Tx) to B (Rx)
Operating Temperature
-20~70°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Bend Insensitive Fiber for Tight or Bending Space

The industry standard duplex fiber connector meets EIA/TIA 604-2 with ceramic ferrule for high speed cabling networks.

20/10D Min. Bend Radius

Bend insensitive fiber allows tighter cable bends for routing.

Zirconia Ceramic Ferrule

The precision ferrules can reach up to 500 times insertion lifespan.

90-150N Tensile Strength

The pull-resistant cable prevents breaking and prolongs the life.

Specifications

High Quality and Cost-effective 50/125μm OM3 Multimode Bend Insensitive Fiber Optic Cable

The 50/125μm OM3 multimode bend insensitive fiber optic cable is less attenuation when bent or twisted compared with traditional optical fiber cables and this will make the installation and maintenance of the fiber optic cables more efficient. It can also save more space for your high density cabling in data centers, enterprise networks, telecom room, server farms, cloud storage networks, and any places. It meets RoHS compliant and the fiber patch cord is optically tested for insertion loss to ensure high quality.

This 50/125 OM3 multimode fiber optic cable is ideal for connecting 10G SR, 10G LRM, SFP+ transceivers etc. for 10G/40G/100G Ethernet connections and is the preferred fiber specification for 10G Ethernet connections.

Specifications
Connector Type
LC UPC to FC UPC
Fiber Grade
Bend Insensitive
Fiber Count
Duplex
Fiber Mode
OM3 50/125μm
Wavelength
850/1300nm
10G Ethernet Distance
300m at 850nm
Insertion Loss
≤0.3dB
Return Loss
≥30dB
Min. Bend Radius
(Fiber Core)
7.5mm
Min. Bend Radius
(Fiber Cable)
20/10D (Dynamic/Static)
Attenuation at 850nm
3.0 dB/km
Attenuation at 1300nm
1.0 dB/km
Cable Jacket
Riser (OFNR)
Cable Diameter
2.0mm
Polarity
A (Tx) to B (Rx)
Operating Temperature
-20~70°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Bend Insensitive Fiber for Tight or Bending Space

The industry standard duplex fiber connector meets EIA/TIA 604-2 with ceramic ferrule for high speed cabling networks.

20/10D Min. Bend Radius

Bend insensitive fiber allows tighter cable bends for routing.

Zirconia Ceramic Ferrule

The precision ferrules can reach up to 500 times insertion lifespan.

90-150N Tensile Strength

The pull-resistant cable prevents breaking and prolongs the life.

Questions & Answers

Customer Reviews

Resources

4,70 € (Excl. VAT)

5,59 € (Incl. VAT)

Pre-order