FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about OM4LCSCSX.
00:40
This picture is about OM4LCSCSX.
This picture is about OM4LCSCSX.
This picture is about OM4LCSCSX.
This picture is about OM4LCSCSX.
This picture is about OM4LCSCSX.
This picture is about OM4LCSCSX.
This picture is about OM4LCSCSX.
This picture is about OM4LCSCSX.
This picture is about OM4LCSCSX.
This picture is about OM4LCSCSX.
This picture is about OM4LCSCSX.

Customized Length LC UPC to SC UPC Simplex OM4 Multimode Riser (OFNR) 2.0mm Fiber Optic Patch Cable

#74362
#74362

≤0.3dB IL 40/100G Networks

2,80 € (Excl. VAT)
FS P/N: OM4LCSCSX
3,33 € (Incl. VAT)
FS P/N: OM4LCSCSX
280 Sold
0 Review
4 Questions
Choose Length:
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
m
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
m
Pre-order, Ship by May 29, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
1-Year Warranty
Specifications
Features
Videos
Q&A
Reviews
Resources

High Quality and Cost-effective 50/125μm OM4 Multimode Bend Insensitive Fiber Optic Cable

The 50/125μm OM4 multimode bend insensitive fiber optic cable is less attenuation when bent or twisted compared with traditional optical fiber cables and this will make the installation and maintenance of the fiber optic cables more efficient. It can also save more space for your high density cabling in data centers, enterprise networks, telecom room, server farms, cloud storage networks, and any places. It meets RoHS compliant and the fiber patch cord is optically tested for insertion loss to ensure high quality.

This 50/125 OM4 multimode fiber optic cable is ideal for connecting 40G BIDI SR, 10G SR, QSFP+, SFP+ transceivers etc. for 10G/40G/100G Ethernet connections and is the preferred fiber specification for 40G/100G applications.

Specifications
Connector Type
LC UPC to SC UPC
Fiber Grade
Bend Insensitive
Fiber Mode
OM4 50/125μm
Wavelength
850/1300nm
40G Ethernet Distance
150m at 850nm
100G Ethernet Distance
100m at 850nm
Insertion Loss
≤0.3dB
Return Loss
≥30dB
Min. Bend Radius
(Fiber Core)
7.5mm
Min. Bend Radius
(Fiber Cable)
20/10D (Dynamic/Static)
Attenuation at 850nm
3.0 dB/km
Attenuation at 1300nm
1.0 dB/km
Fiber Count
Simplex
Cable Diameter
2.0mm
Cable Jacket
Riser (OFNR)
Polarity
A (Tx) to B (Rx)
Operating Temperature
-20~70°C
Storage Temperature
-40~80°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Bend Insensitive Fiber for Tight or Bending Space

The industry standard duplex fiber connector meets EIA/TIA 604-2 with ceramic ferrule for high speed cabling networks.

Bend Insensitive Fiber

BIF Cable can be stapled and bent around corners without sacrificing performance.

7.5mm Minimum Bend Radius

The bend performance improves duct utilization, enabling smaller enclosures.

Zirconia Ceramic Ferrule

Optimum IL and RL ensure stable signal transmission, protecting your network safety.

Specifications

High Quality and Cost-effective 50/125μm OM4 Multimode Bend Insensitive Fiber Optic Cable

The 50/125μm OM4 multimode bend insensitive fiber optic cable is less attenuation when bent or twisted compared with traditional optical fiber cables and this will make the installation and maintenance of the fiber optic cables more efficient. It can also save more space for your high density cabling in data centers, enterprise networks, telecom room, server farms, cloud storage networks, and any places. It meets RoHS compliant and the fiber patch cord is optically tested for insertion loss to ensure high quality.

This 50/125 OM4 multimode fiber optic cable is ideal for connecting 40G BIDI SR, 10G SR, QSFP+, SFP+ transceivers etc. for 10G/40G/100G Ethernet connections and is the preferred fiber specification for 40G/100G applications.

Specifications
Connector Type
LC UPC to SC UPC
Fiber Grade
Bend Insensitive
Fiber Mode
OM4 50/125μm
Wavelength
850/1300nm
40G Ethernet Distance
150m at 850nm
100G Ethernet Distance
100m at 850nm
Insertion Loss
≤0.3dB
Return Loss
≥30dB
Min. Bend Radius
(Fiber Core)
7.5mm
Min. Bend Radius
(Fiber Cable)
20/10D (Dynamic/Static)
Attenuation at 850nm
3.0 dB/km
Attenuation at 1300nm
1.0 dB/km
Fiber Count
Simplex
Cable Diameter
2.0mm
Cable Jacket
Riser (OFNR)
Polarity
A (Tx) to B (Rx)
Operating Temperature
-20~70°C
Storage Temperature
-40~80°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Bend Insensitive Fiber for Tight or Bending Space

The industry standard duplex fiber connector meets EIA/TIA 604-2 with ceramic ferrule for high speed cabling networks.

Bend Insensitive Fiber

BIF Cable can be stapled and bent around corners without sacrificing performance.

7.5mm Minimum Bend Radius

The bend performance improves duct utilization, enabling smaller enclosures.

Zirconia Ceramic Ferrule

Optimum IL and RL ensure stable signal transmission, protecting your network safety.

Questions & Answers

Customer Reviews

Resources

2,80 € (Excl. VAT)

3,33 € (Incl. VAT)

Pre-order