FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about SMLSHDX.
00:35
This picture is about SMLSHDX.
This picture is about SMLSHDX.
This picture is about SMLSHDX.
This picture is about SMLSHDX.
This picture is about SMLSHDX.
This picture is about SMLSHDX.
This picture is about SMLSHDX.
This picture is about SMLSHDX.
This picture is about SMLSHDX.

Customized Length LSH APC to LSH APC Duplex OS2 Single Mode Riser (OFNR) 2.0mm Fiber Optic Patch Cable

#74334
#74334

≤0.3dB IL 1/10/40/100/400G Networks

20,00 € (Excl. VAT)
FS P/N: SMLSHDX
23,80 € (Incl. VAT)
FS P/N: SMLSHDX
450 Sold
0 Review
4 Questions
Choose Length:
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
m
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
m
Pre-order, Ship by May 29, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
1-Year Warranty
Specifications
Features
Videos
Q&A
Reviews
Resources

High Quality and Cost-effective 9/125μm Single Mode Bend Insensitive Fiber Optic Cable

The 9/125μm single mode fiber optic cable is suitable for enterprise network, telecom room, server farms, cloud storage networks, and any place fiber jumper cables are needed. It meets RoHS compliant, and the fiber patch cord is optically tested for insertion loss to ensure high quality.

This 9/125 OS2 single mode fiber optic cable is ideal for connecting 1G/10G/40G/100G ethernet connections. It can transport data for up to 10km at 1310nm, or up to 40km at 1550nm.

Specifications
Connector Type
LSH APC to LSH APC
Fiber Grade
G.657.A1 (Compatible with G.652.D)
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
Insertion Loss
≤0.3dB
Return Loss
≥60dB
Min. Bend Radius
(Fiber Core)
10mm
Min. Bend Radius
(Fiber Cable)
10/5D (Dynamic/Static)
Attenuation at 1310 nm
0.36 dB/km
Attenuation at 1550 nm
0.22 dB/km
Fiber Count
Duplex
Cable Diameter
2.0mm
Cable Jacket
Riser (OFNR)
Polarity
A (Tx) to B (Rx)
Operating Temperature
-20~70°C
Storage Temperature
-40~80°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Bend Insensitive Fiber for Tight or Bending Space

The bend insensitive fiber optic cable has industry standard flammability rating PVC jacket and duplex fiber connector which meets EIA/TIA 604-2 for high speed cabling networks.

G.657.A1 Bend Insensitive Fiber

BIF Cable can be stapled and bent around corners without sacrificing performance.

10mm Minimum Bend Radius

The bend performance improves duct utilization, enabling smaller enclosures.

Zirconia Ceramic Ferrule

Optimum IL and RL ensure stable signal transmission, protecting your network safety.

Specifications

High Quality and Cost-effective 9/125μm Single Mode Bend Insensitive Fiber Optic Cable

The 9/125μm single mode fiber optic cable is suitable for enterprise network, telecom room, server farms, cloud storage networks, and any place fiber jumper cables are needed. It meets RoHS compliant, and the fiber patch cord is optically tested for insertion loss to ensure high quality.

This 9/125 OS2 single mode fiber optic cable is ideal for connecting 1G/10G/40G/100G ethernet connections. It can transport data for up to 10km at 1310nm, or up to 40km at 1550nm.

Specifications
Connector Type
LSH APC to LSH APC
Fiber Grade
G.657.A1 (Compatible with G.652.D)
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
Insertion Loss
≤0.3dB
Return Loss
≥60dB
Min. Bend Radius
(Fiber Core)
10mm
Min. Bend Radius
(Fiber Cable)
10/5D (Dynamic/Static)
Attenuation at 1310 nm
0.36 dB/km
Attenuation at 1550 nm
0.22 dB/km
Fiber Count
Duplex
Cable Diameter
2.0mm
Cable Jacket
Riser (OFNR)
Polarity
A (Tx) to B (Rx)
Operating Temperature
-20~70°C
Storage Temperature
-40~80°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Bend Insensitive Fiber for Tight or Bending Space

The bend insensitive fiber optic cable has industry standard flammability rating PVC jacket and duplex fiber connector which meets EIA/TIA 604-2 for high speed cabling networks.

G.657.A1 Bend Insensitive Fiber

BIF Cable can be stapled and bent around corners without sacrificing performance.

10mm Minimum Bend Radius

The bend performance improves duct utilization, enabling smaller enclosures.

Zirconia Ceramic Ferrule

Optimum IL and RL ensure stable signal transmission, protecting your network safety.

Questions & Answers

Customer Reviews

Resources

20,00 € (Excl. VAT)

23,80 € (Incl. VAT)

Pre-order