FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about WMCT-SB-90.
01:16
This picture is about WMCT-SB-90.
This picture is about WMCT-SB-90.
This picture is about WMCT-SB-90.
This picture is about WMCT-SB-90.
This picture is about WMCT-SB-90.
This picture is about WMCT-SB-90.
This picture is about WMCT-SB-90.
This picture is about WMCT-SB-90.
This picture is about WMCT-SB-90.
This picture is about WMCT-SB-90.
This picture is about WMCT-SB-90.

90° Strengthening Bar Kit

#73944
#73944

Carbon Steel Strengthening Bar Kit

6,60 € (Excl. VAT)
FS P/N: WMCT-SB-90
7,85 € (Incl. VAT)
FS P/N: WMCT-SB-90
62 Sold
2 Reviews
0 Question
1 in Global Warehouse, Get it by May 16, 2024
See more warehouse availability
Deliver to Berlin, 10082
76,00 € via DHL Express Domestic®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews

90° Strengthening Bar Kit

Wire Mesh Cable Tray is the leading product of the new generation of bridges, providing users with excellent load carrying performance with light weight. The open design of the FS wire mesh cable tray makes it have good heat dissipation, flexible installation and convenient subsequent maintenance, small weight and good load-bearing capacity.

Specifications
Part Number
WMCT-SB-90
Component Type
Strengthening Bar Kit
Material
Carbon Steel
Color
Metal Silver
Dimensions (HxWxD)
4.92''x4.92''x0.71'' (125x125x18mm)
Thickness
0.12'' (3mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

90° Strengthening Bar Kit

Lightweight Design

Field Flexible

Fast, Simple Installation

Easy-to-install Cable Management

90° strengthening bar kit are for 90°turns or tee joins in horizontal direction. Refer to the case below for the required parts and installation locations.

Smart Gridded Structure

With the light and durable raw materials, the elbow is made more convenient and the installation is flexible and fast.

Good Heat Dissipation

The open bridge has better heat dissipation, effectively extending the life of the cable and changing the closed, dark and humid environment of the old bridge.

Excellent Carrying Capacity

FS wire mesh cable tray has only one-fifth the weight of the traditional bridge, but the load-bearing capacity is 27% stronger than the traditional cable tray and ladder bridge.

FS.COM Raceway System

FS.COM provide various kinds of fiber raceway, It can be easily installation as the accessories are designed exquisite and complete. Just choose the most suitable installation mode according to your need.

Accessories List
Specifications

90° Strengthening Bar Kit

Wire Mesh Cable Tray is the leading product of the new generation of bridges, providing users with excellent load carrying performance with light weight. The open design of the FS wire mesh cable tray makes it have good heat dissipation, flexible installation and convenient subsequent maintenance, small weight and good load-bearing capacity.

Specifications
Part Number
WMCT-SB-90
Component Type
Strengthening Bar Kit
Material
Carbon Steel
Color
Metal Silver
Dimensions (HxWxD)
4.92''x4.92''x0.71'' (125x125x18mm)
Thickness
0.12'' (3mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
90° Strengthening Bar Kit

Lightweight Design

Field Flexible

Fast, Simple Installation

Easy-to-install Cable Management

90° strengthening bar kit are for 90°turns or tee joins in horizontal direction. Refer to the case below for the required parts and installation locations.

Smart Gridded Structure

With the light and durable raw materials, the elbow is made more convenient and the installation is flexible and fast.

Good Heat Dissipation

The open bridge has better heat dissipation, effectively extending the life of the cable and changing the closed, dark and humid environment of the old bridge.

Excellent Carrying Capacity

FS wire mesh cable tray has only one-fifth the weight of the traditional bridge, but the load-bearing capacity is 27% stronger than the traditional cable tray and ladder bridge.

FS.COM Raceway System

FS.COM provide various kinds of fiber raceway, It can be easily installation as the accessories are designed exquisite and complete. Just choose the most suitable installation mode according to your need.

Accessories List

Questions & Answers

Customer Reviews

6,60 € (Excl. VAT)

7,85 € (Incl. VAT)

1 in Global Warehouse