FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about C7SFTPSGPVC.
This picture is about C7SFTPSGPVC.
This picture is about C7SFTPSGPVC.
This picture is about C7SFTPSGPVC.
This picture is about C7SFTPSGPVC.
This picture is about C7SFTPSGPVC.
This picture is about C7SFTPSGPVC.
This picture is about C7SFTPSGPVC.
This picture is about C7SFTPSGPVC.
This picture is about C7SFTPSGPVC.

10ft (3m) Cat7 Snagless Shielded (S/FTP) PVC CM Ethernet Network Patch Cable, Blue

#72950
#72950

Pure Bare Copper PoE++ 600MHz

5,10 € (Excl. VAT)
FS P/N: C7SFTPSGPVC
6,07 € (Incl. VAT)
FS P/N: C7SFTPSGPVC
10.3K Sold
3 Reviews
5 Questions
179 in Global Warehouse, Get it by 30 May, 2024
120 in Transit, Get it by 10 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Cat7 Snagless Shielded (S/FTP) Ethernet Network Patch Cable, 26AWG, 10GBase-T

Cat7 network patch cable is the cost-effective solution for indoor data center applications, supporting up to 10GBase-T and 600MHz within 100 meters of cable. And it is fully backward compatible with all the previous categories.
The FS cat7 patch cables conductor apply Pure Bare Copper with high electrical conductivity and low signal transmission attenuation. The sheath material is new environmentally friendly material PVC CM, which is durable, flame-retardant, resistant to bending.

Specifications
Cable Type
Cat7 Snagless
Shielding Type
Shielded (S/FTP)
Cable Jacket
PVC CM (Round)
Length
10ft (3m) (Including Plugs)
Conductor Material
Pure Bare Copper
Conductor Type
Stranded
Data Rate Support
10GBase-T
Maximum (Tested) Frequency
600MHz
Gauge (AWG)
26 (7/0.16mm)
Cable Outer Diameter (mm)
6.2 ± 0.3
Max Transmission Distance
100m
Twisted Pairs
4 Pairs
Wire Scheme
T568B, Straight
Standard
ISO/IEC 11801
Operating Temperature
-20 to +75°C (-4 to 167°F)
Installation Temperature
-10 to +50°C (14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 1
View products

Features

600MHz Stable Transmission
This cable speeds up to 600MHz and supports 10GBase-T Ethernet, which allows for more reliable data transmission.
Gold-plated Connectors
Stable Transmission
Pure Copper Conductors
Less Signal Loss
Stranded 4 Twisted Pairs
Anti-electromagnetic Interference
Triple Protection of Patch Cables

RJ45 modular plug, PVC Jacket and strain relief boot to increase the service life of the cable.

RJ45 Modular Plug

Modular plug enhances the stability of the network connection.

PVC Jacket

PVC Jacket has good flame retardant performance.

Strain Relief Boot

The boot increases the friction for plugging and unplugging.

Widely Used in Equipment with RJ45 Ports

This cable is suitable for all devices with RJ45 jacks, such as PCs, servers, printers, routers, switches, media players, NAS, VoIP phones, PoE devices, and more.

Specifications

Cat7 Snagless Shielded (S/FTP) Ethernet Network Patch Cable, 26AWG, 10GBase-T

Cat7 network patch cable is the cost-effective solution for indoor data center applications, supporting up to 10GBase-T and 600MHz within 100 meters of cable. And it is fully backward compatible with all the previous categories.
The FS cat7 patch cables conductor apply Pure Bare Copper with high electrical conductivity and low signal transmission attenuation. The sheath material is new environmentally friendly material PVC CM, which is durable, flame-retardant, resistant to bending.

Specifications
Cable Type
Cat7 Snagless
Shielding Type
Shielded (S/FTP)
Cable Jacket
PVC CM (Round)
Length
10ft (3m) (Including Plugs)
Conductor Material
Pure Bare Copper
Conductor Type
Stranded
Data Rate Support
10GBase-T
Maximum (Tested) Frequency
600MHz
Gauge (AWG)
26 (7/0.16mm)
Cable Outer Diameter (mm)
6.2 ± 0.3
Max Transmission Distance
100m
Twisted Pairs
4 Pairs
Wire Scheme
T568B, Straight
Standard
ISO/IEC 11801
Operating Temperature
-20 to +75°C (-4 to 167°F)
Installation Temperature
-10 to +50°C (14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
View products
Features
600MHz Stable Transmission
This cable speeds up to 600MHz and supports 10GBase-T Ethernet, which allows for more reliable data transmission.
Gold-plated Connectors
Stable Transmission
Pure Copper Conductors
Less Signal Loss
Stranded 4 Twisted Pairs
Anti-electromagnetic Interference
Triple Protection of Patch Cables

RJ45 modular plug, PVC Jacket and strain relief boot to increase the service life of the cable.

RJ45 Modular Plug

Modular plug enhances the stability of the network connection.

PVC Jacket

PVC Jacket has good flame retardant performance.

Strain Relief Boot

The boot increases the friction for plugging and unplugging.

Widely Used in Equipment with RJ45 Ports

This cable is suitable for all devices with RJ45 jacks, such as PCs, servers, printers, routers, switches, media players, NAS, VoIP phones, PoE devices, and more.

Questions & Answers

Customer Reviews

Resources

5,10 € (Excl. VAT)

6,07 € (Incl. VAT)

179 in Global Warehouse