FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about AD-XXF-XXF-XX.
This picture is about AD-XXF-XXF-XX.
This picture is about AD-XXF-XXF-XX.
This picture is about AD-XXF-XXF-XX.
This picture is about AD-XXF-XXF-XX.
This picture is about AD-XXF-XXF-XX.
This picture is about AD-XXF-XXF-XX.
This picture is about AD-XXF-XXF-XX.
This picture is about AD-XXF-XXF-XX.
This picture is about AD-XXF-XXF-XX.

Customized Hybrid Singlemode/Multimode Fiber Optic Adapter/Coupler, Female to Female

#71657
#71657
13,99 € (Excl. VAT)
FS P/N: AD-XXF-XXF-XX
16,65 € (Incl. VAT)
FS P/N: AD-XXF-XXF-XX
1.2K Sold
0 Review
3 Questions
Pre-order, Ship by May 28, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
1-Year Warranty
Specifications
Q&A
Reviews
Resources

Hybrid Singlemode/Multimode Fiber Optic Adapter, Female to Female

A fiber optic adapter, sometimes also called a coupler, is a small device designed to terminate or link the fiber optic cables or fiber optic connectors between two fiber optic lines.

This hybrid adapter provides a solution for extending a current run of fiber optic cabling or a convenient method for adapting a cable's connectors to match the connectors on a different cable. It is constructed from high-grade plastic or metal and has been designed and engineered for durability and long life.

FS.COM supplies various kinds of hybrid fiber optic adapters, including the SC-LC, SC-ST, SC-FC, SC-LSH, LC-ST, LC-FC, LC-LSH, ST-FC, ST-LSH, FC-LSH, etc. These hybrid fiber adapters are suitable for both single mode and multimode applications, with UPC or APC, in simplex and duplex styles. They are widely used in fiber optic links.

Specifications
Connector Type
LC/SC/FC/ST/LSH
Gender Type
Female to Female
Body Style
Simplex/Duplex
Material
Plastic/Metal
Fiber Mode
Singlemode/Multimode
Polish Type
UPC/APC
Insertion Loss
≤0.7dB
Durability
≥1000 Times
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Specifications

Hybrid Singlemode/Multimode Fiber Optic Adapter, Female to Female

A fiber optic adapter, sometimes also called a coupler, is a small device designed to terminate or link the fiber optic cables or fiber optic connectors between two fiber optic lines.

This hybrid adapter provides a solution for extending a current run of fiber optic cabling or a convenient method for adapting a cable's connectors to match the connectors on a different cable. It is constructed from high-grade plastic or metal and has been designed and engineered for durability and long life.

FS.COM supplies various kinds of hybrid fiber optic adapters, including the SC-LC, SC-ST, SC-FC, SC-LSH, LC-ST, LC-FC, LC-LSH, ST-FC, ST-LSH, FC-LSH, etc. These hybrid fiber adapters are suitable for both single mode and multimode applications, with UPC or APC, in simplex and duplex styles. They are widely used in fiber optic links.

Specifications
Connector Type
LC/SC/FC/ST/LSH
Gender Type
Female to Female
Body Style
Simplex/Duplex
Material
Plastic/Metal
Fiber Mode
Singlemode/Multimode
Polish Type
UPC/APC
Insertion Loss
≤0.7dB
Durability
≥1000 Times
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Questions & Answers

Customer Reviews

Resources

13,99 € (Excl. VAT)

16,65 € (Incl. VAT)

Pre-order