FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about QSFP-56G-AO05.
This picture is about QSFP-56G-AO05.
This picture is about QSFP-56G-AO05.
This picture is about QSFP-56G-AO05.
This picture is about QSFP-56G-AO05.
This picture is about QSFP-56G-AO05.
This picture is about QSFP-56G-AO05.
This picture is about QSFP-56G-AO05.
This picture is about QSFP-56G-AO05.
This picture is about QSFP-56G-AO05.

5m (16ft) FS for Mellanox MC220731V-005 Compatible, 56G QSFP+ Active Optical Cable

#71511
#71511

≤1.4W 30mm Fiber

125,00 € (Excl. VAT)
FS P/N: QSFP-56G-AO05
148,75 € (Incl. VAT)
FS P/N: QSFP-56G-AO05
145 Sold
3 Reviews
1 Question
Pre-order, Ship by Jun 12, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

FS for Mellanox MC220731V-005 Compatible, 56G QSFP+ AOC (5-meter, QSFP+ to QSFP+)

The Mellanox MC220731V-005 Compatible QSFP+ Active Optical Cables are direct-attach fiber assemblies with QSFP+ connectors and operate over Multi-Mode Fiber (MMF). This AOC is compliant with SFF-8436 MSA standards. It provides a cost-efficient solution as compared to using discrete optical transceivers and optical patch cables and is suitable for 56Gbps connections within racks and across adjacent racks.
Note: The FS P/N is changed from QSFP56-AO05 to QSFP-56G-AO05, but the product is the same. Only the FS P/N has been changed.

Specifications
Mellanox Compatible
MC220731V-005
Vendor Name
FS
Connector Type
QSFP+ to QSFP+
Data Rate
FDR 56Gbps
Minimum Bend Radius
30mm
Cable Length
5m (16.4ft)
Jacket Material
OFNP
Temperature
0 to 70°C (32 to 158°F)
Protocols
56G InfiniBand , 4x FDR, Fibre Channel

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Features

56G Connectivity for Data Center
Featured with 1.5W low-power, high-density and high-speed, the QSFP+ transceiver offers a popular way to help you quickly ramp up to 56G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Specifications

FS for Mellanox MC220731V-005 Compatible, 56G QSFP+ AOC (5-meter, QSFP+ to QSFP+)

The Mellanox MC220731V-005 Compatible QSFP+ Active Optical Cables are direct-attach fiber assemblies with QSFP+ connectors and operate over Multi-Mode Fiber (MMF). This AOC is compliant with SFF-8436 MSA standards. It provides a cost-efficient solution as compared to using discrete optical transceivers and optical patch cables and is suitable for 56Gbps connections within racks and across adjacent racks.
Note: The FS P/N is changed from QSFP56-AO05 to QSFP-56G-AO05, but the product is the same. Only the FS P/N has been changed.

Specifications
Mellanox Compatible
MC220731V-005
Vendor Name
FS
Connector Type
QSFP+ to QSFP+
Data Rate
FDR 56Gbps
Minimum Bend Radius
30mm
Cable Length
5m (16.4ft)
Jacket Material
OFNP
Temperature
0 to 70°C (32 to 158°F)
Protocols
56G InfiniBand , 4x FDR, Fibre Channel

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
56G Connectivity for Data Center
Featured with 1.5W low-power, high-density and high-speed, the QSFP+ transceiver offers a popular way to help you quickly ramp up to 56G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.

Questions & Answers

Customer Reviews

Resources

125,00 € (Excl. VAT)

148,75 € (Incl. VAT)

Pre-order