FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about SFP-12G31-10.
This picture is about SFP-12G31-10.
This picture is about SFP-12G31-10.
This picture is about SFP-12G31-10.
This picture is about SFP-12G31-10.
This picture is about SFP-12G31-10.
This picture is about SFP-12G31-10.
This picture is about SFP-12G31-10.
This picture is about SFP-12G31-10.
This picture is about SFP-12G31-10.
This picture is about SFP-12G31-10.
This picture is about SFP-12G31-10.
This picture is about SFP-12G31-10.
This picture is about SFP-12G31-10.

12Gb/s MSA 1310nm 10km DOM Duplex LC SMF Single Transmitter Video Pathological Patterns Optical Transceiver Module for SD/HD/3G/6G/12G-SDI

Hot #71317
Hot #71317

≤1W 12G SDI Duplex LC SMF Video

249,00 € (Excl. VAT)
FS P/N: SFP-12G31-10
296,31 € (Incl. VAT)
FS P/N: SFP-12G31-10
156 Sold
3 Reviews
4 Questions
47 in Global Warehouse, Get it by 30 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
Specifications
Features
Q&A
Reviews
Resources

12Gb/s MSA Single Transmitter Video Pathological Patterns SFP+ Transceiver Module for SD/HD/3G/6G/12G SDI (SMF, 1310nm, 10km, LC, DOM)

The 12Gb/s single transmitter SFP transceiver module is for single-channel video transmission applications up to 10km over single-mode fiber (SMF). It is compliant with SFP MSA, SFF-8472 standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters.
The transceiver is designed to transmit/receive data rates from 270Mbps to 12Gbps and supports SDI pathological patterns for SMPTE 259M, SMPTE 344M, SMPTE 292M, SMPTE 424M, SMPTE ST-2081 and SMPTE ST-2082 serial rates. It is suitable for high-definition digital broadcasting applications.

Specifications
Part Number
SFP-12G31-10
Form Factor
Single Transmitter
Data Rate
270Mbps to 12Gbps
Wavelength
1310nm
Max Cable Distance
10km
Connector
LC
Optical Components
DFB Laser
TX Power
-6~0dBm
DOM Supported
Yes
Video Pathological Patterns Support
Yes
Extinction Ratio
3.5dB
Temperature
0 to 70°C (32 to 158°F)
Protocols
SFP MSA
Application
SD/HD/3G/6G/12G SDI

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Features

Application of Digital Video Transceivers

3G-SDI/HD-SDI/SD-SDI Electrical-Optical and Optical-Electrical Converter.

HD Camera or Monitor System.

High-density digital video routers & switches.

Specifications

12Gb/s MSA Single Transmitter Video Pathological Patterns SFP+ Transceiver Module for SD/HD/3G/6G/12G SDI (SMF, 1310nm, 10km, LC, DOM)

The 12Gb/s single transmitter SFP transceiver module is for single-channel video transmission applications up to 10km over single-mode fiber (SMF). It is compliant with SFP MSA, SFF-8472 standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters.
The transceiver is designed to transmit/receive data rates from 270Mbps to 12Gbps and supports SDI pathological patterns for SMPTE 259M, SMPTE 344M, SMPTE 292M, SMPTE 424M, SMPTE ST-2081 and SMPTE ST-2082 serial rates. It is suitable for high-definition digital broadcasting applications.

Specifications
Part Number
SFP-12G31-10
Form Factor
Single Transmitter
Data Rate
270Mbps to 12Gbps
Wavelength
1310nm
Max Cable Distance
10km
Connector
LC
Optical Components
DFB Laser
TX Power
-6~0dBm
DOM Supported
Yes
Video Pathological Patterns Support
Yes
Extinction Ratio
3.5dB
Temperature
0 to 70°C (32 to 158°F)
Protocols
SFP MSA
Application
SD/HD/3G/6G/12G SDI

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Application of Digital Video Transceivers

3G-SDI/HD-SDI/SD-SDI Electrical-Optical and Optical-Electrical Converter.

HD Camera or Monitor System.

High-density digital video routers & switches.

Questions & Answers

Customer Reviews

Resources

249,00 € (Excl. VAT)

296,31 € (Incl. VAT)

47 in Global Warehouse