Click to open expanded view
Arista Networks Compatible SFP+ 16G Fibre Channel 1550nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module
#71003
#71003
709,00 € (Excl. VAT)
FS P/N: SFP-16GER-55843,71 € (Incl. VAT)
FS P/N: SFP-16GER-55
13 Sold
2 Reviews
1 Question
1 in Global Warehouse, Get it by May 21, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Q&A
Reviews
Resources
Arista Networks Compatible 16G Fibre Channel SFP+ Transceiver Module (SMF, 1550nm, 40km, LC, DOM)
Specifications
Compatible Brand
Arista Networks
Vendor Name
FS.COM
Form Factor
SFP+
Max Data Rate
16Gbps
Wavelength
1550nm
Max Cable Distance
40km
Connector
LC duplex
Optical Components
DFB EML
Media
SMF
DOM Support
Yes
TX Power
-1~+3dBm
Receiver Sensitivity
<-14dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Specifications
Arista Networks Compatible 16G Fibre Channel SFP+ Transceiver Module (SMF, 1550nm, 40km, LC, DOM)
Specifications
Compatible Brand
Arista Networks
Vendor Name
FS.COM
Form Factor
SFP+
Max Data Rate
16Gbps
Wavelength
1550nm
Max Cable Distance
40km
Connector
LC duplex
Optical Components
DFB EML
Media
SMF
DOM Support
Yes
TX Power
-1~+3dBm
Receiver Sensitivity
<-14dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Customer Reviews
Resources
709,00 € (Excl. VAT)
843,71 € (Incl. VAT)
1 in Global Warehouse