FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about CMRF-E-120.
01:22
This picture is about CMRF-E-120.
This picture is about CMRF-E-120.
This picture is about CMRF-E-120.
This picture is about CMRF-E-120.
This picture is about CMRF-E-120.
This picture is about CMRF-E-120.
This picture is about CMRF-E-120.
This picture is about CMRF-E-120.
This picture is about CMRF-E-120.
This picture is about CMRF-E-120.
This picture is about CMRF-E-120.

4" x 5" Horizontal 90° Elbow Fiber Raceway/Fiber Routing System

#70864
#70864

PVC Horizontal 90° Elbow

11,00 € (Excl. VAT)
FS P/N: CMRF-E-120
13,09 € (Incl. VAT)
FS P/N: CMRF-E-120
288 Sold
8 Reviews
2 Questions
24 in DE Warehouse, Get it by May 13, 2024
See more warehouse availability
Deliver to Berlin, 10082
53,00 € via DHL Express 9:00®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews

4"x5" Horizontal 90° Elbow Fiber Raceway / Fiber Routing System

Fiber Raceway is an ideal solution in data centers, head ends, telecom rooms, and wiring closets - virtually any application that requires fiber cable protection or segregation. Larger capacity, which allows you to route higher cable counts and FS time-saving Raceways/Channels ensure that channels and fittings are efficiently assembled. And proper bend radius prevents deterioration or breakage of fiber optical cables.

Specifications
Part Number
CMRF-E-120
Vendor Name
FS.COM
Component Type
Horizontal 90° Elbow
Material
PVC
Color
Yellow
Dimensions (HxWxD)
4.6''x10.1''x10.1'' (118x257x257mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

4"x5" Horizontal 90° Elbow Fiber Raceway

PVC Material

High Flame Retardant

Toughness & Durable

Easy-to-install Cable Management

Horizontal elbows are used to change the direction of horizontal routes. Refer to the case below for the required parts and installation locations.

High Quality Flame Retardant Material

The flame retardancy level exceeds UL94-V0 International Standard, Once ignited, it can be self - extinguishing within 1 second.

Full Arc Design, Effective Protection of Wire Rod

All the Fiber Raceway Systems are designed in full arc, which can protect your wire intact.

Easy for Installation

The cut surface is smooth and neat with exquisite design, matching with the screw, making it easy to assemble.

FS.COM Fiber Raceway System

Straight Section

Horizontal Tee

Junction

Cross

90° Elbow

Conversion

45° up Elbow

45° down Elbow

Downspout

Specifications

4"x5" Horizontal 90° Elbow Fiber Raceway / Fiber Routing System

Fiber Raceway is an ideal solution in data centers, head ends, telecom rooms, and wiring closets - virtually any application that requires fiber cable protection or segregation. Larger capacity, which allows you to route higher cable counts and FS time-saving Raceways/Channels ensure that channels and fittings are efficiently assembled. And proper bend radius prevents deterioration or breakage of fiber optical cables.

Specifications
Part Number
CMRF-E-120
Vendor Name
FS.COM
Component Type
Horizontal 90° Elbow
Material
PVC
Color
Yellow
Dimensions (HxWxD)
4.6''x10.1''x10.1'' (118x257x257mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
4"x5" Horizontal 90° Elbow Fiber Raceway

PVC Material

High Flame Retardant

Toughness & Durable

Easy-to-install Cable Management

Horizontal elbows are used to change the direction of horizontal routes. Refer to the case below for the required parts and installation locations.

High Quality Flame Retardant Material

The flame retardancy level exceeds UL94-V0 International Standard, Once ignited, it can be self - extinguishing within 1 second.

Full Arc Design, Effective Protection of Wire Rod

All the Fiber Raceway Systems are designed in full arc, which can protect your wire intact.

Easy for Installation

The cut surface is smooth and neat with exquisite design, matching with the screw, making it easy to assemble.

FS.COM Fiber Raceway System

Straight Section

Horizontal Tee

Junction

Cross

90° Elbow

Conversion

45° up Elbow

45° down Elbow

Downspout

Questions & Answers

Customer Reviews

11,00 € (Excl. VAT)

13,09 € (Incl. VAT)

24 in DE Warehouse