FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about CMRF-SS-120.
01:22
This picture is about CMRF-SS-120.
This picture is about CMRF-SS-120.
This picture is about CMRF-SS-120.
This picture is about CMRF-SS-120.
This picture is about CMRF-SS-120.
This picture is about CMRF-SS-120.
This picture is about CMRF-SS-120.
This picture is about CMRF-SS-120.
This picture is about CMRF-SS-120.
This picture is about CMRF-SS-120.
This picture is about CMRF-SS-120.

4" x 5" Straight Section Fiber Raceway/Fiber Routing System

#70856
#70856

PVC Straight Section

58,00 € (Excl. VAT)
FS P/N: CMRF-SS-120
69,02 € (Incl. VAT)
FS P/N: CMRF-SS-120
1K Sold
8 Reviews
3 Questions
26 in Global Warehouse, Get it by 23 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
690,00 € via UPS Express Saver®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews

4"x5" Straight Section Fiber Raceway / Fiber Routing System

Fiber Raceway is an ideal solution in data centers, head ends, telecom rooms, and wiring closets - virtually any application that requires fiber cable protection or segregation. Larger capacity, which allows you to route higher cable counts and FS time-saving Raceways/Channels ensure that channels and fittings are efficiently assembled. And proper bend radius prevents deterioration or breakage of fiber optical cables.

Specifications
Part Number
CMRF-SS-120
Vendor Name
FS.COM
Component Type
Straight Section
Material
PVC
Color
Yellow
Dimensions (HxWxD)
4.6''x78.7''x4.8'' (118x2000x120mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

4"x5" Straight Section Fiber Raceway

PVC Material

High Flame Retardant

Toughness & Durable

Easy-to-install Cable Management

Straight Section are used to carry cables horizontally throughout the system. Refer to the case below for the required parts and installation locations.

High Quality Flame Retardant Material

The flame retardancy level exceeds UL94-V0 International Standard, Once ignited, it can be self - extinguishing within 1 second.

Full Arc Design, Effective Protection of Wire Rod

All the Fiber Raceway System are designed in full arc, which can protect your wire intact.

Easy for Installation

The cut surface is smooth and neat with exquisite design, matching with the screw, making it easy to assemble.

FS.COM Fiber Raceway System

Straight Section

Horizontal Tee

Junction

Cross

90° Elbow

Conversion

45° up Elbow

45° down Elbow

Downspout

Specifications

4"x5" Straight Section Fiber Raceway / Fiber Routing System

Fiber Raceway is an ideal solution in data centers, head ends, telecom rooms, and wiring closets - virtually any application that requires fiber cable protection or segregation. Larger capacity, which allows you to route higher cable counts and FS time-saving Raceways/Channels ensure that channels and fittings are efficiently assembled. And proper bend radius prevents deterioration or breakage of fiber optical cables.

Specifications
Part Number
CMRF-SS-120
Vendor Name
FS.COM
Component Type
Straight Section
Material
PVC
Color
Yellow
Dimensions (HxWxD)
4.6''x78.7''x4.8'' (118x2000x120mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
4"x5" Straight Section Fiber Raceway

PVC Material

High Flame Retardant

Toughness & Durable

Easy-to-install Cable Management

Straight Section are used to carry cables horizontally throughout the system. Refer to the case below for the required parts and installation locations.

High Quality Flame Retardant Material

The flame retardancy level exceeds UL94-V0 International Standard, Once ignited, it can be self - extinguishing within 1 second.

Full Arc Design, Effective Protection of Wire Rod

All the Fiber Raceway System are designed in full arc, which can protect your wire intact.

Easy for Installation

The cut surface is smooth and neat with exquisite design, matching with the screw, making it easy to assemble.

FS.COM Fiber Raceway System

Straight Section

Horizontal Tee

Junction

Cross

90° Elbow

Conversion

45° up Elbow

45° down Elbow

Downspout

Questions & Answers

Customer Reviews

58,00 € (Excl. VAT)

69,02 € (Incl. VAT)

26 in Global Warehouse