FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about CMRF-SK-230.
01:22
This picture is about CMRF-SK-230.
This picture is about CMRF-SK-230.
This picture is about CMRF-SK-230.
This picture is about CMRF-SK-230.
This picture is about CMRF-SK-230.
This picture is about CMRF-SK-230.
This picture is about CMRF-SK-230.
This picture is about CMRF-SK-230.
This picture is about CMRF-SK-230.
This picture is about CMRF-SK-230.
This picture is about CMRF-SK-230.

4" x 5" Ladder Rack Support Kit for Fiber Raceway/Fiber Routing System

#70424
#70424

Carbon Steel Support Kit

23,80 € (Incl. VAT)
FS P/N: CMRF-SK-230
1.3K Sold
8 Reviews
5 Questions
76 in DE Warehouse, Get it by 29 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
52,00 € via DHL Express 9:00®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews

4"x5" Ladder Rack Support Kit for Fiber Raceway / Fiber Routing System

Fiber Raceway is an ideal solution in data centers, head ends, telecom rooms, and wiring closets - virtually any application that requires fiber cable protection or segregation. Larger capacity, which allows you to route higher cable counts and FS time-saving Raceways/Channels ensure that channels and fittings are efficiently assembled. And proper bend radius prevents deterioration or breakage of fiber optical cables.

Specifications
Part Number
CMRF-SK-230
Component Type
Support Kit
Material
Carbon Steel
Color
Silver
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

4"x5" Ladder Rack Support

Carbon Steel Material

High Flame Retardant

Toughness & Durable

Easy-to-install Cable Management

Ladder rack support are used to support the raceway system by spanning two existing threaded rod drops. Can be installed from above or below. Refer to the case below for the required parts and installation locations.

High Quality Flame Retardant Material

The flame retardancy level exceeds UL94-V0 International Standard, Once ignited, it can be self - extinguishing within 1 second.

Full Arc Design, Effective Protection of Wire Rod

All the Fiber Raceway Systems are designed in full arc, which can protect your wire intact.

Easy for Installation

The cut surface is smooth and neat with exquisite design, matching with the screw, making it easy to assemble.

FS.COM Fiber Raceway System

Straight Section

Horizontal Tee

Junction

Cross

90° Elbow

Conversion

45° up Elbow

45° down Elbow

Downspout

Specifications

4"x5" Ladder Rack Support Kit for Fiber Raceway / Fiber Routing System

Fiber Raceway is an ideal solution in data centers, head ends, telecom rooms, and wiring closets - virtually any application that requires fiber cable protection or segregation. Larger capacity, which allows you to route higher cable counts and FS time-saving Raceways/Channels ensure that channels and fittings are efficiently assembled. And proper bend radius prevents deterioration or breakage of fiber optical cables.

Specifications
Part Number
CMRF-SK-230
Component Type
Support Kit
Material
Carbon Steel
Color
Silver
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
4"x5" Ladder Rack Support

Carbon Steel Material

High Flame Retardant

Toughness & Durable

Easy-to-install Cable Management

Ladder rack support are used to support the raceway system by spanning two existing threaded rod drops. Can be installed from above or below. Refer to the case below for the required parts and installation locations.

High Quality Flame Retardant Material

The flame retardancy level exceeds UL94-V0 International Standard, Once ignited, it can be self - extinguishing within 1 second.

Full Arc Design, Effective Protection of Wire Rod

All the Fiber Raceway Systems are designed in full arc, which can protect your wire intact.

Easy for Installation

The cut surface is smooth and neat with exquisite design, matching with the screw, making it easy to assemble.

FS.COM Fiber Raceway System

Straight Section

Horizontal Tee

Junction

Cross

90° Elbow

Conversion

45° up Elbow

45° down Elbow

Downspout

Questions & Answers

Customer Reviews

23,80 € (Incl. VAT)

76 in DE Warehouse