FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FS-DWDMFilter.
This picture is about FS-DWDMFilter.
This picture is about FS-DWDMFilter.
This picture is about FS-DWDMFilter.
This picture is about FS-DWDMFilter.
This picture is about FS-DWDMFilter.
This picture is about FS-DWDMFilter.
This picture is about FS-DWDMFilter.
This picture is about FS-DWDMFilter.
This picture is about FS-DWDMFilter.
This picture is about FS-DWDMFilter.
This picture is about FS-DWDMFilter.

Customized Filter Wavelength Division Multiplexer FTTH/FTTX C21/C22/C23/C24 DWDM Optical Filter

#70090
#70090

TFF Technology C21/C22/C23/C24

50,00 € (Excl. VAT)
FS P/N: FS-DWDMFilter
59,50 € (Incl. VAT)
FS P/N: FS-DWDMFilter
2K Sold
2 Reviews
4 Questions
Fiber Length:
0.5m
Grid Channel:
C21
Connector:
None
Cable Diameter:
900µm
Housing:
ABS box
Pre-order, Ship by May 29, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

Customized Single Channel DWDM 100GHz Optical Filter

DWDM 100GHz Optical Filter module extensively used in EDFA, Raman amplifiers, WDM networks, and fiber optics instrumentation is based on Thin Film Filter (TFF) technology. The device combines or separates light at different wavelengths in a wide wavelength range. It can expand the capacity of a single fiber to achieve bidirectional communication so that widely used in optical network upgrades and expansion, or introduce new comprehensive business, etc.

FS provides filter-based wavelength division multiplexing (WDM) filter devices that are customized to the particular wavelength bands for your special applications.

Specifications
Fiber Type
Single fiber
Cable Diameter
900um/2.0mm/3.0mm
Input/Output Fiber Length
0.5m/1m/1.5m
Connector
None/LC/SC/FC/ST, UPC/APC polish
Passband Ripple
< 0.3dB
Polarization Mode Dispersion
< 0.1ps
Package Type
Steel tube/ABS box
Return Loss
> 45dB
Operation Temperature
-40 to 85°C (-40 to 185°F)
Storage Temperature
-40 to 85°C (-40 to 185°F)
Steel Tube Dimensions (HxW)
0.22"x1.50"(5.5x38mm)
ABS Box Dimensions (HxWxD)
0.79"x3.54"x0.39"(20x90x10mm)
* Note: The cable diameter of the steel tube filter can only be customized in 900μm.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Connector

Various connectors are available - LC/SC/FC/ST, UPC/APC polish

Application of Different Wavelengths

Our FWDM product family covers a wide range of wavelength windows commonly used in different optical fiber systems

Housing

FS provides optical packages of FWDM according to your references

Specifications

Customized Single Channel DWDM 100GHz Optical Filter

DWDM 100GHz Optical Filter module extensively used in EDFA, Raman amplifiers, WDM networks, and fiber optics instrumentation is based on Thin Film Filter (TFF) technology. The device combines or separates light at different wavelengths in a wide wavelength range. It can expand the capacity of a single fiber to achieve bidirectional communication so that widely used in optical network upgrades and expansion, or introduce new comprehensive business, etc.

FS provides filter-based wavelength division multiplexing (WDM) filter devices that are customized to the particular wavelength bands for your special applications.

Specifications
Fiber Type
Single fiber
Cable Diameter
900um/2.0mm/3.0mm
Input/Output Fiber Length
0.5m/1m/1.5m
Connector
None/LC/SC/FC/ST, UPC/APC polish
Passband Ripple
< 0.3dB
Polarization Mode Dispersion
< 0.1ps
Package Type
Steel tube/ABS box
Return Loss
> 45dB
Operation Temperature
-40 to 85°C (-40 to 185°F)
Storage Temperature
-40 to 85°C (-40 to 185°F)
Steel Tube Dimensions (HxW)
0.22"x1.50"(5.5x38mm)
ABS Box Dimensions (HxWxD)
0.79"x3.54"x0.39"(20x90x10mm)
* Note: The cable diameter of the steel tube filter can only be customized in 900μm.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Connector

Various connectors are available - LC/SC/FC/ST, UPC/APC polish

Application of Different Wavelengths

Our FWDM product family covers a wide range of wavelength windows commonly used in different optical fiber systems

Housing

FS provides optical packages of FWDM according to your references

Questions & Answers

Customer Reviews

Resources

50,00 € (Excl. VAT)

59,50 € (Incl. VAT)

Pre-order